Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

LED245W - 245 nm LED with Window, 0.07 mW, TO-39 
LED245W - 245 nm LED with Window, 0.07 mW, TO-39
Zoom
LED245W
245 nm LED with Window, 0.07 mW, TO-39

Part Number:LED245W -Ask a technical question Ask a technical question.
Package Weight:0.03 lbs / EACH
Available:Today
RoHS:N/A
Price:$490.20
Add To Cart:
Qty :  
Release Date:Apr 19, 2011

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty for unopened products. Warranty is void after opening the package.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright 1999-2019 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image