Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

L785H1 - 785 nm, 200 mW, Ø5.6 mm, H Pin Code, Laser Diode 
L785H1 - 785 nm, 200 mW, Ø5.6 mm, H Pin Code, Laser Diode
Zoom
L785H1
785 nm, 200 mW, Ø5.6 mm, H Pin Code, Laser Diode

Part Number:L785H1 -Ask a technical question Ask a technical question.
Package Weight:0.03 lbs / Each
Available:Request Lead Time
RoHS:RoHS Compliant
Pricing:
Qty Unit Price/Unit
1Each$68.19
10Each$57.96
20Each$55.91
51Each$53.19
101Each$48.41
Add To Cart:
Qty :  
Release Date:Feb 13, 2019

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty for unopened products. Warranty is void after opening the package.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image