Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         
This product has been discontinued

GR50-1203 - Ruled Diffraction Grating, 1200/mm, 300 nm Blaze, 50 x 50 x 9.5 mm 
Zoom
GR50-1203
Ruled Diffraction Grating, 1200/mm, 300 nm Blaze, 50 x 50 x 9.5 mm

Part Number:GR50-1203 -Ask a technical question Ask a technical question.
Package Weight:0.21 lbs / Each
Discontinued:Mar 17, 2009

Drawings and Documents:
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image