This product has been superseded by part number GNL10/M-Z8

GNL10-Z7 - Motorized Rotation Goniometer, 1" 
Zoom
GNL10-Z7
Motorized Rotation Goniometer, 1in

Part Number:GNL10-Z7 -Ask a technical question Ask a technical question.
Package Weight:0.88 lbs / Each
Discontinued:Apr 13, 2009

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates