This product has been superseded by part number GAN612C1

GAN611C1 - Spectral Domain OCT System, 930 nm, 5.5 µm Resolution, 5 to 248 kHz 
Zoom
GAN611C1
Spectral Domain OCT System, 930 nm, 5.5 µm Resolution, 5 to 248 kHz

Part Number:GAN611C1 -Ask a technical question Ask a technical question.
Package Weight:136.46 lbs / EACH
Discontinued:Mar 22, 2023

Drawings and Documents:
Base Unit Auto CAD PDFBase Unit Auto CAD PDF Copy to clipboard Share Document by Email
Scanner Auto CAD PDFScanner Auto CAD PDF Copy to clipboard Share Document by Email
Lens Kit Auto CAD PDFLens Kit Auto CAD PDF Copy to clipboard Share Document by Email
Reference Adapter Auto CAD PDFReference Adapter Auto CAD PDF Copy to clipboard Share Document by Email
Reference Adapter Auto CAD DXFReference Adapter Auto CAD DXF Copy to clipboard Share Document by Email
Lens Kit Auto CAD DXFLens Kit Auto CAD DXF Copy to clipboard Share Document by Email
Scanner Auto CAD DXFScanner Auto CAD DXF Copy to clipboard Share Document by Email
Base Unit Auto CAD DXFBase Unit Auto CAD DXF Copy to clipboard Share Document by Email
Base Unit SolidworksBase Unit Solidworks Copy to clipboard Share Document by Email
Scanner SolidworksScanner Solidworks Copy to clipboard Share Document by Email
Lens Kit SolidworksLens Kit Solidworks Copy to clipboard Share Document by Email
Reference Adapter SolidworksReference Adapter Solidworks Copy to clipboard Share Document by Email
Reference Adapter eDrawingReference Adapter eDrawing Copy to clipboard Share Document by Email
Lens Kit eDrawingLens Kit eDrawing Copy to clipboard Share Document by Email
Scanner eDrawingScanner eDrawing Copy to clipboard Share Document by Email
Base Unit eDrawingBase Unit eDrawing Copy to clipboard Share Document by Email
Base Unit StepBase Unit Step Copy to clipboard Share Document by Email
Scanner StepScanner Step Copy to clipboard Share Document by Email
Reference Adapter StepReference Adapter Step Copy to clipboard Share Document by Email
Lens Kit StepLens Kit Step Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
Software ManualOperating Manual Copy to clipboard Share Document by Email
Scanner ManualOperating Manual Copy to clipboard Share Document by Email
Base Unit ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead Titanium Trioxide
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates