FZM05020 - Multimode ZBLAN Fiber, 285 nm - 4.5 μm, 0.20 NA, Ø50 μm Core 
FZM05020 - Multimode ZBLAN Fiber, 285 nm - 4.5 μm, 0.20 NA, Ø50 μm Core
Zoom
FZM05020
Multimode ZBLAN Fiber, 285 nm - 4.5 μm, 0.20 NA, Ø50 μm Core

Part Number:FZM05020 -Ask a technical question Ask a technical question.
Package Weight:0.03 lbs / Meter
Available:Today
RoHS:RoHS Compliant
Pricing:
Qty Unit Price/Unit
1Meter$100.00
25Meter$75.00
100Meter$50.00
250Meter$45.00
Add To Cart:
Qty :  
Release Date:May 10, 2024

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates