FMB2/M - Translation Base Plate for Ø12.7 mm and Ø25.4 mm OEM Fixed Optic Mounts 
FMB2/M - Translation Base Plate for Ø12.7 mm and Ø25.4 mm OEM Fixed Optic Mounts
Zoom
FMB2/M
Translation Base Plate for Ø12.7 mm and Ø25.4 mm OEM Fixed Optic Mounts

Part Number:FMB2/M -Ask a technical question Ask a technical question.
Package Weight:0.19 lbs / EACH
Available:Today
RoHS:RoHS Compliant
Price:$36.00
Add To Cart:
Qty :  
Release Date:Jul 18, 2025

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates