This product has been superseded by part number TN532R5F2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
FC532-50B-FC - 2x2 Fiber Optic Coupler, 532 ± 15 nm, 50:50 Split, FC/PC | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our FC532-50B-FC product. Click here to leave us your feedback. |
This product has been superseded by part number TN532R5F2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
FC532-50B-FC - 2x2 Fiber Optic Coupler, 532 ± 15 nm, 50:50 Split, FC/PC | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our FC532-50B-FC product. Click here to leave us your feedback. |