This product has been discontinued

FAR01 - Faraday Enclosure to Fit 750 mm x 900 mm ScienceDesk Frame 
Zoom
FAR01
Faraday Enclosure to Fit 750 mm x 900 mm ScienceDesk Frame

Part Number:FAR01 -Ask a technical question Ask a technical question.
Package Weight:136.69 lbs / Each
Discontinued:Jul 18, 2023

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates