Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

EC2530C-CUSTOM - Custom Enclosure for Electronics, 250 mm x 300 mm x 122 mm, Gray 
EC2530C-CUSTOM - Custom Enclosure for Electronics, 250 mm x 300 mm x 122 mm, Gray
Zoom
EC2530C-CUSTOM
Custom Enclosure for Electronics, 250 mm x 300 mm x 122 mm, Gray

Part Number:EC2530C-CUSTOM -Ask a technical question Ask a technical question.
Package Weight:5.40 lbs / Each
Available:Request Lead Time
RoHS:RoHS Compliant
Price: Call for Pricing
This former catalog item is now offered as a special.
There are no support documents available for this productEC2530C-CUSTOM.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright 1999-2019 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image