Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         
This product has been discontinued

DL-LS5000 - Sanyo 405nm, 7mW 
Zoom
DL-LS5000
Sanyo 405nm, 7mW

Part Number:DL-LS5000 -Ask a technical question Ask a technical question.
Package Weight:0.05 lbs / Each
Discontinued:Jun 24, 2004

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
MFG SpecMFG Spec Copy to clipboard Share Document by Email
RoHS
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright 1999-2019 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image