DIGC8 - Digital Caliper, 8" (200 mm) Range 
DIGC8 - Digital Caliper, 8in (200 mm) Range
Zoom
DIGC8
Digital Caliper, 8in (200 mm) Range

Part Number:DIGC8 -Ask a technical question Ask a technical question.
Package Weight:2.65 lbs / EACH
Available:Request Lead Time
RoHS:RoHS Compliant
Price:$283.55
Add To Cart:
Qty :  
Release Date:Mar 24, 2025
There are no support documents available for this product DIGC8.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates