l=1600.60nm" /> l=1600.60nm" />
This product has been discontinued

DFB1612-20 - DFB laser L-band P= 20mW,l=1600.60nm 
Zoom
DFB1612-20
DFB laser L-band P= 20mW,l=1600.60nm

Part Number:DFB1612-20 -Ask a technical question Ask a technical question.
Package Weight:0.60 lbs / Each
Discontinued:Mar 26, 2004
There are no support documents available for this product DFB1612-20.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates