Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         
This product has been superseded by part number DFB1604.02-20

DFB1600-20 - DFB laser L-band P= 20mW, 1600.60nm 
Zoom
DFB1600-20
DFB laser L-band P= 20mW, 1600.60nm

Part Number:DFB1600-20 -Ask a technical question Ask a technical question.
Package Weight:0.60 lbs / Each
There are no support documents available for this product DFB1600-20.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image