Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

CC250SA9 - Locking V-Groove Mount for Ø2.50 mm 9° SC/APC Connectors 
CC250SA9 - Locking V-Groove Mount for Ø2.50 mm 9° SC/APC Connectors
Zoom
CC250SA9
Locking V-Groove Mount for Ø2.50 mm 9° SC/APC Connectors

Part Number:CC250SA9 -Ask a technical question Ask a technical question.
Package Weight:0.65 lbs / Each
Available:Today
RoHS:N/A
Price:$2,121.80
Add To Cart:
Qty :  
Release Date:Oct 24, 2018
There are no support documents available for this product CC250SA9.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image