This product has been discontinued

BPD7254-M01 - Polka Dot Beamsplitter, Ø1", ZnSe Substrate 
Zoom
BPD7254-M01
Polka Dot Beamsplitter, Ø1in, ZnSe Substrate

Part Number:BPD7254-M01 -Ask a technical question Ask a technical question.
Package Weight:0.09 lbs / Each
Discontinued:Oct 16, 2023

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates