This product has been discontinued

AOK3-UM01 - Adaptive Optics Kit with Gold-Coated Multi-DM and 450 Hz Sensor 
Zoom
AOK3-UM01
Adaptive Optics Kit with Gold-Coated Multi-DM and 450 Hz Sensor

Part Number:AOK3-UM01 -Ask a technical question Ask a technical question.
Package Weight:30.00 lbs / Each
Discontinued:Nov 6, 2014

Drawings and Documents:
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates