ANC8 - Dial Caliper, 8" Range 
ANC8 - Dial Caliper, 8in Range
Zoom
ANC8
Dial Caliper, 8in Range

Part Number:ANC8 -Ask a technical question Ask a technical question.
Package Weight:2.76 lbs / EACH
Available:Today
RoHS:RoHS Compliant
Price:$221.14
Add To Cart:
Qty :  
Release Date:Mar 24, 2025
There are no support documents available for this product ANC8.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates