Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         
This product has been discontinued

AC508-1000-C-M - SM2-Threaded (2.035"-40) Mounting Cell for AC508-1000-C 
Zoom
AC508-1000-C-M
SM2-Threaded (2.035in-40) Mounting Cell for AC508-1000-C

Part Number:AC508-1000-C-M -Ask a technical question Ask a technical question.
Package Weight:0.06 lbs / Each
Discontinued:May 25, 2011
There are no support documents available for this productAC508-1000-C-M.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image