Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

30128C3-1-CUSTOM - FC/PC, MM, Ø128 µm bore, Ø3mm and Ø900 um boots 
Zoom
30128C3-1-CUSTOM
FC/PC, MM, Ø128 µm bore, Ø3mm and Ø900 um boots

Part Number:30128C3-1-CUSTOM -Ask a technical question Ask a technical question.
Package Weight:0.00 lbs / EACH
Available:Request Lead Time
RoHS:RoHS Non-Compliant
Price: Call for Pricing
There are no support documents available for this product30128C3-1-CUSTOM.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright 1999-2019 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image