Software for Single Photon Counter Module SeriesThe following software packages are available: - Software: Software package with driver and graphical user interface for operating the device in standard applications.
- Utilities: Device Firmware Upgrade and Instrument Communicator 2
Software | | |
---|
Description | Thorlabs SPCM Series Installation Package for 32 Bit and 64 Bit Windows. | | Version | 1.0.2 | Filesize | 72.8 MB | Download |  | ReadMe |  | License |  | System Requirements | Windows™ XP SP3, Vista or Windows™ 7 (32 and 64bit) | Additional Software | National Instruments™ VISA Engine V5.0.3 or higher. See www.ni.com/visa for details and downloads. |
Thorlabs Device Firmware Upgrade Wizard | | |
---|
Description | Software to install new firmware to Thorlabs USB devices with DFU (Device Firmware Upgrade) support. |  | Version | 2.12 | Filesize | 56.0 MB | Download |  | ReadMe |  | License |  | System Requirements | Windows™ XP (32-bit version), Windows™ Vista (32-bit version), Windows™ Vista x64 Edition (64-bit version), Windows™ 7 (32-bit version), Windows™ 7 x64 Edition (64-bit version). USB port. |
Thorlabs Instrument Communicator 2 | | |
---|
Description | Software for basic 488.2 instrument communication functionality. |  | Version | 1.4.0 | Filesize | 62.3 MB | Download |  | ReadMe |  | License |  | System Requirements | Windows™ XP (32-bit version), Windows™ Vista (32-bit version), Windows™ Vista x64 Edition (64-bit version), Windows™ 7 (32-bit version), Windows™ 7 x64 Edition (64-bit version). USB port. | |