Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

Software for PM300 Series Power Meters

The following software packages are available:

  1. Software: Software package includes the most up-to-date drivers with graphical user interface for operating the device in standard applications.
  2. Firmware: Device internal programs
  3. Utilities: Device Firmware Upgrade and Instrument Communicator 2
Software  
DescriptionRemote data logging software for the PM300E and PM320E Dual Channel Optical Power and Energy Meters. This package includes the most up-to-date drivers. NOTE: This Software does not work with the PM300 Dual Channel Power Meter.
Version1.0
Filesize402 MB
Download
ReadMe
License
System RequirementsWindows® XP, Vista, 7, 8, or 10. USB port.
Additional SoftwareNational Instruments® VISA Engine V4.0 or higher. See www.ni.com/visa for details and downloads.

PM320E Series

PM320E Series  
DescriptionPM320E Dual Channel Optical Power and Energy Meter internal software. 
Version2.4.0
Filesize214 KB
Download
Change Log
System RequirementsWindows® 2000 with ServicePack 3 or later. USB2.0 port.
Additional SoftwareThorlabs DFU-Wizard

PM300 Series

PM300 Series  
DescriptionPM300 Dual Channel Optical Power Meter internal software. 
Version1.3.0
Filesize733 KB
Download
Change Log
System RequirementsWindows® 2000 with ServicePack 3 or later. USB2.0 port.
Additional SoftwareThorlabs DFU-Wizard

PM300E Series

PM300E Series  
DescriptionPM300E Dual Channel Optical Power and Energy Meter internal software. 
Version1.3.0
Filesize863 KB
Download
Change Log
System RequirementsWindows® 2000 with ServicePack 3 or later. USB2.0 port.
Additional SoftwareThorlabs DFU-Wizard

Thorlabs Device Firmware Upgrade Wizard

Thorlabs Device Firmware Upgrade Wizard  
DescriptionSoftware to install new firmware to Thorlabs USB devices with DFU (Device Firmware Upgrade) support.
Version2.4.0
Filesize94.8 MB
Download
ReadMe
License
System RequirementsWindows® XP-SP2 (32-bit version), Windows® Vista (32/64-bit version), Windows® 7 (32/64-bit version), Windows® 8 (32/64-bit version). USB port.

Thorlabs Instrument Communicator 2

Thorlabs Instrument Communicator 2  
DescriptionSoftware for basic 488.2 instrument communication functionality.
Version1.5.0
Filesize110 MB
Download
ReadMe
License
System RequirementsWindows® XP-SP2 (32-bit version), Windows® Vista (32/64-bit version), Windows® 7 (32/64-bit version), Windows® 8 (32/64-bit version). USB port.