Software for the PAX1000 Series PolarimetersThe following software and firmware packages are available: - Software: Software package with GUI and drivers for the remote operation of the PAX1000 series polarimeters. It is not backwards compatible with previous generation polarimeters.
- Firmware: Internal programs that control these instruments.
Software | | |
---|
Description | This is a software package for the PAX1000 series polarimeters. |  | Version | 1.2 | Filesize | 263 MB | Download |  | ReadMe |  | License |  | Change Log |  | System Requirements | CPU 2.4 GHz or higher; Minimum 2 GB RAM; USB 2.0 Port; Windows® 7 (32 or 64 bit), or Windows® 8.1 (32 or 64 bit), or Windows® 10 (32 or 64 bit) | Additional Software | NI-VISA® Runtime (version 5.4 or Later), Microsoft® .Net (version 4.6.1 or Later), and DirectX9® (or Higher) are also required. These are included in the software package and will be installed if not recognized. |
Firmware | | |
---|
Description | The latest firmware version for the PAX1000 series polarimeters. For installation instructions, consult the users manual. | | Version | 1.0.13 | Filesize | 165 KB | Download |  | Change Log |  | |