Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

Software for MX40G and MX70G Calibrated E-O Converters Series

The Remote Control Tool is an example of an application for the Windows® operating system that enables computer control of Thorlabs' Calibrated E-O Converters via the USB or RS-232 port. This application is provided for testing, demonstration, and instructional purposes, and it can also be used as the basis for developing custom applications.

Please contact Tech Support if you would like to request assistance, the source code, or if you are interested in information about other options for controlling the converter. For example, we would be happy to send you a document describing control via RS-232 using LabVIEW™. In addition, we can provide the documentation of and source code for simple projects our developers have created to demonstrate control using Python for Windows, via both RS-232 and USB, and using C# for Windows, via USB.

  1. Application: Software GUI Installer for the Remote Control Tool
  2. Firmware: The Latest Firmware for MX40G and MX70G E-O Converters Series
  3. Archive: Previous Software Version
Application  
DescriptionThis download includes the Remote Control Software Tool executable and related files.
Version1.6.1
Filesize7.8 MB
Download
ReadMe
System RequirementsThis software is compatible with the following platforms: Windows® 7, 8, 10, or 2008 Server.
Firmware Update  
DescriptionThis firmware update installs the most recent version of the firmware for Thorlabs' MX40G and MX70G E-O Converters Series. 
Version1.6.2
Filesize21.1 MB
Download
ReadMe
Change Log
AdditionalInstructions for installing the firmware are included in the README file.
System RequirementsUpdating the firmware requires running this application on a computer running Windows 7, Windows 8, Windows 10, or Windows 2008 Server. This application also requires the computer to have the .NET framework, version 4.0 or later, installed.
Application  
DescriptionThis download includes version 1.5 of the remote control software tool executable and related files.
Version1.5
Filesize7.8 MB
Download
ReadMe
System RequirementsThis software is compatible with the following platforms: Windows® 7, 8, 10, or 2008 Server.