Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

The Latest Firmware for the MX10A and MX40A

The Remote Control Tool is an example of an application for the Windows® operating system that enables computer control of the MX10A or MX40A via the USB or RS-232 port. This application is provided for testing, demonstration, and instructional purposes, and it can also be used as the basis for developing custom applications.

Please contact Tech Support if you would like to request assistance, the source code, or if you are interested in information about other options for controlling the MX10A or MX40A. For example, we would be happy to send you a document describing control via RS-232 using LabVIEW™. In addition, we can provide the documentation of and source code for simple projects our developers have created to demonstrate control using Python for Windows, via both RS-232 and USB, and using C# for Windows, via USB.

  1. Application: Software GUI Installer for the Remote Control Tool for the MX10A and MX40A
  2. Firmware: The Latest Firmware for the MX10A and MX40A
Application  
DescriptionThis download includes the Remote Control Software Tool executable and related files.
Version1.6.1
Filesize7.8 MB
Download
ReadMe
System RequirementsThis software is compatible with the following platforms: Windows® 7, 8, 10, or 2008 Server.
Firmware Update for the MX10A and MX40A  
DescriptionThis firmware update installs the most recent version of the firmware for the MX10A and MX40A. 
Version1.6.2
Filesize21.1 MB
Download
ReadMe
Change Log
AdditionalInstructions for installing the firmware are included in the README file.
System RequirementsUpdating the firmware of the MX10A or MX40A requires running this application on a computer running Windows 7, Windows 8, Windows 10, or Windows 2008 Server. This application also requires the computer to have the .NET framework, version 4.0 or later, installed.