Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

Software for Open-Loop Piezo Controllers

This is the software package for our MDT694B Single-Channel and MDT693B Three-Channel Open-Loop Piezo Controllers. The following software packages are available:

  1. Software: Software package with GUI and drivers to control the MDT694B and MDT693B, as well as an SDK for third-party development.
  2. Firmware: The latest firmware for operating these devices.
  3. Archive: Previous versions of the piezo controller software. Version 1.6.1 is compatible with our previous generation of MDT694A and MDT693A controllers.
Software  
DescriptionSoftware package to operate Thorlabs' MDT694B single-channel and MDT693B three-channel open-loop piezo controllers, including a GUI, drivers, and LabVIEW™/C++ /Python SDK for third-party development.
Version2.4.1
Filesize4.5 MB
Download
ReadMe
License
System RequirementsFirmware version 1.09 or later is required. This software was verified with the following platforms: Windows® 7 (32-Bit Version), 7 x64 Edition (64-Bit Version), 10 (32-Bit Version), and 10 x64 (64-Bit Version).
Additional SoftwareMicrosoft .Net Framework 4.6 Full Profile or higher is required. The install program will check and download the full profile from the internet if necessary.

Firmware Update for MDT694B

Firmware Update for MDT694B  
DescriptionThis firmware update installs the most recent version of the MDT694B firmware. 
Version1.10
Filesize250 KB
Download
ReadMe

Firmware Update for MDT693B

Firmware Update for MDT693B  
DescriptionThis firmware update installs the most recent version of the MDT693B firmware. 
Version1.10
Filesize266 KB
Download
ReadMe

Firmware Update for MDT693A

Firmware Update for MDT693A  
DescriptionThis firmware update resolves issues when utilizing the device with LabVIEW. This update is only for the MDT693A. 
Version3.01
Filesize48 kB
Download
AdditionalPlease note: this firmware can only be used to operate the MDT693A. It cannot be used with the MDT694A.

Software Version 2.4.0

Software Version 2.4.0  
DescriptionSoftware package to operate Thorlabs' MDT694B single-channel and MDT693B three-channel open-loop piezo controllers, including a GUI, drivers, and LabVIEW™/C++ SDK for third-party development.
Version2.4.0
Filesize4.3 MB
Download
ReadMe
License
System RequirementsFirmware version 1.09 or later is required. This software was verified with the following platforms: Windows® XP (32-Bit Version SP3), 7 (32-Bit Version), 7 x64 Edition (64-Bit Version), 10 (32-Bit Version), and 10 x64 (64-Bit Version)
Additional SoftwareMicrosoft .Net Framework 4.0 Client Profile is required. The install program will check and download the client profile from the internet if necessary.

Software Version 2.2.0

Software Version 2.2.0  
DescriptionPrevious version of the standalone software package for operation of Thorlabs' MDT694B single-channel and MDT693B three-channel open-loop piezo controllers, including a GUI, drivers, and LabVIEW™/C++ SDK for third-party development.
Version2.2.0
Filesize10.3 MB
Download
ReadMe
License
System RequirementsFirmware version 1.09 or later is required. This software was verified with the following platforms: Windows® XP (32-Bit Version SP3), 7 (32-Bit Version), 7 x64 Edition (64-Bit Version), 10 (32-Bit Version), and 10 x64 (64-Bit Version)
Additional SoftwareMicrosoft .Net Framework 4.0 Client Profile is required. The install program will check and download the client profile from the internet if necessary.

Software Version 1.6.1

Software Version 1.6.1  
DescriptionLegacy version of the standalone software package capable of operating the unit remotely. The main window imitates the front panel with control knobs to adjust each channel independently and a display to view the current settings.
Version1.6.1
Filesize6.98 MB
Download
ReadMe
AdditionalAlso compatible with our previous generation MDT694A and MDT693A controllers.
System RequirementsWindows® 95 or later; Pentium/AMD processor, 32 MB RAM, 6 MB hard disk space, 800 x 600 display resolution with 256 colors.