Software for the Liquid Crystal Deterministic Linear Polarization Rotator (LCDR633)

Software package to operate the Liquid Crystal Deterministic Linear Polarization Rotator (Item # LCDR633) via a PC, including a GUI and drivers.

  1. Software: The latest version of the software package for the LCDR633 Liquid Crystal Deterministic Polarization Rotator
Software  
DescriptionThis software package can be used to operate Thorlabs’ Liquid Crystal Deterministic Linear Polarization Rotator (Item # LCDR633) via a PC. The download includes a GUI and drivers.
Version1.0.0
Filesize9.94 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
License
System RequirementsThis software was verified with the following platforms:
- Windows® 10 (64-Bit)
- Windows 11 (64-Bit)
Additional SoftwareMicrosoft .NET Desktop Runtime V8.0.0 (x64) or later is required. The installation program will check and download it from the internet if necessary.