Deformable Mirrors SoftwareThe software package available below includes a graphical user interface for operating the either the DMP40 or DMH40 in adaptive optics applications. Support is available for developers who want to extend or adapt the functionality of the device to their special requirements. - Software: Software package with graphical user interface for operating the DMP40 or DMH40 in adaptive optics applications.
- Archive: Previous versions of the piezoelectric deformable mirror software. Please note that these older versions of the software are not compatible with the DMP40(/M)-F01 or DMH40(/M)-P01.
Version 3.1 | | |
---|
Description | Installation Package for the DMP40 of DMH40 Deformable Mirror Software. The package includes the USB Driver and Instrument Driver for the DMP40 and DMH40 series instruments for Microsoft® Visual Studio.NET™, National Instruments® LabWindows™/CVI, and LabVIEW™. |  | Version | 3.1 | Filesize | 104 MB | Download |  | ReadMe |  | License |  | Change Log |  | System Requirements | Windows® 7 SP1, 8.1, or 10 (32 or 64 Bit), USB 2.0 or USB 3.0 Port, 1024 x 768 Min Graphics Resolution | Additional Software | NI CVI Runtime Engine 17.0.0 and DotNet Framework 4.6.2 Required (Included in the Software Package) |
Version 2.6 | | |
---|
Description | Software Installation Package for the DMP40 Deformable Mirror Software. The package includes the USB Driver and Instrument Driver for the DMP40 series instruments for Microsoft® Visual Studio.NET™, National Instruments® LabWindows™/CVI, and LabVIEW™. |  | Version | 2.6 | Filesize | 89 MB | Download |  | ReadMe |  | License |  | Change Log |  | System Requirements | Windows® 7 SP1, 8.1, or 10 (32 or 64 Bit), USB 2.0 or USB 3.0 Port, 1024 x 768 Min. Graphics Resolution | Additional Software | NI CVI Runtime Engine 17.0.0 and DotNet Framework 4.6.2 Required (Included in the Software Package) |
Version 2.4 | | |
---|
Description | Previous version of the Software Installation Package for the DMP40(/M)-P01 Deformable Mirror Software. The package includes the USB Driver and Instrument Driver for the DMP40 series instruments for Microsoft™ Visual Studio.NET™, National Instruments™ LabWindows™/CVI and LabVIEW™. |  | Version | 2.4 | Filesize | 183 MB | Download |  | ReadMe |  | License |  | System Requirements | Windows™ 7, 8, 8.1, or 10 (32 or 64 Bit), USB 2.0 Port, 1024 x 768 Min Graphic Resolution | Additional Software | NI VISA Runtime Engine 5.4.1, NI CVI Runtime Engine 13.0.2 and DotNet Framework 4.5.1 Required (Included in the Software Package) |
Version 2.3 | | |
---|
Description | Previous version of the Software Installation Package for the DMP40(/M)-P01 Deformable Mirror Software. The package includes the USB Driver and Instrument Driver for the DMP40 series instruments for Microsoft™ Visual Studio.NET™, National Instruments™ LabWindows™/CVI and LabVIEW™. |  | Version | 2.3 | Filesize | 186 MB | Download |  | ReadMe |  | License |  | Change Log |  | Additional | This version of the software is not compatible with the DMP40-F01 and DMP40/M-F01. | System Requirements | Windows™ 7, 8, 8.1 or Later (32 or 64 Bit), USB 2.0 Port, 1024 x 768 Min Graphic Resolution | Additional Software | NI VISA Runtime Engine 5.4.0, NI CVI Runtime Engine 12.0 and DotNet Framework 4.5.1 Required (Included in the Software Package) | |