Motorized Dual-Objective Nosepiece SoftwareThis software monitors the position of the objectives in our CSN210 Motorized Dual-Objective Nosepiece. Included in this download are the application software, driver, firmware, SDK, and device utility. - Software: Software package with graphical user interface, driver, and LabVIEW™ software development kit for monitoring the device in standard applications.
- Firmware: Low-level software for the internal operation of the device. You should update this to the newest version available to guarantee optimal performance.
64-Bit Installation | | |
---|
Description | GUI Software Package developed by Thorlabs. This package contains Windows® 7 and 10 compatible driver, firmware (v3.4), a LabVIEW™ example, C++ SDK, and support documentation describing the functions available for direct communication with the motorized nosepiece. |  | Version | 4.0 | Filesize | 14.7 MB | Download |  | ReadMe |  | Additional | The Visual C++ Redistributable Package, and Microsoft® .NET Framework 4.5.2 or later Client Profile are installed automatically as part of the installer. The .Net framework installation requires connection to internet. | System Requirements | Windows® 7 or 10 (32-bit or 64-bit) |
Firmware | | |
---|
Description | The latest firmware version for the Motorized Dual-Objective Nosepiece. For installation instructions consult the users manual. | | Version | 3.4 | Filesize | 48.9 KB | Download |  | Change Log |  | |