Thorlabs Beam Change Log Since Release Version V7.0.4114.298 Version 8.1 published 2022-01-07 - Fixed BC207 LabVIEW™ driver and added a sample - Fixed status bar for scanning slit beam profilers - Updated translations - Fixed calculation of original waist position - Fixed version check of automatic software updater Version 8.0 published 2021-10-07 - Added support for BC207 Camera Beam Profiler - Added calculation of original waist parameters for the M² measurement - Reworked presentation of M² and divergence results - M² and divergence data exports use a new format - Fixed automatic switching of the 4-Sigma Beam Widths X' & Y' axes - Changed wording of M² beam width methods - M2 measurements using the 4-Sigma beam Width X&Y (Lab system) definition can get ISO compliant - Added calculation parameter Relative Astigmatism to M² results - Added Live Adjustment function for optimizing beam quality and collimation of laser systems - Added Plot Diameters window - Increased responsiveness of the Settings Panel - ROI settings moved from Calculation Parameter to Camera beam Profiler Parameter - Improved Floating Average of BP209 scanning slit beam profilers - Automatic gain of BP209 power measurement improved - Fixed application crash when the Calculation Area is set to User Ellipse and the angle is set to 90° - Added additional parameters as Network Variables - Application can be started with active Network Variables - BC106 LabVIEW™ driver supports all calculation area settings of Thorlabs Beam - Added additional functions to BC106 LabVIEW™ driver - Power stays constant when altering angle of elliptical calculation area in the BC106 LabVIEW™ driver - Added Python wrapper for BP209 Version 7.1 published 2021-03-04 - DDS100 suppport - elliptical calculation area provided by the BC1 driver - peak density calculated in W/area - Thorlabs TSP01B temperature sensor supported Version 7.0.4133.305 published 2017-11-14 - Manuals are updated - In the TLBC1 instrument driver the rotation angle configuration of the cut profile is fixed. Version 7.0.4129.303 published 2017-11-03 - Manuals are updated