GaP Transimpedance Amplified Photodetector


  • GaP Detector Type
  • Switchable Amplified Detector with Output up to 10 V
  • Wavelength Range from 150 - 550 nm

 

 

 

 

Detector with Ø1" Lens
Tube Attached to a 30 mm
Cage System

PDA25K2

Power Supply Included with Detector

Related Items


Please Wait
photo detector power supply
Click to Enlarge

PDA25K2 Shown with Included Power Supply
Removable Internal SM1 Adapter
Click to Enlarge

Each detector has internal SM05 and external SM1 threads and includes an
SM1T1 Internal SM1 Adapter
and SM1RR Retaining Ring.

Features

  • Wavelength Range from 150 to 550 nm
  • Low-Noise, Wide Band Amplifier
  • Bandwidth from DC to 9.5 MHz
  • 0 to 10 V Output
  • Compatible with SM1 (1.035"-40) Series and Some SM05 (0.535"-40) Series Products
  • Linear Power Supply Included

The GaP-Based Transimpedance Amplified Photodetector is sensitive to light in the UV to Visible region from 150 nm to 550 nm. This switchable-gain detector is housed in a compact, low-profile package that is ideal for use in light paths with space constraints. All connections and controls are located perpendicular to the light path to provide easy accessibility when integrating the detector into a setup. Amplification is provided by a low-noise transimpedance amplifier that is capable of driving 50 Ω loads. Signal output is via a BNC connector. This photodetector can be used with Thorlabs' passive low-pass filters, which have a 50 Ω input and a high-impedance output that allows them to be directly attached to high-impedance measurement devices such as an oscilloscope. Thorlabs offers a wide variety of BNC, BNC-to-SMA, and SMC cables, as well as a variety of BNC, SMA, and SMC adapters.

This housing of the PDA25K2 features external SM1 (1.035"-40) threading, internal SM05 (0.535"-40) threading, and two universal mounting holes that accept both 8-32 and M4 threads, allowing for either vertical or horizontal post mounting. Addtionally, an SM1T1 internally threaded SM1 coupler and SM1RR retaining ring are included, allowing convenient mounting of SM1-compatible accessories, optics, and cage assembly accessories. The SM1 (1.035"-40) threading on the housing is ideally suited for mounting a Ø1" focusing lens or pinhole in front of the detector element. The internal SM05 threading is only suitable for mating to an externally threaded SM05 lens tube (components such as fiber adapters cannot be threaded onto the SM05 threading). Most SM1-threaded fiber adapters are compatible with this detector. However, the S120-FC internally SM1-threaded fiber adapter is not compatible because it collides with the photodiode. Externally SM1-threaded adapters should be mated to the included internally SM1-threaded adapter, while internally SM1-threaded adapters can be mated directly to the housing.

The active area of the detector is flush with the front of the housing, simplifying alignments within optomechanical systems. Inhomogeneities at the edges of the active area of the detector can generate unwanted capacitance and resistance effects that distort the time-domain response of the photodetector output. Thorlabs therefore recommends that the incident light on the photodetector be well-centered on the active area. 

Power Supply
A ±12 V linear power supply is included with the amplified photodetector and also available separately below. The power supply features a three-way switch and can be plugged into any 50 to 60 Hz, 100 V / 120 V / 230 V power outlet. Before connecting the power supply to an outlet or to the detector, make sure that the power switches on both the power supply and the detector are in the off position. Hot-plugging is not recommended.

Performance Specifications

Item # Detector
Element
Active Area Wavelength Peak Response
(Typical)
Bandwidth Noise Equivalent Power
(NEP)a
Rise Timeb
PDA25K2 GaP 4.8 mm2
(2.2 x 2.2 mm)
150 - 550 nm 0.12 A/W
@ 440 nm
DC - 9.5 MHz 1.68 x 10-11 - 8.58 x 10-10 W/Hz1/2 N/A
  • An NEP range is given for this switchable gain detector. NEP values for specific gain settings are provided below.
  • Rise times depend on the chosen gain level and wavelength. As one increases the gain of a given optical amplifier, the bandwidth is reduced, and hence, the rise time increases. Please refer to the photodiode tutorial for information on calculating the rise time. Bandwidth specifications for the photodetector may be found in the table below.

Gain Specifications

Item # Gain Step
(dB)
Gain
w/ Hi-Z Load
Gain
w/ 50 Ω Load
Bandwidthb Noise
(RMS)
NEP at Peak Wavelength Offset Output Voltage
w/ Hi-Z Load
Output Voltage
w/ 50 Ω Load
PDA25K2a 0 1.51 kV/A 0.75 kV/A 9.5 MHz 351 µV 8.58 x 10-10 W/Hz1/2 ±8 mV (Typ.)
±12 mV (Max)
0 - 10 V 0 - 5 V
10 4.75 kV/A 2.38 kV/A 1.3 MHz 230 µV 8.76 x 10-11 W/Hz1/2
20 15 kV/A 7.5 kV/A 1.0 MHz 295 µV 4.9 x 10-11 W/Hz1/2
30 47.5 kV/A 23.8 kV/A 260 kHz 289 µV 2.07 x 10-11 W/Hz1/2
40 151 kV/A 75 kV/A 80 kHz 295 µV 1.68 x 10-11 W/Hz1/2
50 475 kV/A 238 kV/A 28 kHz 298 µV 1.93 x 10-11 W/Hz1/2
60 1.5 MV/A 750 kV/A 8.5 kHz 389 µV 2.05 x 10-11 W/Hz1/2
70 4.75 MV/A 2.38 MV/A 2.6 kHz 570 µV 2.03 x 10-11 W/Hz1/2
  • This detector has a 50 Ω terminator resistor that is in series with the amplifier output. This forms a voltage divider with any load impedance (e.g. 50 Ω load divides signal in half).
  • Tested at 405 nm.

Note: Gain figures can also be expressed in units of Ω.

photo detector power supply
Click to Enlarge

The power input and BNC connectors are located at the top of the housing.
photo detector power supply
Click to Enlarge

The detector has internal SM05 and external SM1 threads and includes an
SM1T1 Internal SM1 Adapter
and SM1RR Retaining Ring.

Housing Features of the Amplified GaP Photodetectors

Thorlabs' PDA25K2 is a compact GaP amplified photodetector with a switchable gain. This detector's housing features internal SM05 (0.535"-40) threading and external SM1 (1.035"-40) threading. It includes an SM1T1 internally SM1-threaded adapter and an SM1RR retaining ring, as shown to the right. The SM1T1 can hold up to 0.1" (2.8 mm) thick optics. This detector can be mounted using a 1/2" Post, as shown in the images below. The PDA25K2 housing features the active area flush with the front of the housing, simplifying alignments within optomechanical systems. This design also has two universal mounting holes that accept both 8-32 and M4 threads. An eight-position rotary gain switch is mounted on an outside edge perpendicular to the power supply and BNC output connections. The location of the gain switch allows for easy adjustments while the detector is mounted. As a convenience, the back panel is engraved with the responsivity curve of the photodiode.

Lens Tube Compatibility
This detector can be integrated into various optomechanical systems using the internal SM05 and external SM1 threads. A lens tube can be directly attached to the SM1 threads, making the detector compatible with lens tube systems. The SM1T1 adapter can be used to mount Ø1" (Ø25.4 mm) optical components, such as optical filters and lenses.

Cage System Compatibility
The detector is also cage system compatible, as shown in the two images below right. A CP33(/M) cage plate can be attached directly to the SM1 threads. This attachment method does not require an adapter piece and allows the diode to be as close as possible to the cage plate, which can be important in setups where the light is divergent. Another method for integrating a detector into a cage system is using the included SM1T1 with an SM1T2 adapter. This allows more freedom in choosing the orientation of the detector. Additionally, this detector can be used with SM1-threaded fiber adapters (sold below).

Post Mounting
Threaded holes on the housings of the detector allow the units to be mounted in a horizontal or vertical orientation using a 1/2" Post. This gives the user the option to route the power and BNC cables from above or alongside the beam path, as shown below left.


Click to Enlarge

PDA Photodetector Mounted Horizontally

Click to Enlarge

View Imperial Product List
Item #QtyDescription
PDA36A21Si Switchable Gain Detector, 350 - 1100 nm, 12 MHz BW, 13 mm2, Universal 8-32 / M4 Taps
TR31Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 3"
CP331SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, 8-32 Tap
SM1L30C1SM1 Slotted Lens Tube, 3" Thread Depth, 2 Retaining Rings Included
LC1715-A1N-BK7 Plano-Concave Lens, Ø1", f = -50.0 mm, AR Coating: 350-700 nm
ER3-P41Cage Assembly Rod, 3" Long, Ø6 mm, 4 Pack
2249-C-121RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 12" (304 mm)
View Metric Product List
Item #QtyDescription
PDA36A21Si Switchable Gain Detector, 350 - 1100 nm, 12 MHz BW, 13 mm2, Universal 8-32 / M4 Taps
TR75/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 75 mm
CP33/M1SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, M4 Tap
SM1L30C1SM1 Slotted Lens Tube, 3" Thread Depth, 2 Retaining Rings Included
LC1715-A1N-BK7 Plano-Concave Lens, Ø1", f = -50.0 mm, AR Coating: 350-700 nm
ER3-P41Cage Assembly Rod, 3" Long, Ø6 mm, 4 Pack
2249-C-121RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 12" (304 mm)
PDA Photodetector Connected to an SM1 Lens Tube in a 30 mm Cage System

Click to Enlarge

View Imperial Product List
Item #QtyDescription
PDA36A21Si Switchable Gain Detector, 350 - 1100 nm, 12 MHz BW, 13 mm2, Universal 8-32 / M4 Taps
TR31Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 3"
CP331SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, 8-32 Tap
ER3-P41Cage Assembly Rod, 3" Long, Ø6 mm, 4 Pack
2249-C-121RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 12" (304 mm)
View Metric Product List
Item #QtyDescription
PDA36A21Si Switchable Gain Detector, 350 - 1100 nm, 12 MHz BW, 13 mm2, Universal 8-32 / M4 Taps
TR75/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 75 mm
CP33/M1SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, M4 Tap
ER3-P41Cage Assembly Rod, 3" Long, Ø6 mm, 4 Pack
2249-C-121RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 12" (304 mm)
PDA Photodetector Integrated into a 30 mm Cage System Using the External SM1 Threads

Click to Enlarge

View Imperial Product List
Item #QtyDescription
PDA36A21Si Switchable Gain Detector, 350 - 1100 nm, 12 MHz BW, 13 mm2, Universal 8-32 / M4 Taps
TR31Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 3"
CP331SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, 8-32 Tap
ER3-P41Cage Assembly Rod, 3" Long, Ø6 mm, 4 Pack
SM1T21SM1 (1.035"-40) Coupler, External Threads, 0.5" Long, Two Locking Rings
2249-C-121RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 12" (304 mm)
View Metric Product List
Item #QtyDescription
PDA36A21Si Switchable Gain Detector, 350 - 1100 nm, 12 MHz BW, 13 mm2, Universal 8-32 / M4 Taps
TR75/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 75 mm
CP33/M1SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, M4 Tap
ER3-P41Cage Assembly Rod, 3" Long, Ø6 mm, 4 Pack
SM1T21SM1 (1.035"-40) Coupler, External Threads, 0.5" Long, Two Locking Rings
2249-C-121RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 12" (304 mm)
PDA Photodetector Integrated into a 30 mm Cage System Using the SM1T1 (included) and SM1T2 Adapter
Detectors Housing Drawing
(Click Icon for Details)
Mounting Taps SM Thread Compatibility Dimensions Output
Connector
PDA25K2 Two Universal Taps for
8-32 and M4
Internal SM05 (0.535"-40)
External SM1 (1.035"-40)
1.96" x 0.89" x 2.79"
(49.8 mm x 22.5 mm x 70.9 mm)
BNC

BNC Female Output (Photodetector)

BNC Female

0 - 10 V Output

PDA Male (Power Cables)

Pinout for PDA Power Cable

PDA Female (Photodetector)

Pinout for PDA Power Connector

Photodiode Tutorial

Theory of Operation

A junction photodiode is an intrinsic device that behaves similarly to an ordinary signal diode, but it generates a photocurrent when light is absorbed in the depleted region of the junction semiconductor. A photodiode is a fast, highly linear device that exhibits high quantum efficiency based upon the application and may be used in a variety of different applications.

It is necessary to be able to correctly determine the level of the output current to expect and the responsivity based upon the incident light. Depicted in Figure 1 is a junction photodiode model with basic discrete components to help visualize the main characteristics and gain a better understanding of the operation of Thorlabs' photodiodes.

Equation 1
Photodiode Circuit Diagram
Figure 1: Photodiode Model

Photodiode Terminology

Responsivity
The responsivity of a photodiode can be defined as a ratio of generated photocurrent (IPD) to the incident light power (P) at a given wavelength:

Equation 2

Modes of Operation (Photoconductive vs. Photovoltaic)
A photodiode can be operated in one of two modes: photoconductive (reverse bias) or photovoltaic (zero-bias). Mode selection depends upon the application's speed requirements and the amount of tolerable dark current (leakage current).

Photoconductive
In photoconductive mode, an external reverse bias is applied, which is the basis for our DET series detectors. The current measured through the circuit indicates illumination of the device; the measured output current is linearly proportional to the input optical power. Applying a reverse bias increases the width of the depletion junction producing an increased responsivity with a decrease in junction capacitance and produces a very linear response. Operating under these conditions does tend to produce a larger dark current, but this can be limited based upon the photodiode material. (Note: Our DET detectors are reverse biased and cannot be operated under a forward bias.)

Photovoltaic
In photovoltaic mode the photodiode is zero biased. The flow of current out of the device is restricted and a voltage builds up. This mode of operation exploits the photovoltaic effect, which is the basis for solar cells. The amount of dark current is kept at a minimum when operating in photovoltaic mode.

Dark Current
Dark current is leakage current that flows when a bias voltage is applied to a photodiode. When operating in a photoconductive mode, there tends to be a higher dark current that varies directly with temperature. Dark current approximately doubles for every 10 °C increase in temperature, and shunt resistance tends to double for every 6 °C rise. Of course, applying a higher bias will decrease the junction capacitance but will increase the amount of dark current present.

The dark current present is also affected by the photodiode material and the size of the active area. Silicon devices generally produce low dark current compared to germanium devices which have high dark currents. The table below lists several photodiode materials and their relative dark currents, speeds, sensitivity, and costs.

Material Dark Current Speed Spectral Range Cost
Silicon (Si) Low High Speed Visible to NIR Low
Germanium (Ge) High Low Speed NIR Low
Gallium Phosphide (GaP) Low High Speed UV to Visible Moderate
Indium Gallium Arsenide (InGaAs) Low High Speed NIR Moderate
Indium Arsenide Antimonide (InAsSb) High Low Speed NIR to MIR High
Extended Range Indium Gallium Arsenide (InGaAs) High High Speed NIR High
Mercury Cadmium Telluride (MCT, HgCdTe) High Low Speed NIR to MIR High

Junction Capacitance
Junction capacitance (Cj) is an important property of a photodiode as this can have a profound impact on the photodiode's bandwidth and response. It should be noted that larger diode areas encompass a greater junction volume with increased charge capacity. In a reverse bias application, the depletion width of the junction is increased, thus effectively reducing the junction capacitance and increasing the response speed.

Bandwidth and Response
A load resistor will react with the photodetector junction capacitance to limit the bandwidth. For best frequency response, a 50 Ω terminator should be used in conjunction with a 50 Ω coaxial cable. The bandwidth (fBW) and the rise time response (tr) can be approximated using the junction capacitance (Cj) and the load resistance (RLOAD):

Equation 3

Noise Equivalent Power
The noise equivalent power (NEP) is the generated RMS signal voltage generated when the signal to noise ratio is equal to one. This is useful, as the NEP determines the ability of the detector to detect low level light. In general, the NEP increases with the active area of the detector and is given by the following equation:

Photoconductor NEP

Here, S/N is the Signal to Noise Ratio, Δf is the Noise Bandwidth, and Incident Energy has units of W/cm2. For more information on NEP, please see Thorlabs' Noise Equivalent Power White Paper.

Terminating Resistance
A load resistance is used to convert the generated photocurrent into a voltage (VOUT) for viewing on an oscilloscope:

Equation 4

Depending on the type of the photodiode, load resistance can affect the response speed. For maximum bandwidth, we recommend using a 50 Ω coaxial cable with a 50 Ω terminating resistor at the opposite end of the cable. This will minimize ringing by matching the cable with its characteristic impedance. If bandwidth is not important, you may increase the amount of voltage for a given light level by increasing RLOAD. In an unmatched termination, the length of the coaxial cable can have a profound impact on the response, so it is recommended to keep the cable as short as possible.

Shunt Resistance
Shunt resistance represents the resistance of the zero-biased photodiode junction. An ideal photodiode will have an infinite shunt resistance, but actual values may range from the order of ten Ω to thousands of MΩ and is dependent on the photodiode material. For example, and InGaAs detector has a shunt resistance on the order of 10 MΩ while a Ge detector is in the kΩ range. This can significantly impact the noise current on the photodiode. For most applications, however, the high resistance produces little effect and can be ignored.

Series Resistance
Series resistance is the resistance of the semiconductor material, and this low resistance can generally be ignored. The series resistance arises from the contacts and the wire bonds of the photodiode and is used to mainly determine the linearity of the photodiode under zero bias conditions.

Common Operating Circuits

Reverse Biased DET Circuit
Figure 2: Reverse-Biased Circuit (DET Series Detectors)

The DET series detectors are modeled with the circuit depicted above. The detector is reverse biased to produce a linear response to the applied input light. The amount of photocurrent generated is based upon the incident light and wavelength and can be viewed on an oscilloscope by attaching a load resistance on the output. The function of the RC filter is to filter any high-frequency noise from the input supply that may contribute to a noisy output.

Reverse Biased DET Circuit
Figure 3: Amplified Detector Circuit

One can also use a photodetector with an amplifier for the purpose of achieving high gain. The user can choose whether to operate in Photovoltaic of Photoconductive modes. There are a few benefits of choosing this active circuit:

  • Photovoltaic mode: The circuit is held at zero volts across the photodiode, since point A is held at the same potential as point B by the operational amplifier. This eliminates the possibility of dark current.
  • Photoconductive mode: The photodiode is reversed biased, thus improving the bandwidth while lowering the junction capacitance. The gain of the detector is dependent on the feedback element (Rf). The bandwidth of the detector can be calculated using the following:

Equation 5

where GBP is the amplifier gain bandwidth product and CD is the sum of the junction capacitance and amplifier capacitance.

Effects of Chopping Frequency

The photoconductor signal will remain constant up to the time constant response limit. Many detectors, including PbS, PbSe, HgCdTe (MCT), and InAsSb, have a typical 1/f noise spectrum (i.e., the noise decreases as chopping frequency increases), which has a profound impact on the time constant at lower frequencies.

The detector will exhibit lower responsivity at lower chopping frequencies. Frequency response and detectivity are maximized for

Photoconductor Chopper Equation

The following table lists Thorlab's selection of previous and current generation PDA, PDF, and DET detectors.

Previous Generation Cross Reference of PDA and DET Detectors
Wavelength Material Biased
Detector
Amplified
Detector
Current Generation Previous Generation Current Generation Previous Generation
150 - 550 nm GaP DET25K2 DET25K(/M) PDA25K2 PDA25K(-EC)
200 - 1100 nm Si DET10A2 DET10A(/M) PDA10A2 PDA10A(-EC)
320 - 1000 nm Si - - PDA8A2 PDA8A
320 - 1100 nm Si DET100A2 DET100A(/M)a PDA100A2 PDA100A(-EC)b
Si - - PDF10A2 PDF10A(/M)
350 - 1100 nm Si DET36A2 DET36A(/M) PDA36A2 PDA36A(-EC)
500 - 1700 nm InGaAs DET10N2 DET10N(/M) - -
800 - 1700 nm InGaAs DET20C2 DET20C(/M) PDA20CS2 PDA20CS(-EC)
- - PDA05CF2 PDA10CF(-EC)
- - PDF10C2 PDF10C(/M)
- - PDA20C2 PDA20C(/M)
800 - 1800 nm Ge DET30B2 DET30B(/M) PDA30B2 PDA30B(-EC)
DET50B2 DET50B(/M) PDA50B2 PDA50B(-EC)
900 - 1700 nm InGaAs DET10C2 DET10C(/M) PDA10CS2 PDA10CS(-EC)
900 - 2600 nm InGaAs DET05D2 DET05D(/M)c PDA10D2 PDA10D(-EC)c
DET10D2 DET10D(/M)c - -
  • The DET100A(/M) wavelength range is 350 - 1100 nm.
  • The PDA100A(-EC) wavelength range is 340 - 1100 nm.
  • The DET05D(/M), PDA10D(-EC), and DET10D(/M) wavelength range is 800 - 2600 nm.

Pulsed Laser Emission: Power and Energy Calculations

Determining whether emission from a pulsed laser is compatible with a device or application can require referencing parameters that are not supplied by the laser's manufacturer. When this is the case, the necessary parameters can typically be calculated from the available information. Calculating peak pulse power, average power, pulse energy, and related parameters can be necessary to achieve desired outcomes including:

  • Protecting biological samples from harm.
  • Measuring the pulsed laser emission without damaging photodetectors and other sensors.
  • Exciting fluorescence and non-linear effects in materials.

Pulsed laser radiation parameters are illustrated in Figure 1 and described in the table. For quick reference, a list of equations are provided below. The document available for download provides this information, as well as an introduction to pulsed laser emission, an overview of relationships among the different parameters, and guidance for applying the calculations. 

 

Equations:

Period and repetition rate are reciprocal:    and 
Pulse energy calculated from average power:       
Average power calculated from pulse energy:        
Peak pulse power estimated from pulse energy:            

Peak power and average power calculated from each other:
  and
Peak power calculated from average power and duty cycle*:
*Duty cycle () is the fraction of time during which there is laser pulse emission.
Pulsed Laser Emission Parameters
Click to Enlarge

Figure 1: Parameters used to describe pulsed laser emission are indicated in the plot (above) and described in the table (below). Pulse energy (E) is the shaded area under the pulse curve. Pulse energy is, equivalently, the area of the diagonally hashed region. 

Parameter Symbol Units Description
Pulse Energy E Joules [J] A measure of one pulse's total emission, which is the only light emitted by the laser over the entire period. The pulse energy equals the shaded area, which is equivalent to the area covered by diagonal hash marks.
Period Δt  Seconds [s]  The amount of time between the start of one pulse and the start of the next.
Average Power Pavg Watts [W] The height on the optical power axis, if the energy emitted by the pulse were uniformly spread over the entire period.
Instantaneous Power P Watts [W] The optical power at a single, specific point in time.
Peak Power Ppeak Watts [W] The maximum instantaneous optical power output by the laser.
Pulse Width Seconds [s] A measure of the time between the beginning and end of the pulse, typically based on the full width half maximum (FWHM) of the pulse shape. Also called pulse duration.
Repetition Rate frep Hertz [Hz] The frequency with which pulses are emitted. Equal to the reciprocal of the period.

Example Calculation:

Is it safe to use a detector with a specified maximum peak optical input power of 75 mW to measure the following pulsed laser emission?

  • Average Power: 1 mW
  • Repetition Rate: 85 MHz
  • Pulse Width: 10 fs

The energy per pulse:

seems low, but the peak pulse power is:

It is not safe to use the detector to measure this pulsed laser emission, since the peak power of the pulses is >5 orders of magnitude higher than the detector's maximum peak optical input power.


Posted Comments:
scottie730318  (posted 2013-10-31 11:31:12.257)
Dear Sir: I want to ask about the PDA25K amplified photo-detector (GaP). Can the PDA25K amplified photo-detector change the GaP photodiode to GaAsP by myself?
cdaly  (posted 2013-11-06 04:56:14.0)
Response from Chris at Thorlabs: Thank you for your inquiry. It's possible but difficult. The electronic components, like the BNC and power connectors are soldered to the main PCB board while in the housing, making it very difficult to remove and manipulate. Also we would not be able to guarantee any sort of dynamic range, since this will depend on the diode's responsivity.
tcohen  (posted 2012-11-22 11:19:00.0)
Response from Tim at Thorlabs: For the device output, the PD is internally biased at 8V which means this is the highest possible voltage, however the supply has current limited protection, limiting the output to 150mA. The worst case is then 7.5V applied across the load. Practically this should not be possible as the PD would destroy itself before this point. Typically, PD bond wires act as fuses and will blow above 10mA (average and not specific/limited to this device), with pulse currents being higher. If you exceed the max peak power specification, the photo detector itself will be destroyed. The fiber output is focused onto a very small active area detector, significantly increasing the power density. Steps should be taken to safeguard the amount of power applied to the detector.
makarov  (posted 2012-11-08 18:07:27.85)
Up to what photocurrent (or input optical power at a specific wavelength) does this detector stay linear? What is its 1 dB compression point? Also, what is the absolute maximum output voltage into 50 Ohm that it is able to produce when badly overloaded (above its absolute maximum optical power rating)? The latter is important to know for the safety of a fast oscilloscope input connected to the detector; there is a bit of difference between paying $4k for a new detector and paying $4k+$10k for that plus oscilloscope repair :).
jjurado  (posted 2011-08-11 13:26:00.0)
Response from Javier at Thorlabs to foertsch: For photodiode-based detectors such as the PDA8GS, the bandwidth is independent of the operating wavelength; it is rather a function of the electrical characteristics of the amplifier and the capacitance and resistance of the circuit. So, at 670 nm, the bandwidth specification of DC to 8 GHz still holds. I will contact you directly for further support.
foertsch  (posted 2011-08-11 15:06:15.0)
From the paper catalog I learned that the responsivity of the photodiode applied in this detector is still around 0.25A/W at 650nm. Do you have any idea about the bandwidth at 670nm? I know it is out of spec, but in our application a) the frequency response will be calibrated anyway and b) 2-3Ghz bandwidth would be enough.
jjurado  (posted 2011-08-05 14:16:00.0)
Response from Javier at Thorlabs to jeffrey.owen.white: Thank you very much for your feedback! You are correct. The gain value is independent of wavelength, so we will remove this information.
jeffrey.owen.white  (posted 2011-08-04 18:14:11.0)
The following text from the webpage probably has a typo, since the spec is purely electrical, not optical. "a transimpedance amplifier that has a gain of 450 V/A at 1310 nm"
jjurado  (posted 2011-08-03 14:28:00.0)
Response from Javier at Thorlabs to jikim: You can certainly use this detector with a frequency modulated CW laser. Since it is a photodiode-based detector, it simply generates a voltage output based on the intensity of the input. The voltage signal can have a frequency in the range from DC level (for CW lasers), all the way up to 9.5 GHz (for pulsed lasers), depending on the nature of the input light. I will contact you directly for further assistance.
jikim  (posted 2011-08-03 16:51:36.0)
Is this photo-detector suitable for CW lasers whose frequency is modulated?

The following table lists Thorlabs' selection of photodiodes and photoconductive detectors. Item numbers in the same row contain the same detector element.

Photodetector Cross Reference
Wavelength Material Unmounted
Photodiode
Mounted
Photodiode
Biased
Detector
Amplified
Detector
Amplified Detector,
OEM Package
150 - 550 nm GaP - SM05PD7A DET25K2 PDA25K2 -
200 - 1100 nm Si FDS010 SM05PD2A
SM05PD2B
DET10A2 PDA10A2 -
Si - SM1PD2A - - -
320 - 1000 nm Si - - - PDA8A2 -
320 - 1100 nm Si FD11A SM05PD3A PDF10A2 -
Si - a - DET100A2 a PDA100A2 a PDAPC2 a
340 - 1100 nm Si FDS10X10 - - - -
350 - 1100 nm Si FDS100
FDS100-CAL b
SM05PD1A
SM05PD1B
DET36A2 PDA36A2 PDAPC1
Si FDS1010
FDS1010-CAL b
SM1PD1A
SM1PD1B
- - -
400 - 1000 nm Si - - - PDA015A(/M)
FPD310-FS-VIS
FPD310-FC-VIS
FPD510-FC-VIS
FPD510-FS-VIS
FPD610-FC-VIS
FPD610-FS-VIS
-
400 - 1100 nm Si FDS015 c - - - -
Si FDS025 c
FDS02 d
- DET02AFC(/M)
DET025AFC(/M)
DET025A(/M)
DET025AL(/M)
- -
400 - 1700 nm Si & InGaAs DSD2 - - - -
500 - 1700 nm InGaAs - - DET10N2 - -
750 - 1650 nm InGaAs - - - PDA8GS -
800 - 1700 nm InGaAs FGA015 - - PDA015C(/M) -
InGaAs FGA21
FGA21-CAL b
SM05PD5A DET20C2 PDA20C2
PDA20CS2
-
InGaAs FGA01 c
FGA01FC d
- DET01CFC(/M) - -
InGaAs FDGA05 c - - PDA05CF2 -
InGaAs - - DET08CFC(/M)
DET08C(/M)
DET08CL(/M)
- -
InGaAs - - - PDF10C2 -
800 - 1800 nm Ge FDG03
FDG03-CAL b
SM05PD6A DET30B2 PDA30B2 -
Ge FDG50 - DET50B2 PDA50B2 -
Ge FDG05 - - - -
900 - 1700 nm InGaAs FGA10 SM05PD4A DET10C2 PDA10CS2 -
900 - 2600 nm InGaAs FD05D - DET05D2 - -
FD10D - DET10D2 PDA10D2 -
950 - 1650 nm InGaAs - - - FPD310-FC-NIR
FPD310-FS-NIR
FPD510-FC-NIR
FPD510-FS-NIR
FPD610-FC-NIR
FPD610-FS-NIR
-
1.0 - 5.8 µm InAsSb - - - PDA10PT(-EC) -
2.0 - 8.0 µm HgCdTe (MCT) VML8T0
VML8T4 e
- - PDAVJ8 -
2.0 - 10.6 µm HgCdTe (MCT) VML10T0
VML10T4 e
- - PDAVJ10 -
2.7 - 5.0 µm HgCdTe (MCT) VL5T0 - - PDAVJ5 -
2.7 - 5.3 µm InAsSb - - - PDA07P2 -
  • If you are interested in purchasing the bare photodiode incorporated in these detectors without the printed circuit board, please contact Tech Support.
  • Calibrated Unmounted Photodiode
  • Unmounted TO-46 Can Photodiode
  • Unmounted TO-46 Can Photodiode with FC/PC Bulkhead
  • Photovoltaic Detector with Thermoelectric Cooler

GaP Amplified Photodetector, Switchable Gain

Item #a Housing Featuresb Wavelength
Range
Bandwidth Range NEPc Responsivity Data Active Aread,e Operating
Temperature
Range
Power Supply
Included
PDA25K2 150 - 550 nm DC - 9.5 MHz 1.68 x 10-11 to
8.58 x 10-10 W/Hz1/2

Click Here for
Raw Data
4.8 mm2
(2.2 x 2.2 mm)
10 to 40 °C Yes
  • Click on the link to view a photo of each item.
  • Click the icon for housing information.
  • A noise equivalent power (NEP) range is given for this switchable gain detector. For specific gain specifications, please see Specs tab above.
  • Click on the link to view an image of the detector element.
  • The detector active area surface is flush with the front the housing.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PDA25K2 Support Documentation
PDA25K2GaP Switchable Gain Amplified Detector, 150 - 550 nm, 9.5 MHz BW, 4.8 mm2, Universal 8-32 / M4 Mounting Holes
$454.76
Today

PDA Power Supply Cable

Pinout for Cable

The PDA-C-72 power cord is offered for the PDA line of amplified photodetectors when using with a power supply other than the one included with the detector. The cord has tinned leads on one end and a PDA-compatible 3-pin connector on the other end. It can be used to power the PDA series of amplified photodetectors with any power supply that provides a DC voltage. The pin descriptions are shown to the right.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PDA-C-72 Support Documentation
PDA-C-7272" PDA Power Supply Cable, 3-Pin Connector
$21.63
7-10 Days

±12 VDC Regulated Linear Power Supply

  • Replacement Power Supply for the PDA and PDF Amplified Photodetectors Sold Above
  • ±12 VDC Power Output
  • Current Limit Enabling Short Circuit and Overload Protection
  • On/Off Switch with LED Indicator
  • Switchable AC Input Voltage (100, 120, or 230 VAC)
  • 2 m (6.6 ft) Cable with LUMBERG RSMV3 Male Connector
  • UL and CE Compliant

The LDS12B ±12 VDC Regulated Linear Power Supply is intended as a replacement for the supply that comes with our PDA and PDF line of amplified photodetectors sold on this page. The cord has three pins: one for ground, one for +12 V, and one for -12 V (see diagram above). A region-specific power cord is shipped with the LDS12B power supply based on your location. This power supply can also be used with the PDB series of balanced photodetectorsPMM series of photomultiplier modules,APD series of avalanche photodetectors, and the FSAC autocorrelator for femtosecond lasers.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
LDS12B Support Documentation
LDS12B±12 VDC Regulated Linear Power Supply, 6 W, 100/120/230 VAC
$87.35
Today

Internally SM1-Threaded Fiber Adapters

  • FC/PC (Narrow or Wide Key), FC/APC (Narrow Key or Wide Key), SMA, ST/PC, SC/PC, or LC/PC Receptacles
  • Light-Tight Construction When Used with SM1 Lens Tubes
  • Compatible with Many of Our Photodiode Power Sensors

Note: The APC adapters have two dimples in the front surface that allow them to be tightened with the SPW909 or SPW801 spanner wrench. The dimples do not go all the way through the disk so that the adapter can be used in light-tight applications when paired with SM1 lens tubes.

FC/PC and FC/APC adapters are available with either narrow (2.0 mm) or wide (2.2 mm) key connectors; for more details on narrow versus wide key connectors, please see our Intro to Fiber tutorial.

Item # S120-FC2 S120-FC S120-APC2a S120-APCa S120-SMA S120-ST S120-SC S120-LC
Adapter Image
(Click the Image
to Enlarge)
S120-FC2 S120-FC S120-APC2 S120-APC S120-SMA S120-ST S120-SC S120-LC
Connector Type FC/PC,
2.0 mm Narrow Key
FC/PC,
2.2 mm Wide Key
FC/APC,
2.0 mm Narrow Key
FC/APC,
2.2 mm Wide Key
SMA ST/PC SC/PCb LC/PC
Threading Internal SM1 (1.035"-40)
  • The S120-APC and S120-APC2 are designed with a 4° mechanical angle to compensate for the refraction angle of the output beam.
  • In certain angle-independent applications, this adapter may also be used with SC/APC connectors.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
S120-FC2 Support Documentation
S120-FC2FC/PC Fiber Adapter Cap with Internal SM1 (1.035"-40) Threads, Narrow Key (2.0 mm)
$43.26
7-10 Days
S120-FC Support Documentation
S120-FCFC/PC Fiber Adapter Cap with Internal SM1 (1.035"-40) Threads, Wide Key (2.2 mm)
$43.26
Today
S120-APC2 Support Documentation
S120-APC2FC/APC Fiber Adapter Cap with Internal SM1 (1.035"-40) Threads, Narrow Key (2.0 mm)
$33.78
Today
S120-APC Support Documentation
S120-APCCustomer Inspired! FC/APC Fiber Adapter Cap with Internal SM1 (1.035"-40) Threads, Wide Key (2.2 mm)
$33.78
7-10 Days
S120-SMA Support Documentation
S120-SMASMA Fiber Adapter Cap with Internal SM1 (1.035"-40) Threads
$43.26
Today
S120-ST Support Documentation
S120-STST/PC Fiber Adapter Cap with Internal SM1 (1.035"-40) Threads
$43.26
Today
S120-SC Support Documentation
S120-SCSC/PC Fiber Adapter Cap with Internal SM1 (1.035"-40) Threads
$54.35
Today
S120-LC Support Documentation
S120-LCLC/PC Fiber Adapter Cap with Internal SM1 (1.035"-40) Threads
$54.35
Today

Externally SM1-Threaded Fiber Adapters

Note: Each disk has four dimples, two in the front surface and two in the back surface, that allow it to be tightened from either side with the SPW909 or SPW801 spanner wrench. The dimples do not go all the way through the disk so that the adapters can be used in light-tight applications when paired with SM1 lens tubes. Once the adapter is at the desired position, use an SM1RR retaining ring to secure it in place.

FC/PC and FC/APC adapters are available with either narrow (2.0 mm) or wide (2.2 mm) key connectors; for more details on narrow versus wide key connectors, please see our Intro to Fiber tutorial.

Item # SM1FC2 SM1FC SM1FCA2a SM1FCAa SM1SMA SM1ST SM1SC1b SM1LCb
Adapter Image
(Click the Image
to Enlarge)
SM1FC2 SM1FC SM1FCA2 SM1FCA SM1SMA SM1ST SM1ST SM1ST
Connector Type FC/PC,
2.0 mm Narrow Key
FC/PC,
2.2 mm Wide Key
FC/APC,
2.0 mm Narrow Key
FC/APC,
2.2 mm Wide Key
SMA ST/PC SC/PCc LC/PC
Threading External SM1 (1.035"-40)
  • The SM1FCA2 and SM1FCA are designed with a 4° mechanical angle to compensate for the refraction angle of the output beam.
  • These adapters can only be threaded in place with the connector facing away from the internal threading.
  • In certain angle-independent applications, this adapter may also be used with SC/APC connectors.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SM1FC2 Support Documentation
SM1FC2FC/PC Fiber Adapter Plate with External SM1 (1.035"-40) Threads, Narrow Key (2.0 mm)
$32.16
Today
SM1FC Support Documentation
SM1FCFC/PC Fiber Adapter Plate with External SM1 (1.035"-40) Threads, Wide Key (2.2 mm)
$32.16
Today
SM1FCA2 Support Documentation
SM1FCA2Customer Inspired! FC/APC Fiber Adapter Plate with External SM1 (1.035"-40) Threads, Narrow Key (2.0 mm)
$34.11
Today
SM1FCA Support Documentation
SM1FCAFC/APC Fiber Adapter Plate with External SM1 (1.035"-40) Threads, Wide Key (2.2 mm)
$34.11
7-10 Days
SM1SMA Support Documentation
SM1SMASMA Fiber Adapter Plate with External SM1 (1.035"-40) Threads
$31.38
Today
SM1ST Support Documentation
SM1STST/PC Fiber Adapter Plate with External SM1 (1.035"-40) Threads
$29.91
Today
SM1SC1 Support Documentation
SM1SC1SC/PC Fiber Adapter Plate with External SM1 (1.035"-40) Threads
$61.23
Today
SM1LC Support Documentation
SM1LCLC/PC Fiber Adapter Plate with External SM1 (1.035"-40) Threads
$61.23
Today