Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

DWDM Laser Sources - LS5000


  • Wavelengths: 1530.11 to 1611.79 nm (ITU 1100 Grid)
  • Excellent Stability
  • Wavelength and Power Tuning

LS5000
Modules

ITC5000 & LS5000
Modules in TXP5016 Chassis

Easy-to-Use Graphical Interface
(PC Not Included)

Related Items


Please Wait

LS5000 Features

  • CW DFB Laser Source
  • L-, and C-Band on 100 GHz ITU Grid
  • Output Power: 20 mW
  • Unbeatable Wavelength Stability:<5 pm / 24 hrs
  • Extremely Stable Output Power <0.01dB / 24 hrs
  • Precise Wavelength Tuning: over ±0.85 nm
  • Precise Power Attenuation: over 6 dB, 10 dB typ.
  • Versatile Coherence Control
  • Variable Coherence Control, Linewidths Adjustable up to 1 GHz
  • Stimulated Brillouin Scattering Suppression
  • FC/APC Connector

LS5000 Applications

  • WDM Light Comb for Erbium Doped Fiber Amplifier (EDFA) Testing
  • Photonic Component Testing
  • Bit Error Rater (BER) Link Measurements
  • Multi-Laser Optical Source DWDM Transmission Experiments

Introduction
The LS5000 Series Modules are DWDM DFB Laser Sources for the TXP platform . These laser source modules cover the 1530.33 – 1611.79 nm wavelength range, on the 100 GHz ITU grid, and provide 20 mW optical power. The optical power can be tuned over 6 dB, and the wavelength over ± 0.85 nm. These light source modules have been designed for excellent stability in power and wavelength, providing reliable measurement results for test setups characterizing BER link performance and EDFA parameters. The modules feature internal modulation capabilities for flexible coherence control, especially the triangular modulation format for efficient suppression of Stimulated Brillouin Scattering in fibers.

Stability, Accuracy, and Dependability
This DWDM laser platform is the ideal choice for demanding DWDM test and measurement applications with laser linewidths of less than 10 MHz, center wavelength stability of better than 0.005 nm per 24 hours, and wavelength accuracy of better than ±0.025 nm. We use only telecom-rated, butterfly packaged DFB lasers with integrated TEC elements, optical isolators, and low back-reflection fiber pigtails. When combined with our sophisticated drive circuits, the result is an extremely stable, low-noise laser source that exhibits optical power stability better than 0.005 dB per 60 minutes and a relative intensity noise RIN figure of typ. -145dB/Hz. All Thorlabs' instruments are backed by an extensive two-year warranty on materials and workmanship.

Coherence Control, Internal Modulation
For high-precision power measurements, the narrow linewidth of a DFB laser can lead to interference effects caused by reflections from the multiple surfaces that are present in most optical systems. These multiple reflections, while extremely small, can accumulate due to the long coherence length of the laser light. Brillouin scattering is another effect that can lead to significant errors when making optical power measurements in fiber-based systems.

The magnitude of these effects can be significantly reduced by increasing the linewidths of the source. Therefore, all the DWDM-series laser sources provide an adjustable coherence length control. Here a small signal modulation on the laser current is used to broaden the DFB laser linewidth from a few MHz up to more than 1 GHz. The LS5000 Series provides continuous adjustment of the linewidth over this entire range. An internal, freely running, sine wave/square/triangle wave generator is used to modulate the laser current. The modulation frequency range of the function generator is 20 Hz to 20 kHz with up to 100% modulation depths. Using these features, an ideal non-discrete Gaussian-shaped distribution or a discrete spectral distribution is generated.

External Analog LF Modulation, DC to 50 kHz (Optional)
For applications where a precise LF modulation up to 50 kHz is required, the DWDM modules are available with an LF modulation option. With this option, the output power can be modulated via an optional SMA input. The laser remains fully protected due to a precise limit circuit located inside the module.

Precision Wavelength Tuning
The wavelength is displayed with a resolution of 0.001 nm on the LS5000 GUI or can be read through the data interface of the TXP-Chassis (USB or Ethernet) with a resolution of 0.001 nm. By precisely controlling the temperature of the laser chip, the emitted wavelength can be tuned over a range of ±0.85 nm (approximately ±100 GHz). This range allows the central wavelength of the source to be shifted from one transmission channel to either of the adjacent channels for dense WDM systems with 100 GHz channel spacing or tuning over up to 8 channels for systems with 25 GHz channel spacing. This feature is useful for simulating crosstalk between channels. It can also be used to measure the profile of narrow band DWDM filters. Manual polarization controllers can be supplied as accessories for laser modules. They can be used to adapt the state of polarization in the fiber to polarizationdependant external modulators.

Operation
A TXP chassis is required for the operation of the LS5000 Series modules . The modules are hot-pluggable; they can be inserted or removed during the operation of other modules. An intuitive graphical user interface (GUI) for the LS5000 Series modules is delivered with the TXP chassis, as well as drivers for LabVIEW™, LabWindows/CVI™, MSVC and Borland C.

For further information, please contact our Tech Support Team.

Technical Data LS5000 DWDM Laser Source Modules
Wavelength
Options100 Wavelengths within ITU Grid in C and L-Bandsa
Tuning Range±0.85 nm
Accuracy±0.025 nm, Typ.< ±0.01 nm
Stability typ.<0.005 nm Over 24 hrs
Resolution1 pm
Laser Linewidth<10 MHz
Output Power
Optical Power20 mW
Accuracy (abs./ rel.)0.6 dB / 0.4 dB
Stability (Coherence Control active)<0.002 dB Over 15 s,
<0.005 dB Over 60 min,
<0.01 dB Over 24 hrs
Attenuation Range>6 dB; 10 dB Typ. (Continuously Variable)
Resolution0.01 dB
Side Mode Suppression Ratio (SMSR)>40 dB Typ. (>36 dB Min) at Max Power
Relative Intensity Noise (RIN)-145 dB/Hz Typ.
Optical Isolation>35 dB
Coherence Control (Standard Feature, All Models)
LinewidthUp to 1 GHz (Adjustable)
ShapeSine, Square, and Triangle
Frequency0.02 to up to 20 kHz
Modulation Depth0.1 to 100%
Modulation
Analog LF ModulationDC to 50 kHz (Option, via SMA Input at the Module)
General Data
Optical Output (Standard)FC/APCb
FiberPMFc
Operating Temperature0 to 35 °C (non condensing)
Storing Temperature-40 to 60 °C
Warm-Up Time for Rated Accuracy15 min
Laser Module Width1 TXP Slot
Weight<0.7 kg
Laser Safety Class1M
  • Subject to DFB laser diode availability, 25GHz and 50GHz grid on request
  • Other connector styles (SC, E2000...) and non-angled (PC) ferrule on request
  • Connector key aligned to slow axis on request (All technical data are valid at 23 ± 5 °C and 45 ± 15% relative humidity)

The Software Package for the TXP5000 Platform contains the Software Modules for the LS5000

TXP Software

Version 3.1.5


Standard full TXP software packages for the LS5000:
Applications, Drivers, and Firmware.

Software Download

Posted Comments:
No Comments Posted

Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright 1999-2018 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image