Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

4 Megapixel Scientific-Grade Cameras for Microscopy


  • 4 Megapixel Monochrome and Color CCD Cameras
  • Scientific-Grade Cameras with <12 e- Read Noise
  • Up to 25.8 Frames per Second for the Full Sensor
  • Support for LabVIEW, MATLAB, µManager/ImageJ, and MetaMorph

4070M-CL Scientific CCD Camera Mounted
On a Bergamo® II Microscope

4070C-GE-TE

Hermetically Sealed
Two-Stage Cooled Color Camera

4070M-USB

Non-Cooled Monochrome Camera

Related Items


Please Wait

Applications

  • Fluorescence Microscopy
  • Transmitted Light Microscopy
  • Whole-Slide Microscopy
  • Electron Microscopy (TEM/SEM)
  • Histopathology
  • Inspection
  • Material Sciences
Scientific Camera Selection Guide
1.4 Megapixel
4 Megapixel
8 Megapixel
200 Frames Per Second, VGA Resolution

4 Megapixel Camera for Digital Microscopy

  • High Quantum Efficiency Maximizes Signal and SNR (52% Peak Quantum Efficiency in Monochrome Versions)
  • <12 e- Read Noise Improves the Threshold of Detectability Under Low Light Conditions
  • 4/3" Format, 2048 x 2048 Monochrome or Color CCD Sensor with 7.4 µm Square Pixels (On Semi KAI-04070M or KAI-04070-FBA)
  • Software-Selectable 20 MHz or 40 MHz Readout: Maximize Frame Rate (40 MHz) or Minimize Noise (20 MHz)
  • Asynchronous Reset, Triggered, and Bulb Exposure Modes (See Triggering Tab for Details)
  • ThorCam GUI with 32- and 64-Bit Windows® 7, 8.1, or 10 Support
  • Support for LabView, MATLAB, µManager / ImageJ, C++, and MetaMorph
  • Full-Featured, Well-Documented API for Software Developers

Thorlabs' 4 Megapixel CCD Cameras (US Patent 9,380,241 B2), which offer up to 25.8 frames per second at 40 MHz quad-tap readout of the full sensor, are specifically designed for microscopy and other demanding scientific imaging applications. These scientific cameras are ideal for materials science, fluorescence microscopy, and other techniques that would benefit from large field of view, high quantum efficiency, and low noise.

Standard Package or Hermetically Sealed TE-Cooled Camera

Our scientific cameras are offered in two package styles: a compact, non-cooled standard package and a hermetically sealed package with a two-stage TEC (thermoelectric cooler) that cools the CCD. The fan-free design limits image blur from vibrations. Cooling the camera will reduce the dark current; however, the total dark current is also a function of exposure time. For high light levels requiring short exposure times (less than 1 second), a non-cooled camera is generally sufficient. A cooled camera is only recommended for applications with low light levels requiring an exposure greater than 1 second. Please see the Camera Noise Tab for more details on the various sources of camera noise and how it impacts the choice between a standard and cooled camera.

USB 3.0, Gigabit Ethernet, or Camera Link Industry-Standard Interfaces

Thorlabs' scientific cameras are offered with a choice of a USB 3.0, Gigabit Ethernet (GigE), or Camera Link interface. GigE is ideal for situations where the camera must be far from the PC or there are multiple cameras that need to be controlled by the same PC. The GigE and Camera Link cameras are provided with either a GigE or Camera Link frame grabber card and cables. Since USB 3.0 is supported by most computers, the USB cameras do not come with a card; however, one is available separately below. A power supply and software are supplied with all cameras. More information on what's included is on the Shipping List tab. Your computer must have a free PCI Express slot to install the GigE or Camera Link interface. For more information on the three interface options and recommended computer specifications, please see the Interface tab.

Our cameras have triggering options that enable custom timing and system control; for more details, please see the Triggering tab. External triggering requires a connection to the auxiliary port of the camera. Accessory cables and boards to "break out" the individual signals are available below.

Camera with cage system
Click to Enlarge

Scientific Camera Integrated into 60 mm Cage System
Jason Mills
Jason Mills
General Manager,
Thorlabs Scientific Imaging

Feedback?
Questions?
Need a Quote?

Contact TSI

Each camera comes with a user-removable IR filter; for details on the transmission please see the Specs tab. If the filter is removed, it can be replaced with a user-supplied Ø1" (Ø25 mm) filter or another optic up to 4 mm thick; please see the camera manual (found under the red Docs icon below) for details.

The cameras have standard C-Mount (1.000"-32) threading, and Thorlabs provides a full line of thread-to-thread adapters for compatibility with other thread standards, including the SM1 (1.035"-40) threading used on our Ø1" Lens Tubes. The front face also features 4-40 tapped holes for compatibility with our 60 mm Cage System. Four 1/4"-20 tapped holes, one on each side of the housing, are compatible with our Ø1" posts. These flexible mounting options make Thorlabs' cameras the ideal choice for integrating into home-built imaging systems as well as those based on commercial microscopes.

Scientific Camera Basics
Scientific Camera Catalog PDF
Scientific Camera Capabilities
Monochrome Item #a 4070M-USB 4070M-USB-TE 4070M-GE 4070M-GE-TE 4070M-CL 4070M-CL-TE
Color Item #a 4070C-USB 4070C-USB-TE 4070C-GE 4070C-GE-TE 4070C-CL 4070C-CL-TE
Sensor Type Monochrome: ON Semiconductor KAI-04070M Monochrome CCD
Color: ON Semiconductor KAI-04070-FBA Color CCD
Number of Active Pixels 2048 x 2048 (Horizontal x Vertical)
Imaging Area 15.2 mm x 15.2 mm (Horizontal x Vertical)
Pixel Size 7.4 µm x 7.4 µm
Optical Format 4/3" Format (21.4 mm Diagonal)
Peak Quantum Efficiency Monochrome: 52% at 500 nm
Color: See Graph Below
Number of Taps
(Software Selectable)
Single, Dual, Quad Single, Dual Single, Dual, Quad
Exposure Time 0 to 1000 s in 1 ms Incrementsb
CCD Pixel Clock Speed 20 or 40 MHz
ADC Gainc 0 to 1023 Steps (0.036 dB/Step)
Optical Black Clamp 0 to 1023 Steps (0.25 ADU/Step)d
Vertical Hardware Binninge Continuous Integer Values from 1 to 10
Horizontal Software Binninge Continuous Integer Values from 1 to 10
Region of Interest 1 x 1 Pixel to 2048 x 2048 Pixels, Rectangular
Read Noisef <12 e- at 20 MHz
Digital Output 14 Bit Single Tap: 14 Bit
Dual Tap: 12 Bit
14 Bit
Cooling No -10 °C at 20 °C
Ambient Temperature
No -10 °C at 20 °C
Ambient Temperature
No -10 °C at 20 °C
Ambient Temperature
Host PC Interfaceg USB 3.0 Gigabit Ethernet Camera Link
Lens Mount C-Mount (1.000"-32)
  • The specified performance is valid when using a computer with the recommended specifications listed on the Interface tab.
  • Exposure time varies with operating mode; exposure times shorter than 1 ms may be possible when using an external trigger.
  • ADC = Analog-to-Digital Converter
  • ADU = Analog-to-Digital Unit
  • Camera Frame Rate is impacted by the Vertical Hardware Binning parameter. For color cameras, when the Image Type setting in ThorCam is anything other than "Unprocessed" only 1 x 1 binning is available. When set to Unprocessed, the camera can bin up to 24 x 24, but the image produced will be monochrome.
  • If your application is read-noise limited, we recommend using the lower CCD pixel clock speed of 20 MHz. For more information about read noise, and for examples of how to estimate the limiting factor of total camera noise, please see the Camera Noise Tab.
  • For more information on these interface options, please see the Interface tab.
Example Frame Rates at 1 ms Exposure Time
CCD Size and Binninga One Tap Two Taps Four Tapsb
20 MHz 40 MHz 20 MHz 40 MHz 20 MHz 40 MHz
Full Sensor (2048 x 2048) 4.1 fps 7.7 fps 7.4 fps 13 fps 14.8 fps 25.8 fps
Full Sensor, Bin by 2 (1024 x 1024) 7.5 fps 13.1 fps 12.8 fps 20.5 fps 25.3 fps 40.6 fps
Full Sensor, Bin by 10 (204 x 204) 21.6 fps 30.5 fps 30.0 fps 38.1 fps 58.8 fps 75.1 fps
  • Camera Frame Rate is impacted by the Vertical Hardware Binning parameter. For color cameras, when the Image Type setting in ThorCam is anything other than "Unprocessed" only 1 x 1 binning is available. When set to Unprocessed, the camera can bin up to 24 x 24, but the image produced will be monochrome.
  • Quad-tap operation is only available with USB 3.0 and Camera Link versions; GigE only supports single- and dual-tap operation.
Filter Transmission
Click to Enlarge

Click for Raw Data
The IR blocking filter (Thorlabs' Item # FESH0700)  can be removed from the camera; instructions are provided in the manual. If the filter is removed, it can be replaced with a user-supplied Ø1" (Ø25 mm) filter or another optic up to 4 mm thick.
Quantum Efficiency
Click to Enlarge

Click for Raw Data
These curves show the quantum efficiency for the color camera sensor's red, green, and blue pixels.
Quantum Efficiency
Click to Enlarge

Click for Raw Data
This curve shows the quantum efficiency for the monochrome camera sensor.
Quantum Efficiency
Click to Enlarge

Non-Cooled Camera
Quantum Efficiency
Click to Enlarge

Hermetically Sealed Cooled Camera

Thorlabs' Scientific-Grade CCD Cameras are ideal for a variety of applications. The photo gallery below contains images acquired with our 1.4 megapixel, 4 megapixel, 8 megapixel, and fast frame rate cameras.

To download some of these images as high-resolution, 16-bit TIFF files, please click here. It may be necessary to use an alternative image viewer to view the 16-bit files. We recommend ImageJ, which is a free download.

Thorlabs' Scientific Camera Applications (Click Images for Details)
Intracellular Dynamics Brightfield Microscopy Opthalmology Fluorescence Microscopy Multispectral imaging Neuroscience SEM
Intracellular Dynamics Brightfield Microscopy Ophthalmology (NIR) Fluorescence Microscopy Multispectral Imaging Neuroscience SEM/TEM
Thorlabs' Scientific Camera Recommended for Above Application
1.4 Megapixel
Fast Frame Rate
4 Megapixel
8 Megapixel
1.4 Megapixel 4 Megapixel
1.4 Megapixel
4 Megapixel
1.4 Megapixel
1.4 Megapixel 1.4 Megapixel
4 Megapixel
Fast Frame Rate

Multispectral Imaging

The video to the right is an example of a multispectral image acquisition using a liquid crystal tunable filter (LCTF) in front of a monochrome camera. With a sample slide exposed to broadband light, the LCTF passes narrow bands of light that are transmitted from the sample. The monochromatic images are captured using a monochrome scientific camera, resulting in a datacube – a stack of spectrally separated two-dimensional images which can be used for quantitative analysis, such as finding ratios or thresholds and spectral unmixing.

In the example shown, a mature capsella bursa-pastoris embryo, also known as Shepherd's-Purse, is rapidly scanned across the 420 nm - 730 nm wavelength range using Thorlabs' KURIOS-WB1 Liquid Crystal Tunable Filter. The images are captured using our 1501M-GE Scientific Camera, which is connected, with the liquid crystal filter, to a Cerna® Series Microscope. The overall system magnification is 10X. The final stacked/recovered image is shown below.

Multispectral imaging
Click to Enlarge

Final Stacked/Recovered Image

 


Thrombosis Studies

Thrombosis is the formation of a blood clot within a blood vessel that will impede the flow of blood in the circulatory system. The videos below are from experimental studies on the large-vessel thrombosis in Mice performed by Dr. Brian Cooley at the Medical College of Wisconsin. Three lasers (532 nm, 594 nm, and 650 nm) were expanded and then focused on a microsurgical field of an exposed surgical site in an anesthenized mouse. A custom 1.4 Megapixel Camera with integrated filter wheel were attached to a Leica Microscope to capture the low-light fluorescence emitted from the surgical site. See the videos below with their associated descriptions for further infromation.

Arterial Thrombosis

In the video above, a gentle 30-second electrolytic injury is generated on the surface of a carotid artery in an atherogenic mouse (ApoE-null on a high-fat, “Western” diet), using a 100-micron-diameter iron wire (creating a free-radical injury). The site (arrowhead) and the vessel are imaged by time-lapse fluorescence-capture, low-light camera over 60 minutes (timer is shown in upper left corner – hours:minutes:seconds). Platelets were labeled with a green fluorophore (rhodamine 6G) and anti-fibrin antibodies with a red fluorophore (Alexa-647) and injected prior to electrolytic injury to identify the development of platelets and fibrin in the developing thrombus. Flow is from left to right; the artery is approximately 500 microns in diameter (bar at lower right, 350 microns).


Venous Thrombosis

In the video above, a gentle 30-second electrolytic injury is generated on the surface of a murine femoral vein, using a 100-micron-diameter iron wire (creating a free-radical injury). The site (arrowhead) and the vessel are imaged by time-lapse fluorescence-capture, low-light camera over 60 minutes (timer is shown in upper left corner – hours:minutes:seconds). Platelets were labeled with a green fluorophore (rhodamine 6G) and anti-fibrin antibodies with a red fluorophore (Alexa-647) and injected prior to electrolytic injury to identify the development of platelets and fibrin in the developing thrombus. Flow is from left to right; the vein is approximately 500 microns in diameter (bar at lower right, 350 microns).

Reference: Cooley BC. In vivo fluorescence imaging of large-vessel thrombosis in mice. Arterioscler Thromb Vasc Biol 31, 1351-1356, 2011. All animal studies were done under protocols approved by the Medical College of Wisconsin Institutional Animal Care and Use Committee.

Camera Back Panel Connector Locations

USB 3.0 Back Panel Layout
Click to Enlarge

4070M-USB, 4070C-USB, 4070M-USB-TE, and 4070C-USB-TE Back Panel Layout
Gigabit Ethernet Back Panel Layout
Click to Enlarge

4070M-GE, 4070C-GE, 4070M-GE-TE, 4070C-GE-TE Back Panel Layout

Gigabit Ethernet Back Panel Layout
Click to Enlarge

4070M-CL, 4070C-CL, 4070M-CL-TE, and 4070C-CL-TE Back Panel Layout
(See the Manual for Instructions on Using CL0 vs. CL1)


TSI-IOBOB and TSI-IOBOB2 Break-Out Board Connector Locations


TSI-IOBOB and TSI-IOBOB2 Connector 8050-CAB1 Connectors Camera Auxiliary (AUX) Port
6 Pin Mini Din Female Connector
Female 6-Pin Mini Din Female Connector
6 Pin Mini Din Male Connector
Male 6-Pin Mini Din Male Connector (TSI-IOBOB end of Cable)
12 Pin Hirose Male Connector
Male 12-Pin Hirose Connector (Camera end of Cable)
12 Pin Hirose Female Connector
Female 12-Pin Hirose Connector (Auxiliary Port on Camera)

Auxiliary Connector

The cameras and the break-out boards both feature female connectors; the 8 megapixel cameras have a 12 pin Hirose connector, while the break out boards have a 6-pin Mini-DIN connector. The 8050-CAB1 cable features male connectors on both ends: a 12-pin connector for connecting to the camera and a 6-pin Mini-DIN connector for the break-out boards. Pins 1, 2, 3, 5, and 6 are each connected to the center pin of an SMA connector on the break-out boards, while pin 4 (ground) is connected to each SMA connector housing. To access one of the I/O functions not available with the 8050-CAB1, the user must fabricate a cable using shielded cabling in order for the camera to adhere to CE and FCC compliance; additional details are provided in the camera manual.

Camera AUX Pin # TSI-IOBOB and TSI-IOBOB2
Pin #
Signal Description
1 - Reserved Reserved for future use
2 - Reserved Reserved for future use
3 - Reserved Reserved for future use
4 6 STROBE_OUT
(Output)
A TTL output that is high during the actual sensor exposure time when in continuous, overlapped exposure mode. It is typically used to synchronize an external flash lamp or other device with the camera.
5 3 TRIGGER_IN
(Input)
A TTL input used to trigger exposures on the transition from the high to low state.
6 1 LVAL
(Output)
Refers to "Line Valid." It is an active-high TTL signal and is asserted during the valid period on each line. It returns low during the inter-line period between each line and during the inter-frame period between each frame.
7 2 TRIGGER_OUT
(Output)
A 6 µs positive pulse asserted when using the various external trigger input options; TRIGGER_IN, LVDS_TRIGGER_IN, or the CameraLink CC1 signal. The CC1 signal, driven from the host, is one of the software-controlled trigger signals for the camera. The CC1 signal is brought out of the camera as TRIGGER_OUT at the High-to-Low transition to allow triggering of other devices. The same applies to the other external triggers.
8 - LVDS_TRIGGER_IN_N
(Input, Differential Pair with Pin 9)
A LVDS (low-voltage differential signal) input used to trigger exposures on the transition from the high state to low state. The suffix "N" identifies this as the negative input of the LVDS signal.
9 - LVDS_TRIGGER_IN_P
(Input, Differential Pair with Pin 9)
A LVDS (low-voltage differential signal) input used to trigger exposures on the transition from the high state to low state. The suffix "P" identifies this as the positive input of the LVDS signal.
10 4 GND The electrical ground for the camera signals
11 - Reserved Reserved for future use
12 5 FVAL_OUT
(Output)
Refers to "Frame Valid." It is a TTL output that is high during active readout lines and returns low between frames.
Recommended System Requirements
Operating System Windows® 7, 8.1, or 10 (64 Bit)
Processor (CPU)a ≥3.0 GHz Intel Core i5 or Core i7
Memory (RAM) ≥8 GB
Hard Drive ≥500 GB (SATA) Solid State Drive (SSD)b
Graphics Card Dedicatedc Adapter with ≥256 MB RAM
Power Supply ≥600 W
Motherboard USB 3.0 (-USB) Cameras: Integrated Intel USB 3.0 Controller
or One Unused PCIe x1 Slot (for Item # USB3-PCIE)
GigE (-GE) Cameras: One Unused PCIe x1 Slot
Camera Link (-CL) Cameras: One Unused PCIe x4/x8/x16 Slot
Connectivity USB or Internet Connectivity
for Driver Installation
  • Intel Core i3 processors and mobile versions of Intel processors may not satisfy the requirements.
  • We recommend a solid state drive (SSD) for reliable streaming to disk during image sequence storage.
  • On-board/integrated graphics solutions present on Intel Core i5 and i7 processors are also acceptable.

ThorCam™

Software

Version 2.9.1

Click the button below to visit the ThorCam software page.

Software Download


ThorCam is a powerful image acquisition software package that is designed for use with our cameras on 32- and 64-bit Windows® 7, 8.1, or 10 systems. This intuitive, easy-to-use graphical interface provides camera control as well as the ability to acquire and play back images. Third-party software support for packages such as LabVIEW, MATLAB, Metamorph, and µManager/ImageJ are included along with a development kit and application programming interfaces for the development of custom applications by OEMs and developers.

Click the Highlighted Regions to Explore ThorCam Features

Thorcam GUI Window

Camera Control and Image Acquisition

Camera Control and Image Acquisition functions are carried out through the icons along the top of the window, highlighted in orange in the image above. Camera parameters may be set in the popup window that appears upon clicking on the Tools icon. The Snapshot button allows a single image to be acquired using the current camera settings.

The Start and Stop capture buttons begin image capture according to the camera settings, including triggered imaging.

Timed Series and Review of Image Series

The Timed Series control, shown in Figure 1, allows time-lapse images to be recorded. Simply set the total number of images and the time delay in between captures. The output will be saved in a multi-page TIFF file in order to preserve the high-precision, unaltered image data. Controls within ThorCam allow the user to play the sequence of images or step through them frame by frame.

Measurement and Annotation

As shown in the yellow highlighted regions in the image above, ThorCam has a number of built-in annotation and measurement functions to help analyze images after they have been acquired. Lines, rectangles, circles, and freehand shapes can be drawn on the image. Text can be entered to annotate marked locations. A measurement mode allows the user to determine the distance between points of interest.

The features in the red, green, and blue highlighted regions of the image above can be used to display information about both live and captured images.

ThorCam also features a tally counter that allows the user to mark points of interest in the image and tally the number of points marked (see Figure 2). A crosshair target that is locked to the center of the image can be enabled to provide a point of reference.

Thorcam Software Screenshot
Click to Enlarge

Figure 1: A timed series of 10 images taken at 1 second intervals is saved as a multipage TIFF.
Thorcam Software Screenshot
Click to Enlarge

Figure 2: A screenshot of the ThorCam Software. The tally function was used to mark three locations in the image. The line to the lower left was added using the measurement function, with the distance between the points in pixels displayed just above it.
Third Party ThorCam Support
Click to Enlarge

Figure 3: The ImageJ plug-in for our scientific cameras supports live viewing directly in ImageJ.

Third-Party Applications and Support

ThorCam is bundled with support for third-party software packages such as LabVIEW, MATLAB, Metamorph, and µManager/ImageJ (see Figure 3). Both 32- and 64-bit versions of LabVIEW and MATLAB are supported. A full-featured and well-documented API, included with our cameras, makes it convenient to develop fully customized applications in an efficient manner, while also providing the ability to migrate through our product line without having to rewrite an application.

Example Arduino Code for the TSI-IOBOB2 Shield for Arduino

Example Arduino Code

Click the button below to visit the download page for the sample Arduino programs for the TSI-IOBOB2 Shield for Arduino. Three sample programs are offered:

  • Trigger the Camera at a Rate of 1 Hz
  • Trigger the Camera at the Fastest Possible Rate
  • Use the Direct AVR Port Mappings from the Arduino to Monitor Camera State and Trigger Acquisition
Software Download
Pixel Peek Vertical and Horizontal Line Profiles Histogram Camera Control Icons Measurement and Annotation Functions Measurement and Annotation Functions

USB 3.0 Contents Example

Scientific Camera, Cables, and Accessories
Click to Enlarge

Item # Shown: 4070M-USB

In Addition to the Camera, Each USB3.0 Item Includes the following:

  • USB 3.0 Cable (Micro B to A)
  • Power Supply, with Region-Specific Power Cord
  • Wrench to Loosen Optical Assembly
  • Lens Mount Dust Cap (Also Functions as IR Filter Removal Tool)
  • CD with ThorCam Software
  • Quick-Start Guide and Manual Download Information Card

Gigabit Ethernet Contents Example

Scientific Camera, Cables, and Accessories
Click to Enlarge

Item # shown: 4070M-GE

In Addition to the Camera, Each GigE Item Includes the following:

  • Gigabit Ethernet PCI Express Card
  • Gigabit Ethernet Cable
  • Power Supply, with Region-Specific Power Cord
  • Wrench to Loosen Optical Assembly
  • Lens Mount Dust Cap (Also Functions as IR Filter Removal Tool)
  • CD with ThorCam Software
  • Quick-Start Guide and Manual Download Information Card

Camera Link Contents Example

Scientific Camera, Cables, and Accessories
Click to Enlarge

Item # Shown: 4070M-CL
(One Camera Link Cable Shown, Two Cables Included)

In Addition to the Camera, Each Camera Link Item Includes the following:

  • Camera Link PCI Express Card
  • Two Camera Link Cables
  • Power Supply, with Region-Specific Power Cord
  • Wrench to Loosen Optical Assembly
  • Lens Mount Dust Cap (Also Functions as IR Filter Removal Tool)
  • CD with ThorCam Software
  • Quick-Start Guide and Manual Download Information Card

Camera Noise and Temperature

Overview
When purchasing a camera, an important consideration is whether or not the application will require a cooled sensor. Generally, most applications have high signal levels and do not require cooling. However, for certain situations, generally under low light levels where long exposures are necessary, cooling will provide a benefit. In the tutorial below, we derive the following "rule of thumb": for exposures less than 1 second, a standard camera is generally sufficient; for exposures greater than 1 second, cooling could be beneficial; for exposures greater than 5 seconds, cooling is generally recommended; and for exposures above 10 seconds, cooling is usually required. If you have questions about which domain your application will fall, you might consider estimating the signal levels and noise sources by following the steps detailed in the tutorial below, where we present sample calculations using the specifications for our 1.4 megapixel monochrome cameras. Alternatively you can contact us, and one of our scientific camera specialists will help you decide which camera is right for you.

Sources of Noise

Noise in a camera image is the aggregate spatial and temporal variation in the measured signal, assuming constant, uniform illumination. There are several components of noise:

  • Dark Shot Noise (σD): Dark current is a current that flows even when no photons are incident on the camera. It is a thermal phenomenon resulting from electrons spontaneously generated within the silicon chip (valence electrons are thermally excited into the conduction band). The variation in the amount of dark electrons collected during the exposure is the dark shot noise. It is independent of the signal level but is dependent on the temperature of the sensor as shown in Table 1.
  • Read Noise (σR): This is the noise generated in producing the electronic signal. This results from the sensor design but can also be impacted by the design of the camera electronics. It is independent of signal level and temperature of the sensor, and is larger for faster CCD pixel clock rates.
  • Photon Shot Noise (σS): This is the statistical noise associated with the arrival of photons at the pixel. Since photon measurement obeys Poisson statistics, the photon shot noise is dependent on the signal level measured. It is independent of sensor temperature.
  • Fixed Pattern Noise (σF): This is caused by spatial non-uniformities of the pixels and is independent of signal level and temperature of the sensor. Note that fixed pattern noise will be ignored in the discussion below; this is a valid assumption for the CCD cameras sold here but may need to be included for other non-scientific-grade sensors.

Total Effective Noise

The total effective noise per pixel is the quadrature sum of each of the noise sources listed above:

(1)

Total noise equation 1

Here, σD is the dark shot noise, σR is the read noise (for sample calculations, we will use our monochrome 1.4 megapixel cameras, which use the ICX285AL sensor. Typically the read noise is less than 10 e- for scientific-grade cameras using the ICX285AL CCD; we will assume a value of 10 e- in this tutorial), and σS is the photon shot noise. If σS>>σD and σS>>σR, then σeff is approximately given by the following:

(2)

Total noise equation 1

Again, fixed pattern noise is ignored, which is a good approximation for scientific-grade CCDs but may need to be considered for non-scientific-grade sensors.

TemperatureDark Current (ID)
-20 °C 0.1 e-/(s•pixel)
0 °C 1 e-/(s•pixel)
25 °C 5 e-/(s•pixel)

Table 1: Nominal dark current values at several temperatures for the Sony ICX285AL CCD sensor used in our 1.4 megapixel CCD cameras.

Dark Shot Noise as a function of exposure
Click to Enlarge

Figure 1: Plot of dark shot noise and read noise as a function of exposure for three sensor temperatures for our 1.4 megapixel cameras. This plot uses logarithmic scales for both axes.The dotted vertical line at 5 s indicates the values calculated as the example in the text.

Dark Shot Noise and Sensor Temperature

As mentioned above, the dark current is a thermal effect and can therefore be reduced by cooling the sensor. Table 1 lists typical dark current values for the Sony ICX285AL CCD sensor used in our monochrome 1.4 megapixel cameras. As the dark current results from spontaneously generated electrons, the dark current is measured by simply "counting" these electrons. Since counting electrons obeys Poisson statistics, the noise associated with the dark current ID is proportional to the square root of the number of dark electrons that accumulate during the exposure. For a given exposure, the dark shot noise, σD, is therefore the square root of the ID value from Table 1 (for a given sensor temperature) multiplied by the exposure time t in seconds:

(3)

Dark noise equation 1

Since the dark current decreases with decreasing temperature, the associated noise can be decreased by cooling the camera. For example, assuming an exposure of 5 seconds, the dark shot noise levels for the three sensor temperatures listed in the table are

(4)

Example 1 equation 3
Example 1 equation 3
Example 1 equation 3

Figure 1, which is a plot of the dark shot noise as a function of exposure for the three temperatures listed in Table 1, illustrates how the dark shot noise increases with increasing exposure. Figure 1 also includes a plot of the upper limit of the read noise.

If the photon shot noise is significantly larger than the dark shot noise, then cooling provides a negligible benefit in terms of the noise, and our standard package cameras will work well.

Photon Shot Noise

If S is the number of "signal" electrons generated when a photon flux of N photons/second is incident on each pixel of a sensor with a quantum efficiency QE and an exposure duration of t seconds, then

(5)

Shot noise equation 2

From S, the photon shot noise, σS, is given by:

(6)

Shot noise equation 2

Example Calculations (Using our 1.4 Megapixel Cameras)

If we assume that there is a sufficiently high photon flux and quantum efficiency to allow for a signal S of 10,000 e- to accumulate in a pixel with an exposure of 5 seconds, then the estimated shot noise, σS, would be the square root of 10,000, or 100 e-. The read noise is 10 e- (independent of exposure time). For an exposure of 5 seconds and sensor temperatures of 25, 0, and -25 °C, the dark shot noise is given in equation (4). The effective noise is:

(7)

Total noise equation 1
Example 1 equation 4
Example 1 equation 4
Example 1 equation 4

The signal-to-noise ratio (SNR) is a useful figure of merit for image quality and is estimated as:

(8)

Total noise equation 1

From Equation 7, the SNR values for the three sensor temperatures are:

(9)

Total noise equation 1

As the example shows, there is a negligible benefit to using a cooled camera compared to a non-cooled camera operating at room temperature, and the photon shot noise is the dominant noise source in this example. In this case our standard package cameras should therefore work quite well.

However, if the light levels were lower such that a 100 second exposure was required to achieve 900 e- per pixel, then the shot noise would be 30 e-. The estimated dark shot noise would be 22.4 e- at 25 °C, while at -20 °C the dark shot noise would be 3.2 e-. The total effective noise would be

(10)

Example 1 equation 3

From Equation 8, the SNR values are

(11)

Example 1 equation 3

ExposureCamera Recommendation
<1 s Standard Non-Cooled Camera Generally Sufficient
1 s to 5 s Cooled Camera Could Be Helpful
5 s to 10 s Cooled Camera Recommended
>10 s Cooled Camera Usually Required

Table 2: From the results shown in Figure 1, these are the general "rule of thumb" recommendations related to colling considerations based on the exposure requirements of an application. Please keep in mind that some applications are more sensitive to noise than others.

In this example, the dark shot noise is a more significant contributor to the total noise for the 25 °C sensor than for the -25 °C sensor. Depending on the application's noise budget, a cooled camera may be beneficial.

Figure 2 shows plots of the different noise components, including dark shot noise at three sensor temperatures, as a function of exposure time for three photon fluxes. The plots show that dark shot noise is not a significant contributor to total noise except for low signal (and consequently long exposure) situations. While the photon flux levels used for the calculations are given in the figure, it is not necessary to know the exact photon flux level for your application. Figure 2 suggests a general metric based on exposure time that can be used to determine whether a cooled camera is required if the exposure time can be estimated, and these results are summarized in Table 2. If you find that your dominant source of noise is due to the read noise, then we recommend running the camera at a lower CCD pixel clock rate of 20 MHz, since that will offer a lower read noise.

Figure 2: Noise from all sources as a function of exposure for three different photon fluxes: (a) low, (b) medium, and (c) high. In (c) the signal and photon shot noise saturate above approximately 20 seconds because the pixel becomes saturated at the corresponding incident photon levels. A quantum efficiency of 60% was used for the calculations. Note that these plots use logarithmic scales for both axes.

Other Considerations

Thermoelectric cooling should also be considered for long exposures even where the dark shot noise is not a significant contributor to total noise because cooling also helps to reduce the effects of hot pixels. Hot pixels cause a "star field" pattern that appears under long exposures. Figure 3 shows an example of this star field pattern for images taken using cameras with and without TEC cooling with an exposure of 10 seconds.

Noise as a function of exposure for low photon flux
(a)
Noise as a function of exposure for low photon flux
(b)

Figure 3: Images of the "star field" pattern that results from hot pixels using our (a) standard non-cooled camera and (b) our camera cooled to -20 °C. Both images were taken with an exposure of 10 seconds and with a gain of 32 dB (to make the hot pixels more visible). Please note that in order to show the pattern the images displayed here were cropped from the full-resolution 16 bit images. The full size 16 bit images may be downloaded here and viewed with software such as ImageJ, which is a free download.

Recommended System Requirements
Operating
System
Windows® 7, 8.1, or 10 (64 bit)
Processor
(CPU)a
≥3.0 GHz Intel Core i5 or Core i7
Memory (RAM) ≥8 GB
Hard Drive ≥500 GB (SATA) Solid State Drive (SSD)b
Graphics Card Dedicatedc Adapter with ≥256 MB RAM
Power Supply ≥600 W
Motherboard USB 3.0 (-USB) Cameras:
Integrated Intel USB 3.0 Controller
or One Unused PCIe x1 Slot
(for Item # USB3-PCIE)

Camera Link (-CL) Cameras:
One Unused PCIe x4/x8/x16 Slot

GigE (-GE) Cameras:
One Unused PCIe x1 Slot
Connectivity USB or Internet Connectivity
for Driver Installation
  • Intel Core i3 processors and mobile versions of Intel processors may not satisfy the requirements.
  • We recommend a solid state drive (SSD) for reliable streaming to disk during image sequence storage.
  • On-board/integrated graphics solutions present on Intel Core i5 and i7 processors are also acceptable.

Thorlabs offers three interface options across our scientific camera product line: USB 3.0, Gigabit Ethernet (GigE), and Camera Link. Once other camera decisions, such as field of view and frame rates, have been made, for many of our camera types it is necessary to choose one of these interfaces. It is important to confirm that the computer system meets or exceeds the recommended requirements listed to the right; otherwise, dropped frames may result, particularly when streaming camera images directly to storage media.

Definitions

  • Camera Frame Rate: The number of images per second generated by the camera. It is a function of camera model and user-selected settings. 
  • Effective Frame Rate: The number of images per second received by the host computer's camera software. This depends on the limits of the selected interface hardware (chipset), CPU performance, and other devices and software competing for the host computer resources.
  • Maximum Bandwidth: The maximum rate (in bits/second or bytes/second) at which data can be reliably transferred over the interface from the camera to the host PC. The maximum bandwidth is a specified performance benchmark of the interface, under the assumption that the host PC is capable of receiving and handling data at that rate. An interface with a higher maximum bandwidth will typically support higher camera frame rates, but the choice of interface does not by itself increase the frame rate of the camera.

USB 3.0

USB 3.0 is a standard interface available on most new PCs, which means that typically no additional hardware is required, and therefore these cameras are not sold with any computer hardware. For users with PCs that do not have a USB 3.0 port, a PCIe card is sold separately below. USB 3.0 supports a speed up to 320 MB/s and cable lengths up to 3 m. Support for multiple cameras is possible using multiple USB 3.0 ports on the PC or a USB 3.0 hub.

Gigabit Ethernet

GigE is ideal for situations requiring longer cable lengths, as well as for systems that require using multiple cameras with one computer. GigE supports a speed up to 100 MB/s and cable lengths up to 100 m. It also uses fairly inexpensive cables, but does require the use of a computer with a GigE card installed. Support for multiple cameras is easily achieved using a Gigabit Ethernet switch. However, the GigE card supplied with the camera is recognized as a public connection to the network; institutions with strict policies only allow registered devices and trusted connections. For any questions regarding using our GigE card at your institution, please contact your IT department.

Camera Link

Camera Link is ideal for applications requiring very high data transfer rates of up to 850 MB/s. However, the maximum cable length is 10 m. Camera Link requires the use of the supplied Camera Link card and cables for connecting to a computer. To operate our 4 and 8 megapixel cameras in quad-tap mode a second Camera Link connection is required.

Scientific Camera Interface Summary

Interface USB 3.0 Gigabit Ethernet Camera Link
Interface Image (Click to Enlarge) USB 3.0 Scientific Camera Port Gigabit Ethernet Camera port Camera Link Camera Port
Maximum Cable Length 3 m 100 m 10 m
Maximum Bandwidtha 320 MB/s 100 MB/s 850 MB/s
Support for Multiple Cameras Via Multiple USB 3.0 Ports or Hub Via Switch Topology (Click for Details)b No
Available Cameras 200 Frames per Second Scientific-Grade CCD Cameras
1.4 Megapixel Scientific-Grade CCD Cameras
4 Megapixel Scientific-Grade CCD Cameras
8 Megapixel Scientific-Grade CCD Cameras
  • Performance will vary depending on the exact PC configuration.
  • Up to 4 cameras have been tested in the GigE switch topology.

Triggered Camera Operation

Our scientific cameras have three externally triggered operating modes: streaming overlapped exposure, asynchronous triggered acquisition, and bulb exposure driven by an externally generated trigger pulse. The trigger modes operate independently of the readout (e.g., 20 or 40 MHz; binning) settings as well as gain and offset. Figures 1 through 3 show the timing diagrams for these trigger modes, assuming an active low external TTL trigger.

Camera Timing Diagram
Click to Enlarge
Figure 1: Streaming overlapped exposure mode. When the external trigger goes low, the exposure begins, and continues for the software-selected exposure time, followed by the readout. This sequence then repeats at the set time interval. Subsequent external triggers are ignored until the camera operation is halted.
Timing Diagram
Click to Enlarge
Figure 2: Asynchronous triggered acquisition mode. When the external trigger signal goes low, an exposure begins for the preset time, and then the exposure is read out of the camera. During the readout time, the external trigger is ignored.  Once a single readout is complete, the camera will begin the next exposure only when the external trigger signal goes low.
Camera Timing
Click to Enlarge
Figure 3: Bulb exposure mode. The exposure begins when the external trigger signal goes low and ends when the external trigger signal goes high. Trigger signals during camera readout are ignored.
Camera Triggering in ThorCam Software
Figure 4: The ThorCam Camera Settings window. The red and blue highlighted regions indicate the trigger settings as described in the text.

External triggering enables these cameras to be easily integrated into systems that require the camera to be synchronized to external events. The Strobe Output goes high to indicate exposure; the strobe signal may be used in designing a system to synchronize external devices to the camera exposure. External triggering requires a connection to the auxiliary port of the camera. We offer the 1500-CAB1 auxiliary cable as an optional accessory. Two options are provided to "break out" individual signals. The TSI-IOBOB provides SMA connectors for each individual signal. Alternately, the TSI-IOBOB2 also provides the SMA connectors with the added functionality of a shield for Arduino boards that allows control of other peripheral equipment. More details on these three optional accessories are provided below.

Trigger settings are adjusted using the ThorCam software. Figure 4 shows the Camera Settings window, with the trigger settings highlighted with red and blue squares. Settings can be adjusted as follows:

  • "HW Trigger" (Red Highlight) Set to "None": The camera will simply acquire the number of frames in the "Frames per Trigger" box when the capture button is pressed in ThorCam.
  • "HW Trigger" Set to "Standard": There are Two Possible Scenarios:
    • "Frames per Trigger" (Blue Highlight) Set to Zero or >1: The camera will operate in streaming overlaped exposure mode (Figure 1).
    • "Frames per Trigger" Set to 1: Then the camera will operate in asynchronous triggered acquisition mode (Figure 2).
  • "HW Trigger" Set to "Bulb (PDX) Mode": The camera will operate in bulb exposure mode, also known as Pulse Driven Exposure (PDX) mode (Figure 3).

In addition, the polarity of the trigger can be set to "On High" (exposure begins on the rising edge) or "On Low" (exposure begins on the falling edge) in the "HW Trigger Polarity" box (highlighted in red in Figure 4).

Example Camera Triggering Configuration using Scientific Camera Accessories

Camera Triggering with TSI-IOBOB2 Sheild for Arduino
Figure 5: A schematic showing a system using the TSI-IOBOB2 to facilitate system integration and control. 

As an example of how camera triggering can be integrated into system control is shown in Figure 5. In the schematic, the camera is connected to the TSI-IOBOB2 break-out board / shield for Arduino using a 8050-CAB1 cable. The pins on the shield can be used to deliver signals to simultaneously control other peripheral devices, such as light sources, shutters, or motion control devices. Once the control program is written to the Arduino board, the USB connection to the host PC can be removed, allowing for a stand-alone system control platform; alternately, the USB connection can be left in place to allow for two-way communication between the Arduino and the PC. Configuring the external trigger mode is done using ThorCam as described above.

TSI Logo

About Thorlabs Scientific Imaging

Thorlabs Scientific Imaging (TSI) is a multi-disciplinary team dedicated to solving the most challenging imaging problems. We design and manufacture low-noise, high performance scientific cameras, interface devices, and software at our facility in Austin, Texas. In addition, we are leveraging the engineering experience across Thorlabs, a vertically integrated photonics products manufacturer, to bring to market a line of integrated imaging systems, including our forthcoming, patent-pending system for whole-slide scanning.

A Message from TSI's General Manager

As a researcher, you are accustomed to solving difficult problems but may be frustrated by the inadequacy of the available instrumentation and tools. The product development team at Thorlabs Scientific Imaging is continually looking for new challenges to push the boundaries of Scientific Cameras using various sensor technologies. We welcome your input in order to leverage our team of senior research and development engineers to help meet your advanced imaging needs.

Thorlabs' purpose is to support advances in research through our product offerings. Your input will help us steer the direction of our scientific camera product line to support these advances. If you have a challenging application that requires a more advanced scientific camera than is currently available, I would be excited to hear from you.

We're All Ears!

Sincerely,
Jason Mills
Jason Mills
General Manager
Thorlabs Scientific Imaging


Please Give Us Your Feedback
 
Email Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?   Little Use  1234Very Useful

Enter Comments Below:
 
Characters remaining  8000   
Posted Comments:
Poster:matveymoo
Posted Date:2017-04-24 15:43:07.54
Hi, I'm using 4070M-GE-TE camera and currently I'm trying to control it via Labview. I installed Thorcam 2.9.0. I have Labview 2013 and there is a problem: "Main.vi" doesn't work. As well as many other labview programs ("cam sample - Color.vi" or "cam sample - AutoWhite Balance.vi" ). However "cam sample.vi" works and I'm able to get images with it. Other programs are not executable, because of some subvi (such as "get parameter - get bits_per_pixel") miss libraries. Also all programs find "tsi_cam.dll" not where it was expected. The question is: Is it supposed to work on Labview 2013? Should I install some labview libraries to make it work? Is there any manual for scientific cameras and Labview? Many thanks for considering my request. Matvey
Poster:tfrisch
Posted Date:2017-05-19 01:48:30.0
Hello, thank you for contacting Thorlabs. A representative from our Tech Support Team will reach out to you to troubleshoot your application and point you in the direction of any drivers you may be missing.
Poster:Georges.Khoury
Posted Date:2017-03-21 14:10:42.277
We are building a tension/compression testing machine for 100μm solder bumps and we need 2 digital microscopes for manual alignment purpose. Specimen will be tested inside a temperature chamber held at 300°C. The chamber will have windows and the cams will be installed outside of it but there might be heating effects due to the proximity. Kindly advice for a complete solution since I'm finding difficulties for matching the cam/zoom_lens. Regards, Georges
Poster:tfrisch
Posted Date:2017-03-31 08:39:43.0
Hello, thank you for contacting Thorlabs. I see you already have an open ticket with our Scientific Imaging Team about the details of your application.

Monochrome 4 Megapixel Scientific Cameras

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available / Ships
4070M-USB Support Documentation
4070M-USB4 Megapixel Monochrome Scientific CCD Camera, Standard Package, USB 3.0 Interface
$6,300.00
Today
4070M-USB-TE Support Documentation
4070M-USB-TE4 Megapixel Monochrome Scientific CCD Camera, Hermetically Sealed Cooled Package, USB 3.0 Interface
$9,300.00
Lead Time
4070M-GE Support Documentation
4070M-GE4 Megapixel Monochrome Scientific CCD Camera, Standard Package, GigE Interface
$6,000.00
Today
4070M-GE-TE Support Documentation
4070M-GE-TE4 Megapixel Monochrome Scientific CCD Camera, Hermetically Sealed Cooled Package, GigE Interface
$9,000.00
Today
4070M-CL Support Documentation
4070M-CL4 Megapixel Monochrome Scientific CCD Camera, Standard Package, Camera Link Interface
$7,550.00
Today
4070M-CL-TE Support Documentation
4070M-CL-TE4 Megapixel Monochrome Scientific CCD Camera, Hermetically Sealed Cooled Package, Camera Link Interface
$10,550.00
Lead Time

Color 4 Megapixel Scientific Cameras

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available / Ships
4070C-USB Support Documentation
4070C-USB4 Megapixel Color Scientific CCD Camera, Standard Package, USB 3.0 Interface
$6,300.00
Today
4070C-USB-TE Support Documentation
4070C-USB-TE4 Megapixel Color Scientific CCD Camera, Hermetically Sealed Cooled Package, USB 3.0 Interface
$9,300.00
Lead Time
4070C-GE Support Documentation
4070C-GE 4 Megapixel Color Scientific CCD Camera, Standard Package, GigE Interface
$6,400.00
Today
4070C-GE-TE Support Documentation
4070C-GE-TE 4 Megapixel Color Scientific CCD Camera, Hermetically Sealed Cooled Package, GigE Interface
$9,400.00
Lead Time
4070C-CL Support Documentation
4070C-CL 4 Megapixel Color Scientific CCD Camera, Standard Package, Camera Link Interface
$8,300.00
Today
4070C-CL-TE Support Documentation
4070C-CL-TE 4 Megapixel Color Scientific CCD Camera, Hermetically Sealed Cooled Package, Camera Link Interface
$11,300.00
Lead Time

Scientific Camera Optional Accessories

TSI-IOBOB2 Diagram
Click for Details

A schematic showing a TSI-IOBOB2 connected to an Arduino in a custom camera system.

These optional accessories allow for easy use of the auxiliary port of the scientific cameras. These items should be considered when it is necessary to externally trigger the camera, to monitor camera performance with an oscilloscope, or for simultaneous control of the camera with other instruments.

For our USB 3.0 cameras, we also offer a PCIe USB 3.0 card and extra cables for facilitating the connection to the computer.

Auxiliary I/O Cable (8050-CAB1)
The 8050-CAB1 is a 10' (3 m) long cable that mates with the auxiliary connector on our scientific CCD cameras* and provides the ability to externally trigger the camera as well as monitor status output signals. One end of the cable features a male 12-pin connector for connecting to the camera, while the other end a male 6-pin Mini Din connector for connecting to external devices. This cable is ideal for use with our interconnect break-out boards described below. For information on the pin layout, please see the Pin Diagrams tab above.

Interconnect Break-Out Board (TSI-IOBOB)
The TSI-IOBOB is designed to "break out" the 6-pin Mini Din connector found on our scientific CCD camera auxiliary cables into five SMA connectors. The SMA connectors can then be connected using SMA cables to other devices to provide a trigger input to the camera or to monitor camera performance. The pin configurations are listed on the Pin Diagrams tab above.

Interconnect Break-Out Board / Shield for Arduino (TSI-IOBOB2)
The TSI-IOBOB2 offers the same breakout functionality of the camera signals as the TSI-IOBOB. Additionally, it functions as a shield for Arduino, by placing the TSI-IOBOB2 shield on a Arduino board supporting the Arduino Uno Rev. 3 form factor. While the camera inputs and outputs are 5 V TTL, the TSI-IOBOB2 features bi-directional logic level converters to enable compatibility with Arduino boards operating on either 5 V or 3.3 V logic. Sample programs for controlling the scientific camera are available for download from our software page, and are also described in the manual (found by clicking on the red Docs icon below). For more information on Arduino, or for information on purchasing an Arduino board, please see www.arduino.cc.

The image to the right shows a schematic of a configuration with the TSI-IOBOB2 with an Arduino board integrated into a camera imaging system. The camera is connected to the break-out board using a 8050-CAB1 cable that must be purchased separately. The pins on the shield can be used to deliver signals to simultaneously control other peripheral devices, such as light sources, shutters, or motion control devices. Once the control program is written to the Arduino board, the USB connection to the host PC can be removed, allowing for a stand-alone system control platform; alternately, the USB connection can be left in place to allow for two-way communication between the Arduino and the PC. The compact size of 2.70" x 2.10" (68.6 mm x 53.3 mm) also aids in keeping systems based on the TSI-IOBOB2 compact. 

USB 3.0 Camera Accessories (USB3-MBA-118 and USB3-PCIE)
We also offer a USB 3.0 A to Micro B cable for connecting our cameras to a PC (please note that one cable is included with each USB 3.0 camera). The cable measures 118" long and features screws on either side of the Micro B connector that mate with tapped holes on the camera for securing the USB cable to the camera housing.

A USB 3.0 PCIe card is also provided for computers that do not offer USB 3.0 connectors with an integrated Intel USB 3.0 controller. However, since most newer computers offer several USB 3.0 connections, a USB 3.0 PCIe card is not included with the purchase of a USB 3.0 camera. The card has two type A USB 3.0 ports.

*The 8050-CAB1 is not compatible with our former-generation 1500M series cameras.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available / Ships
8050-CAB1 Support Documentation
8050-CAB1I/O Cable for 1.4 MP, 4 MP, 8 MP, and Fast Frame Rate Scientific CCD Cameras
$70.00
Today
TSI-IOBOB Support Documentation
TSI-IOBOBI/O Break-Out Board for Scientific CCD Cameras
$46.00
Today
TSI-IOBOB2 Support Documentation
TSI-IOBOB2Customer Inspired!I/O Break-Out Board for Scientific CCD Cameras with Shield for Arduino (Arduino Board not Included)
$51.00
Today
USB3-MBA-118 Support Documentation
USB3-MBA-118USB 3.0 A to Micro B Cable, Length: 118" (3 m)
$35.75
Today
USB3-PCIE Support Documentation
USB3-PCIEUSB 3.0 PCI Express Expansion Card
$61.25
Lead Time
Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright 1999-2017 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image