Fixed Fiber Optic Attenuator and Terminator Kits
- Six Attenuators and Five Terminators Contained in Each Kit
- FC/PC and FC/APC Versions Available
- Male and Female Dust Caps Included
FTFC1
FC/PC Terminator
FAK03
FC/PC Attenuator
and Terminator Kit (Not to Scale)
FA03T
FC/PC Attenuator
FTAPC1
FC/APC Terminator
FA25T-APC
FC/APC Attenuator
FAK05
FC/APC Attenuator
and Terminator Kit
(Not to Scale)
Please Wait
FAK03 FC/PC Attenuator Kit | FAK05 FC/APC Attenuator Kit | ||
---|---|---|---|
Item | Quantitya | Item | Quantitya |
Fixed Fiber Optic Attenuators | Fixed Fiber Optic Attenuators | ||
3 dB, FC/PC (FA03T) | 1 | 3 dB, FC/APC (FA03T-APC) | 1 |
5 dB, FC/PC (FA05T) | 1 | 5 dB, FC/APC (FA05T-APC) | 1 |
10 dB, FC/PC (FA10T) | 1 | 10 dB, FC/APC (FA10T-APC) | 1 |
15 dB, FC/PC (FA15T) | 1 | 15 dB, FC/APC (FA15T-APC) | 1 |
20 dB, FC/PC (FA20T) | 1 | 20 dB, FC/APC (FA20T-APC) | 1 |
25 dB, FC/PC (FA25T) | 1 | 25 dB, FC/APC (FA25T-APC) | 1 |
Fiber Optic Terminator / Light Trap | Fiber Optic Terminator / Light Trap | ||
FC/PC Connector (FTFC1) | 5 | FC/APC Connector (FTAPC1) | 5 |
Dust Caps | Dust Caps | ||
Female, White | 12 | Female, Green | 12 |
Male, Clear | 25 | Male, Green | 25 |
Features
- Kit Contents
- Six Fixed Fiber Optic Attenuators for 1240 - 1620 nm with Attenuation Values Ranging from 3 to
25 dB - Five Fiber Optic Terminators / Light Traps for Use in the 400 - 2100 nm Wavelength Range
- 12 Additional Female Dust Caps for Convenience
- 25 Additional Male Dust Caps for Convenience
- Kits Available with FC/PC or FC/APC Connectors
- Packaged in a Compact Plastic Box with Nine Individual Compartments
Thorlabs' Fiber Optic Attenuator and Terminator Kits each contain six fixed attenuators, five terminators, and a selection of dust caps. Components in the FAK03 kit have FC/PC connectors while those in the FAK05 kit have FC/APC connectors. All components are packaged in a plastic box that measures 7.0" x 3.5" x 1.25" (177.8 mm x 88.9 mm x 31.8 mm) and has nine labeled compartments. The label on the lid indicates the contents, associated Thorlabs item number (where applicable), attenuation value and tolerance for the attenuators, and wavelength range and return loss for the terminators. The table to the right lists the description and quantity of each item included within each kit. Please see the Specs tab for a complete list of specifications for all kit components.
Attenuators
The Fixed Fiber Optic Attenuators included in these kits allow one to attenuate an optical signal easily by plugging an FC/PC- or FC/APC-terminated fiber directly into the back end of the attenuator connector. The input of the attenuator has a 2.2 mm wide key female connector, making it compatible with both narrow key and wide key male connectors. The output of the attenuator has a 2.0 mm narrow key male connector. These single mode attenuators are made with polarization-insensitive doped fiber to achieve the specified attenuation over the operating wavelength range (1240 - 1620 nm).
Terminators / Light Traps
The Fiber Terminators / Light Traps included in these kits are designed to be used with ports that do not have an output fiber connected to them. Terminating connectors reduce back reflections into the input fiber by at least 50 dB by coupling emitted light into FG025LJA fiber and then diffusing the light within the terminator. In contrast, typical back reflections from an unused port can be as poor as 20 dB. Our terminators are for use with light from 400 - 2100 nm and have male, FC/PC or FC/APC 2.0 mm, narrow key connectors.
FAK03 Kit Specifications
Terminator Item # | FTFC1 |
---|---|
Return Loss | ≥50 dB |
Wavelength Range | 400 - 2100 nm |
Input Power (Max) | 300 mW at 1550 nm, CW |
Fiber Type | FG025LJA |
Connector Type | FC/PC |
Attenuator Item # | FA03T | FA05T | FA10T | FA15T | FA20T | FA25T |
---|---|---|---|---|---|---|
Fiber Connector | FC/PC | |||||
Key Size | Universal (Female 2.2 mm Wide-Key Input, Male 2.0 mm Narrow-Key Output) | |||||
Operating Wavelength Range | 1240 - 1620 nm | |||||
Attenuation | 3 ± 0.5 dB | 5 ± 0.5 dB | 10 ± 0.7 dB | 15 ± 1.0 dB | 20 ± 1.0 dB | 25 ± 1.3 dB |
Attenuation Grapha (Click for Details) |
||||||
Transmission | 50.1 ± 6.1% | 31.6 ± 3.9% | 10.0 ± 1.8% | 3.2 ± 0.8% | 1.0 ± 0.3% | 0.32 ± 0.1% |
Return Loss | >50 dB | |||||
Maximum Input Power | 1 W | |||||
Polarization Dependent Loss (PDL) | ≤0.1 dB | |||||
Operating Temperature | -40 to 85 °C |
FAK05 Kit Specifications
Terminator Item # | FTAPC1 |
---|---|
Return Loss | ≥50 dB |
Wavelength Range | 400 - 2100 nm |
Input Power (Max) | 300 mW at 1550 nm, CW |
Fiber Type | FG025LJA |
Connector Type | FC/APC |
Attenuator Item # | FA03T-APC | FA05T-APC | FA10T-APC | FA15T-APC | FA20T-APC | FA25T-APC |
---|---|---|---|---|---|---|
Fiber Connector | FC/APC | |||||
Key Size | Universal (Female 2.2 mm Wide-Key Input, Male 2.0 mm Narrow-Key Output) | |||||
Operating Wavelength Range | 1240 - 1620 nm | |||||
Attenuationa | 3 ± 0.5 dB | 5 ± 0.5 dB | 10 ± 1.0 dB | 15 ± 1.0 dB | 20 ± 1.0 dB | 25 ± 1.5 dB |
Attenuation Graphb (Click for Details) |
||||||
Transmission | 50.1 ± 6.1% | 31.6 ± 3.9% | 10.0 ± 2.6% | 3.2 ± 0.8% | 1.0 ± 0.3% | 0.32 ± 0.13% |
Return Loss | >60 dB | |||||
Maximum Input Power | 1 W | |||||
Polarization Dependent Loss (PDL) | ≤0.1 dB | |||||
Operating Temperature | -40 to 85 °C |
Posted Comments: | |
Stijn Mast
 (posted 2024-02-20 07:49:54.953) Dear,
The description mentions that the product uses 'polarization-insensitive doped fiber'. Does this mean that polarization of the input signal is maintained at the output of the attenuator?
Kind regards,
Stijn Mast jpolaris
 (posted 2024-02-22 07:45:50.0) Thank you for contacting Thorlabs. "Polarization insensitive" in this context means that the attenuation is not going to be dependent on the input polarization state of the light. These attenuators do not use polarization maintaining fiber, so the polarization extinction ratio will be negatively impacted by the attenuator. We do not have an estimate for how much the polarization state would change. Polarization can be maintained in standard non-polarization maintaining fiber over short distances. There is a small amount of non-polarization maintaining fiber within these attenuators, so I would not expect the polarization extinction ratio to be too severely negatively impacted. However, there is no consideration to polarization state with key-alignment. Meaning, the key of the attenuator will not be aligned to any particular orientation because there are no stress rods inside the attenuator. |