Liquid-Cooled Baseplates


  • Cool or Heat Work Surface via Internal Liquid Channels (0 to 60 °C)
  • Large Areas for Custom Mounting Holes & Threads
  • Unanodized Aluminum Construction

WCB12

12" x 12"
Liquid-Cooled
Baseplate

WCB6030/M

300 mm x 600 mm
Liquid-Cooled
Baseplate

Related Items


Please Wait
Table 1.2  Common Specifications
Baseplate Type Imperial Plates Metric Plates
Baseplate Specifications
Material Unanodized Aluminum Plate
Thickness 0.5" 12.7 mm
Flatness ±0.006"
over 1 ft2
±0.15 mm
over 0.09 m2
Threaded Holes Four 1/4"-20 Located at
Corners - Inset 1"
Four M6 x 1.0 Located at
Corners - Inset 25 mm
Counterbored Holesa Four 1/4" Located at
Corners - Inset 2"
Four M6 Located at
Corners - Inset 50 mm
Liquid Channel Specifications
Pressure Rating 80 psi
Operating
Temperature
0 °C to 60 °C
Push-Fit Pipe Fitting
Inner Diameterb
1/4" 6 mm
Compatible Coolantc CDTX
  • A 5th counterbored mounting hole is located at the center of larger boards
    (imperial boards 18" or wider, metric boards 450 mm or wider).
  • Our HPU6 polyurethane hose with 1/4" (6.35 mm) OD is compatible with both 1/4" and 6 mm ID fittings.
  • Please drain the baseplate completely when not using it for an extended period. CDTX coolant consists of ultrapure water and ethylene glycol with anti-corrosion agents and other inhibitors. Use of other liquids may promote corrosion to the internal surfaces of the baseplate and eventually lead to mechanical failure.
Water-Cooled Baseplate Engraving
Click for Details

Figure 1.1  The underside of each baseplate is engraved with "no drilling" areas around the liquid channels.

Features

  • Liquid-Cooled Unanodized Aluminum Baseplates with Drilling Areas
    • No-Drilling Areas Marked on Underside to Indicate Liquid Channels (See Figure 1.1)
  • Four or Five 1/4" (M6) Counterbores for Mounting to Work Surface (Larger Baseplates Have a Fifth Centrally-Located Counterbore)
  • Four 1/4"-20 (M6 x 1.0) Threaded Holes for Attaching Compatible MB Series Aluminum Breadboards
  • Plumbed to Accept Liquid Coolant
  • Additional Accessories Offered Below:
    • Polyurethane Hoses
    • In-Line Coupling Accessories

Thorlabs' Liquid-Cooled Baseplates are versions of our liquid-cooled aluminum breadboards that have large untapped areas for custom drilling and mounting applications. These baseplates are plumbed to accept a liquid coolant supply and are ideal for applications involving sensors, detectors, lasers, LEDs, or other apparatuses that may require temperature stabilization. The plates can be used in applications requiring either cooling or heating.

Each baseplate has two fittings that accept tubing with 1/4" (6 mm) outer diameter. These fittings allow for easy connection to a liquid coolant supply such as our LK220 liquid chiller. 16' (5 m) of polyurethane connection tubing is included with each baseplate and can be trimmed to suit the particular application. To do so, simply cut the tubing to the required length, trim the tubing edges flush, insert the tubing into the push-to-fit connectors, and connect the other end to your liquid supply/chiller unit. We offer separate polyurethane hoses with 11/64" inner diameter (ID) and 1/4" outer diameter (OD), or with 1/4" ID and 3/8" OD. Coupling inserts and bodies for both sizes are available for connecting between these hoses, including coupling between the two sizes.

Depending on the environmental temperature and humidity levels and the temperature of the plate, condensation can form on the baseplate surface. Please see Table 1.3 for guidelines on how this can be avoided.

Table 1.3  Operating Temperature and Condensationa
Relative Air
Humidity (RH%)
Tenv - Tplate
(ΔT °C)
Relative Air
Humidity (RH%)
Tenv - Tplate
(ΔT °C)
95% 1 °C 55% 9 - 12 °C
90% 2 °C 50% 10 - 13 °C
85% 2 - 3 °C 45% 12 - 14 °C
80% 3 - 4 °C 40% 13 - 17 °C
75% 4 - 5 °C 35% 16 - 19 °C
70% 5 - 6 °C 30% 18 - 21 °C
65% 6 - 8 °C 25% 21 - 23 °C
60% 7 - 9 °C 20% 24 - 27 °C
  • Due to the humidity of the work area, and the difference between the operating temperature of the plate and the environmental temperature levels, there is a possibility that condensation may form on the baseplate surface. This table shows the approximate temperature difference between the baseplate and the environment that would cause condensation to form at a specific relative humidity.

Each baseplate features four or five counterbored mounting holes for mounting to an optical table or breadboard and four 1/4"-20 (M6 x 1.0) threaded holes for attaching compatible MB series aluminum breadboards. The four threaded holes are located at each corner of the baseplate, inset 1" (25.0 mm) from each edge. The four counterbored mounting holes are located at each corner of the baseplate, inset 2" (50.0 mm) from each edge. The larger baseplates (imperial plates 18" or wider and metric plates 450 mm or wider) have a fifth counterbored mounting hole at their center. Utilizing the center mounting hole increases the number of mounting options available, reduces stress at the corner mounting holes, and increases rigidity when heavy loads are placed on the boards. The mounting holes may be used to attach the baseplates to optical tables, breadboards, mounting posts, brackets, or a variety of other surfaces or mounts.

Other Breadboard Options
Thorlabs offers a variety of breadboards, including damped honeycomb optical breadboards for applications sensitive to vibrations, solid aluminum breadboards with 1" (25 mm) or 1/2" (12.7 mm) hole spacings, high-density optical breadboards compatible with our mini-series optomechanics, and liquid-cooled breadboards. Please see the BB Selection Guide tab for our full range of breadboards.

For other cooled breadboard options, including temperature-controlled mini-series breadboards with internal thermoelectric cooling, see the Cooled BB Selection Guide tab.

Optical Breadboard Enclosures are available to protect sensitive equipment from dust, stray light, acoustic noise, and thermal variations. Enclosures are offered completely sealed or with sliding door access.

Item # Dimensions
(L x W x H)
Unpackaged Packaged Shipping
Mass
(kg)
Weight
(lbs)
Mass
(kg)a
Weight
(lbs)a
Imperial
WCB6 6" x 6" x 0.5" 0.7 1.5 1.2 2.7
WCB12 12" x 12" x 0.5" 3.0 6.6 4.3 9.4
WCB1218 12" x 18" x 0.5" 4.4 9.7 5.1 11.3
WCB2412 12" x 24" x 0.5" 6 13.2 7.3 16.0
WCB1824 18" x 24" x 0.5" 8.9 19.6 10.2 22.5
  • These weights are approximate and are subject to change. The information is only to be used as a guideline.
Item # Dimensions
(L x W x H)
Unpackaged Packaged Shipping
Mass
(kg)
Weight
(lbs)
Mass
(kg)a
Weight
(lbs)a
Metric
WCB1515/M 150 mm x 150 mm x 12.7 mm 0.7 1.5 1.2 2.7
WCB3030/M 300 mm x 300 mm x 12.7 mm 2.9 6.4 4.2 9.2
WCB3045/M 300 mm x 450 mm x 12.7 mm 4.3 9.5 5.0 11.0
WCB6030/M 300 mm x 600 mm x 12.7 mm 5.8 12.8 7.1 15.5
WCB4560/M 450 mm x 600 mm x 12.7 mm 8.6 19.0 9.9 21.8
  • These weights are approximate and are subject to change. The information is only to be used as a guideline.

Posted Comments:
No Comments Posted
Breadboards Aluminum Breadboard
Nexus, Optimized Damping
Steel Breadboard
Intrinsically Damped
Aluminum Breadboard
Aluminum Honeycomb
Stainless Steel Breadboard
Stainless Steel
Solid Aluminum Breadboard
Solid Aluminum
Construction
Breadboard
Thickness
60 mm (2.4")
110 mm (4.3")
58 mm (2.28") 25 mm (0.98")
55 mm (2.2")
12.7 mm (0.5") 7.0 mm (0.28")
9.5 mm (0.375")
12.7 mm (0.5")
19.05 mm (0.75")
Working Surface 4003 Grade Stainless Steel or
304L Grade Non-Magnetic
Steel Top Plate
4003 Grade
Stainless Steel Top Plate
Aluminum 416 Grade Stainless Steel Solid Aluminum
Anodized or Unanodized
Top Skin 5 mm (0.20") 5 mm (0.20") 6 mm (0.24") N/A N/A
Bottom Skin 5 mm (0.20") 3 mm (0.12") 3 mm (0.12") N/A N/A
Core Design High-Density Plated Steel Honeycomb, 0.26 mm Thick High-Density Plated
Aluminum Honeycomb
N/A N/A
Side Panels Rigid Steel Box Section Unplasticized Polyvinyl
Chloride (uPVC)
Black Laminated
Aluminum Sides
N/A N/A
Ferromagnetism Magnetic or Non-Magnetic Options Magnetic Non-Magnetic Magnetic Non-Magnetic
Sealed Holes Sealed (25 mm Depth) or
Non-Sealed Options
Non-Sealed N/A N/A
Thread Options 1/4"-20 (M6) Tapped Holes 1/4"-20 (M6) Tapped Holes 1/4"-20 (M6) Tapped Holes 4-40 (M3),
8-32 (M4) and 1/4"-20 (M6),
or 1/4"-20 (M6) Tapped Holes
Spacing 1" (25 mm) Centers 1" (25 mm) Centers 1" (25 mm) Centers 0.4" (10 mm) Centers,
0.5" (12.5 mm) Centers,
or 1" (25 mm) Centers
Distance from
Edge to First Holes
0.5" (12.5 mm) on all Sides 0.5" (12.5 mm) or
1.0" (25 mm) on all Sides
0.5" (12.5 mm) on all Sides 0.4" (10 mm) on all Sides or
0.5" (12.5 mm) on all Sides
Performancea
Damping Nexus Damping Bar Nexus Damping Bar Nexus Damping Bar N/A N/A
Stiffness Nexus Damping Bar
60 mm (2.4") Thick
Nexus Damping Bar
58 mm (2.28") Thick
Nexus Damping Bar
25 mm (0.98") Thick
Nexus Damping Bar
12.7 mm (0.5") Thick
Nexus Damping Bar
7.0 mm (0.28") Thick
Nexus Damping Bar
110 mm (4.3") Thick
Nexus Damping Bar
55 mm (2.2") Thick
Nexus Damping Bar
19.05 mm (0.75") Thick
  • The damping and stiffness performance shown here is qualitative and does not relate to exact specifications of each breadboard.

    Optical Breadboard Selection Guides

    Table 10A and Table 10B list every size offered for our honeycomb, solid aluminum, and acrylic breadboards. Simply locate the specific width and length needed and then select the type of breadboard. Expand each table by clicking the More [+] button within the header.

    Thorlabs also offers several unique breadboard solutions. For applications requiring temperature control, we offer aluminum liquid-cooled breadboards and baseplates in several sizes, in addition to a temperature-controlled mini-series breadboard for small-scale applications. Our anodized aluminum large-area translation stages and rotating breadboards offer hand-operated positioning control, while our manual and motorized translating mounting platforms are ideal for use in microscopy applications.

    Table 10A  Imperial Optical Breadboard Size Options
    Width Length Honeycomb Stainless Steel Solid Aluminuma
    Nexus
    (60 mm Thick)b
    Nexus
    (110 mm Thick)b
    Intrinsically Damped
    (58 mm Thick)
    Aluminum
    (25 mm Thick)
    Aluminum
    (55 mm Thick)
    Standard Double Density High Density
    • Solid aluminum breadboards are offered with four different thicknesses: 0.5" (Item # prefix MB), 0.75" (Item # prefix MBH), 3/8" (Item # prefix MS), or 0.28" (Item # prefix MS). Select sizes are also available without an anodized coating (Item #s ending with U).
    • Item Number Suffix:
      • F, A, B, or G: Non-Sealed Mounting Holes
      • T, L, U, or N: Sealed Mounting Holes
      • FN or AN: Non-Magnetic Mounting Holes
      • Y or Z: No Mounting Holes
      • S: Stainless Steel
    • Tapped Hole Pattern Aligned at 45°
    • Build-to-Order
    • Includes a T-Slot in Side Panels for Compatibility with 25 mm Rail Accessories
    • This product has an access aperture.

    Table 10B  Metric Optical Breadboard Size Options
    Width Length Honeycomb Stainless Steel Solid Aluminuma
    Nexus
    (60 mm
    Thick)b
    Nexus
    (110 mm
    Thick)b
    Intrinsically Damped
    (58 mm Thick)
    Aluminum
    (25 mm Thick)
    Aluminum
    (55 mm Thick)
    Standard Double Density High Density
    50 mm 75 mm - - - - - - - - MSB5075/M
    75 mm 100 mm - - - - - - - - MSB7510/M
    75 mm 150 mm - - - - - - - - MSB7515/M
    100 mm 100 mm - - - - - MB10S/M - - -
    100 mm 150 mm - - - - - MB1015S/M MB1015/M
    MB1015U/M
    M45B1015/Mc MSB1015/M
    100 mm 300 mm - - - - - - MB1030/M - -
    100 mm 600 mm - - - - - - - MB1060/M -
    100 mm 900 mm - - - - - - - MB1090/M -
    Ø149 mm - - - - - - - MBR150U/M -
    Ø150 mm - - - - - - - MBR150/M -
    150 mm 150 mm - - - - - MB15S/M MB1515/M
    MB1515U/M
    M45B1515/Mc MBY1515/M
    MSB15/M
    150 mm 300 mm - - - - - - MB1530F/M MB1530/M
    M45B1530/Mc
    -
    150 mm 450 mm - - - - - - MB1545/M - -
    150 mm 600 mm - - - - - - MB1560/M - -
    150 mm 900 mm - - - - - - MB1590/M - -
    150 mm 1200 mm - - - - - - MB15120/M - -
    180 mm 230 mm - - - - - - - - MSB1823/M
    MSBU1823/M
    200 mm 200 mm - - - - - - MB2020/M
    MB2020U/M
    - -
    200 mm 250 mm - - - - - - MB2025/M - -
    200 mm 600 mm - - - - - - - MB2060/M -
    200 mm 900 mm - - - - - - - MB2090/M -
    250 mm 300 mm - - - - - - MB2530/M
    MB2530U/M
    - -
    Ø300 mm - - - - - - - MBR300/M
    MBR300U/M
    -
    300 mm 300 mm B3030Ad
    B3030Ld
    - - PBG3030Ae - - MB3030/M
    MB3030U/M
    MB3030D/M MBY3030/M
    MSB30/M
    MS12B/M
    300 mm 450 mm B3045Ad
    B3045Ld
    - B3045AX PBG3045Ae - - MB3045/M
    MB3045A/Mf
    MB3045U/M
    - MBY3045/M
    MSB3045/M
    300 mm 600 mm B3060Ad
    B3060L
    - B3060AXd PBG3060A PBG52502d - MB3060/M
    MB3060U/M
    - -
    300 mm 900 mm B3090Ad
    B3090Ld
    - - PBG3090Ae PBG52503d - MB3090/M - -
    300 mm 1200 mm - - - - - - MB30120/M - -
    350 mm 1150 mm - - - - - - MB35115/M - -
    350 mm 1425 mm - - - - - - MB35142/M - -
    450 mm 450 mm B4545Ad
    B4545Ld
    - - PBG4545A - - MB4545/M - -
    450 mm 600 mm B4560Ad
    B4560Ld
    - B4560AXd PBG4560Ae PBG52522d - MB4560/M
    MB4560A/Mf
    MB4560U/M
    - -
    450 mm 750 mm - - - - - - MB4575/M - -
    450 mm 900 mm - - - - - - MB4590/M - -
    600 mm 600 mm B6060Ad
    B6060L
    - B6060AXd PBG6060Ae PBG52505d - MB6060/M -
    600 mm 900 mm B6090A
    B6090L
    B6090ANd
    B6090Z
    B6090Bd
    B6090Nd
    B6090AX PBG6090Ae PBG52506d - MB6090/M - -
    600 mm 1200 mm B60120A
    B60120L
    B60120Bd
    B60120Nd
    B60120AX PBG60120Ae - - MB60120/M - -
    600 mm 1500 mm - B60150Bd
    B60150Nd
    - - PBG52508d - - - -
    750 mm 750 mm B7575A
    B7575L
    - - - - - MB7575/M - -
    750 mm 900 mm B7590A
    B7590L
    B7590ANd
    B7590Z
    B7590Bd
    B7590Nd
    B7590AX PBG7590Ae PBG52510d - - - -
    750 mm 1200 mm B75120A
    B75120L
    B75120ANd
    B75120Z
    B75120B
    B75120Nd
    B75120AX PBG75120Ae PBG52511 - - - -
    750 mm 1500 mm - B75150B
    B75150N
    B75150AX - - - - - -
    900 mm 900 mm B9090A
    B9090L
    B9090Bd
    B9090Nd
    - - - - - - -
    900 mm 1200 mm B90120A
    B90120L
    B90120AN
    B90120Z
    B90120B
    B90120N
    B90120AX PBG90120Ae PBG52513 - - - -
    900 mm 1500 mm - B90150B
    B90150N
    B90150AX - PBG52514 - - - -
    900 mm 1800 mm - B90180B
    B90180N
    B90180AX - - - - - -
    1200 mm 1500 mm - B120150Bd
    B120150Nd
    - - - - - - -
    1200 mm 1800 mm - B120180B
    B120180Nd
    - - - - - - -
    • Solid aluminum breadboards are offered with four different thicknesses: 12.7 mm (Item # prefix MB), 19.05 mm (Item # prefix MBH), 9.5 mm (Item # prefix MS), or 7.0 mm (Item # prefix MS). Select sizes are also available without an anodized coating (Item #s ending with U).
    • Item Number Suffix:
      • F, A, B, or G: Non-Sealed Mounting Holes
      • T, L, U, or N: Sealed Mounting Holes
      • FN or AN: Non-Magnetic Mounting Holes
      • Y or Z: No Mounting Holes
      • S: Stainless Steel
    • Tapped Hole Pattern Aligned at 45°
    • Build-to-Order
    • Includes a T-Slot in Side Panels for Compatibility with 25 mm Rail Accessories
    • This product has an access aperture.
    Cooled Breadboard Selection Guide
    Liquid-Cooled Breadboards Liquid-Cooled Baseplates Liquid-Cooled Cold Plates Temperature-Controlled
    Mini-Series Breadboard
    Representative Photos
    (Click to Enlarge)
    Tapped Holes 1/4"-20 (Imperial)
    M6 (Metric)
    1/4"-20 (Imperial)
    M6 (Metric)
    1/4"-20, 8-32, 6-32, and 4-40 (Imperial)
    M6, M4, and 4-40 (Metric)
    1/4"-20 and 8-32 (Imperial)
    M6 and M4 (Metric)
    Available Sizes
    (L x W)
    12" x 12" to 18" x 24" (Imperial)
    300 mm x 300 mm to
    450 mm x 600 mm (Metric)
    6" x 6" to 12" x 24" (Imperial)
    150 mm x 150 mm to
    300 mm x 600 mm (Metric)
    2" x 2" or 4" x 6" (Imperial)
    50.8 mm x 50.8 mm or
    101.6 mm x 152.4 mm (Metric)
    4" x 5" x 2.46" (Imperial)
    101.6 x 127.0 (Metric)
    Height 1/2" (12.7 mm) 1/2" (12.7 mm) 0.87" (22 mm) 2.46" (62.5 mm)
    Cooling External Water or CDTX Coolant CDTX Coolanta External Water or CDTX Coolant Internal Thermoelectric Cooler with
    Temperature Settable from 5 °C to 45 °C
    Operating
    Temperature Range
    0 °C to 60 °C 0 °C to 60 °C -15 °C to 60 °C 0 °C to 45 °C
    Temperature Readout None None TH10K Thermistor Readout
    via 2.5 mm Stereo Jack
    Automatic Temperature Control with
    TH10K Thermistor Readout to
    Software GUI Via USB
    Mounting Options 1/4" or 6 mm Counterbored
    Through Holes
    1/4" or 6 mm Counterbored
    Through Holes
    Threaded Mounting Holes
    for Posts on Bottom and Sides,
    and Side Slots for Clamping to Table
    Threaded Mounting Holes
    for Posts on Bottom and Sides,
    and Rubber Feet on Bottom
    • Please drain the baseplate completely when not using it for an extended period. CDTX coolant consists of ultrapure water and ethylene glycol with anti-corrosion agents and other inhibitors. Use of other liquids may promote corrosion to the internal surfaces of the baseplate and eventually lead to mechanical failure.

    Liquid-Cooled Baseplates

    Metric Water-Cooled Baseplate
    Click to Enlarge

    Figure G1.1  WCB3030/M Baseplate
    • Baseplate Sizing: Length x Width x Thickness
    • No-Drilling Areas Marked on Underside to Indicated Liquid Channels
    • Boards Less than 18" (450 mm) Wide Feature Four Counterbored Mounting Holes
    • Boards 18" (450 mm) or Wider Feature Five Counterbored Mounting Holes
    • Four 1/4"-20 (M6 x 1.0) Threaded Holes at Corners for Attaching Compatible MB Series Aluminum Breadboards
    • 16' (5 m) of Polyurethane Connection Tubing Included
    Based on your currency / country selection, your order will ship from Newton, New Jersey  
    +1 Qty Docs Part Number - Imperial Price Available
    WCB6 Support Documentation
    WCB6Customer Inspired! Liquid-Cooled Baseplate, 6" x 6" x 1/2", 1/4"-20 Taps
    $288.90
    Lead Time
    WCB12 Support Documentation
    WCB12Customer Inspired! Liquid-Cooled Baseplate, 12" x 12" x 1/2", 1/4"-20 Taps
    $615.25
    Lead Time
    WCB1218 Support Documentation
    WCB1218Customer Inspired! Liquid-Cooled Baseplate, 12" x 18" x 1/2", 1/4"-20 Taps
    $813.20
    Today
    WCB2412 Support Documentation
    WCB2412Customer Inspired! Liquid-Cooled Baseplate, 12" x 24" x 1/2", 1/4"-20 Taps
    $1,182.35
    Lead Time
    WCB1824 Support Documentation
    WCB1824Customer Inspired! Liquid-Cooled Baseplate, 18" x 24" x 1/2", 1/4"-20 Taps
    $1,524.75
    Today
    +1 Qty Docs Part Number - Metric Price Available
    WCB1515/M Support Documentation
    WCB1515/MCustomer Inspired! Liquid-Cooled Baseplate, 150 mm x 150 mm x 12.7 mm, M6 x 1.0 Taps
    $288.90
    In Stock Overseas
    WCB3030/M Support Documentation
    WCB3030/MCustomer Inspired! Liquid-Cooled Baseplate, 300 mm x 300 mm x 12.7 mm, M6 x 1.0 Taps
    $615.25
    Today
    WCB3045/M Support Documentation
    WCB3045/MCustomer Inspired! Liquid-Cooled Baseplate, 300 mm x 450 mm x 12.7 mm, M6 x 1.0 Taps
    $813.20
    Today
    WCB6030/M Support Documentation
    WCB6030/MCustomer Inspired! Liquid-Cooled Baseplate, 300 mm x 600 mm x 12.7 mm, M6 x 1.0 Taps
    $1,182.35
    Today
    WCB4560/M Support Documentation
    WCB4560/MCustomer Inspired! Liquid-Cooled Baseplate, 450 mm x 600 mm x 12.7 mm, M6 x 1.0 Taps
    $1,524.75
    Today

    Polyurethane Hoses

    • 5 m Long Polyurethane Hoses
    • Two Hose Sizes Available:
      • 1/4" Outer Diameter and 11/64" Inner Diameter
      • 3/8" Outer Diameter and 1/4" Inner Diameter

    These 5 m Long Polyurethane (PU) Hoses can withstand up to 120 psi of pressure and can be used in temperatures from -15 to 60 °C. The hoses can be trimmed to suit any application. To do so, simply cut the tubing to the required length, trim the tubing edges flush, insert the tubing into the connectors, and connect the other end to your coolant supply/chiller unit. These hoses are intended to be used alongside the in-line coupling accessories sold below. The inserts and bodies sold below can be used to convert from 1/4" ID to 11/64" ID. Note that our HPU6 hose with 1/4" (6.35 mm) OD is compatible with both 1/4" and 6 mm ID push-fit pipe fittings.

    These hoses allow for easy connection to a water or coolant supply. Both hoses are compatible with our Liquid-Cooled Cold Plates. The HPU9 1/4" ID hose can directly connect to the liquid-cooled plates, while the fittings sold below can be used to adapt to the HPU6 11/64" ID hose. The HPU6 polyurethane hose is also directly compatible with our Liquid-Cooled BreadboardsLiquid-Cooled HHL Laser Mount, and Liquid-Cooled Baseplates.

    Based on your currency / country selection, your order will ship from Newton, New Jersey  
    +1 Qty Docs Part Number - Universal Price Available
    HPU6 Support Documentation
    HPU6Polyurethane Hose, 1/4" OD, 11/64" ID, 5 m Length
    $11.25
    In Stock Overseas
    HPU9 Support Documentation
    HPU9Polyurethane Hose, 3/8" OD, 1/4" ID, 5 m Length
    $15.72
    Lead Time

    In-Line Coupling Accessories


    Click to Enlarge

    Figure 740B  QVM6 with Nut Detached

    Click to Enlarge

    Figure 740A  QVF6 with Nut Detached
    • RoHS Compliant Materials:
      • Natural White Acetal or Brass with Chrome Finish
      • Stainless Steel Valve Spring
      • Barrel Nickel Plated Brass Nut
    • BUNA-N Seals

    These Valved In-Line Coupling Inserts and Bodies are made from either natural white acetal or brass with a chrome finish, and can withstand pressures up to 120 psi or 250 psi, respectively, in temperatures from -40 to 82 °C (-40 to 180 °F). The inserts have male connection ports, while the bodies have female connectors with a self-lock structure for secure connection. Inserts and bodies are intended to be used in pairs, as any coupling insert can mate with any coupling body, and are recommended to be used in pairs of the same material. The QVF6(B) coupling insert and QVM6(B) coupling body can support HPU6 tubing with a 11/64" inner diameter (ID) and 1/4" outer diameter (OD), while the QVF9(B) coupling insert and QVM9(B) coupling body can support HPU9 tubing with a 1/4" ID and 3/8" OD.

    These coupling accessories are directly compatible with our Liquid-Cooled Cold Plates. Additionally, they can be used with the LK220 and LK500 Liquid Chillers, Spatial Light Modulators, or our Liquid-Cooled HHL Laser Mount, which all come with compatible CPC® valved quick-connect coupling inserts.

    Based on your currency / country selection, your order will ship from Newton, New Jersey  
    +1 Qty Docs Part Number - Universal Price Available
    QVF6 Support Documentation
    QVF6White Acetal 1/4" OD, 11/64" ID Valved In-Line Coupling Insert
    $17.90
    In Stock Overseas
    QVF6B Support Documentation
    QVF6BNEW!Metal 1/4" OD, 11/64" ID Valved In-Line Coupling Insert
    $65.00
    Today
    QVF9 Support Documentation
    QVF9White Acetal 3/8" OD, 1/4" ID Valved In-Line Coupling Insert
    $17.90
    In Stock Overseas
    QVF9B Support Documentation
    QVF9BNEW!Metal 3/8" OD, 1/4" ID Valved In-Line Coupling Insert
    $65.00
    Today
    QVM6 Support Documentation
    QVM6White Acetal 1/4" OD, 11/64" ID Valved In-Line Coupling Body
    $24.66
    In Stock Overseas
    QVM6B Support Documentation
    QVM6BNEW!Metal 1/4" OD, 11/64" ID Valved In-Line Coupling Body
    $85.00
    Today
    QVM9 Support Documentation
    QVM9White Acetal 3/8" OD, 1/4" ID Valved In-Line Coupling Body
    $24.66
    In Stock Overseas
    QVM9B Support Documentation
    QVM9BNEW!Metal 3/8" OD, 1/4" ID Valved In-Line Coupling Body
    $85.00
    Today