Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

2.05 µm Femtosecond Fiber Laser


  • Menlo Systems' figure 9® Technology
  • Highly Stable and Easy to Use
  • Custom Wavelengths Available on Request

RED-FIBER

Related Items


Please Wait

Applications

  • Seed for Ho:YAG-Based Regenerative Amplification
  • Pump for Fiber-Based Mid-IR Supercontinuum Generation
  • Silicon Semiconductor Processing
  • Front End Laser for Mid-IR Based High Harmonic Generation
  • Driving Dielectric Laser Acceleration of Electrons

Features

  • >100 mW, >10 nm Bandwidth, 10 MHz Repetition Rate
  • Fiber-Based, Linearly Polarized Output
  • High Stability
  • Turnkey Operation
  • All Polarization Maintaining
  • Modular Internal Design
  • Menlo Systems' figure 9® Technology
  • Laser Output in Less Than 60 Seconds
  • Air Cooling

Menlo Systems' RED-FIBER is a front-end laser with a 2.05 μm central wavelength and 10 MHz repetition rate. The compact laser is based on Menlo Systems' all-polarization-maintaining, figure 9 mode-locking technology. Intracavity dispersion compensation allows for spectral bandwidths supporting <500 fs pulse durations. An additional preamplifier module can be integrated to boost the output pulse energy to >10 nJ (>100 mW). The RED-FIBER is designed for reliable and long term stable operation in both scientific as well as industrial applications fields. The compact rack mount housing with integrated full remote control over RS232 or USB interface allows for easy integration into subsequent high power laser systems.

Item # RED-FIBER
Central Wavelength 2.05 µma
Average Power >1 mW (Oscillator),
>100 mW (Amplifier)
Repetition Rate 10 MHz
Bandwidth (3 dB) >10 nm
(20 nm Typical)
Pulse Duration Compressible to <500 fs
Output Port Fiber-Coupled, SC/APC
Monitor Ports (Optical, RF)
Optional
Polarization Linear, PM Fiber
  • Custom Wavelengths Available Upon Request
Simon Kocur
Simon Kocur
Menlo Systems
Feedback? Questions? Need a Quote?

Please note that these femtosecond fiber lasers are available directly from Menlo Systems, Inc. within the United States and from Menlo Systems GmbH outside the United States.
United States
Phone: +1-973-300-4490
Email: ussales@menlosystems.com
Outside United States
Phone: +49-89-189166-0
Email: sales@menlosystems.com

Pulsed Laser Emission: Power and Energy Calculations

Determining whether emission from a pulsed laser is compatible with a device or application can require referencing parameters that are not supplied by the laser's manufacturer. When this is the case, the necessary parameters can typically be calculated from the available information. Calculating peak pulse power, average power, pulse energy, and related parameters can be necessary to achieve desired outcomes including:

  • Protecting biological samples from harm.
  • Measuring the pulsed laser emission without damaging photodetectors and other sensors.
  • Exciting fluorescence and non-linear effects in materials.

Pulsed laser radiation parameters are illustrated in Figure 1 and described in the table. For quick reference, a list of equations are provided below. The document available for download provides this information, as well as an introduction to pulsed laser emission, an overview of relationships among the different parameters, and guidance for applying the calculations. 

 

Equations:

Period and repetition rate are reciprocal:    and 
Pulse energy calculated from average power:       
Average power calculated from pulse energy:        
Peak pulse power estimated from pulse energy:            

Peak power and average power calculated from each other:
  and
Peak power calculated from average power and duty cycle*:
*Duty cycle () is the fraction of time during which there is laser pulse emission.
Pulsed Laser Emission Parameters
Click to Enlarge

Figure 1: Parameters used to describe pulsed laser emission are indicated in the plot (above) and described in the table (below). Pulse energy (E) is the shaded area under the pulse curve. Pulse energy is, equivalently, the area of the diagonally hashed region. 

Parameter Symbol Units Description
Pulse Energy E Joules [J] A measure of one pulse's total emission, which is the only light emitted by the laser over the entire period. The pulse energy equals the shaded area, which is equivalent to the area covered by diagonal hash marks.
Period Δt  Seconds [s]  The amount of time between the start of one pulse and the start of the next.
Average Power Pavg Watts [W] The height on the optical power axis, if the energy emitted by the pulse were uniformly spread over the entire period.
Instantaneous Power P Watts [W] The optical power at a single, specific point in time.
Peak Power Ppeak Watts [W] The maximum instantaneous optical power output by the laser.
Pulse Width Seconds [s] A measure of the time between the beginning and end of the pulse, typically based on the full width half maximum (FWHM) of the pulse shape. Also called pulse duration.
Repetition Rate frep Hertz [Hz] The frequency with which pulses are emitted. Equal to the reciprocal of the period.

Example Calculation:

Is it safe to use a detector with a specified maximum peak optical input power of 75 mW to measure the following pulsed laser emission?

  • Average Power: 1 mW
  • Repetition Rate: 85 MHz
  • Pulse Width: 10 fs

The energy per pulse:

seems low, but the peak pulse power is:

It is not safe to use the detector to measure this pulsed laser emission, since the peak power of the pulses is >5 orders of magnitude higher than the detector's maximum peak optical input power.


Posted Comments:
No Comments Posted
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
RED-FIBER Support Documentation
RED-FIBERFemtosecond Fiber Laser, 2.05 µm, >10 MHz
CALL
Menlo Lead Time
Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright 1999-2019 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image