Post Spacer and Setscrew Kit

- RS-KIT(/M) Contains All Available Post Spacer Thicknesses and Two Setscrew Lengths
- Large Diameter Relief Cut on Top and Bottom of Spacers for Additional Mounting Stability
1 mm Spacer
3 mm Spacer
5 mm Spacer
7 mm Spacer
10 mm Spacer
1/4"-20 Setscrew
RS-KIT

Please Wait

Click to Enlarge
Figure 1.1 Post Spacer Being Used to Increase the Post Height by 5 mm (0.2")
Features
- RS-KIT(/M) Contains Ø25 mm Spacers with Thickness from 1 mm to 10 mm
- Solid Stainless Steel Construction
- 1/4" (M6) Clearance Hole
- Large Diameter Relief Cut on Top and Bottom of Spacers for Additional Mounting Stability
Thorlabs offers our Ø25 mm Post Spacers in a compact, comprehensive kit. These spacers are designed for achieving "in between" heights of our Ø1" (Ø25 mm) Posts without compromising structural rigidity. The center Ø1/4" (M6) clearance hole allows threaded studs to pass through to the mating tap of the components on either side of the spacer. Achieving, for example, a total post height of 8.2" is as simple as inserting one RS5M spacer (0.2" thickness) in between two RS4 posts (4" length).

| RS-KIT Post Spacer and Setscrew Kit | |||
|---|---|---|---|
| Item | Qty. | Item | Qty. |
| Ø25 mm Post Spacer, 1 mm Thick (RS1M) | 5 | Ø25 mm Post Spacer, 7 mm Thick (RS7M) | 1 |
| Ø25 mm Post Spacer, 2 mm Thick (RS2M) | 5 | Ø25 mm Post Spacer, 8 mm Thick (RS8M) | 1 |
| Ø25 mm Post Spacer, 3 mm Thick (RS3M) | 5 | Ø25 mm Post Spacer, 9 mm Thick (RS9M) | 1 |
| Ø25 mm Post Spacer, 4 mm Thick (RS4M) | 5 | Ø25 mm Post Spacer, 10 mm Thick (RS10M) | 5 |
| Ø25 mm Post Spacer, 5 mm Thick (RS5M) | 5 | 1/4"-20 Setscrew, 7/8" Long | 25 |
| Ø25 mm Post Spacer, 6 mm Thick (RS6M) | 1 | 1/4"-20 Setscrew, 1" Long (SS25S10) | 25 |
| RS-KIT/M Post Spacer and Setscrew Kit | |||
|---|---|---|---|
| Item | Qty. | Item | Qty. |
| Ø25 mm Post Spacer, 1 mm Thick (RS1M) | 5 | Ø25 mm Post Spacer, 7 mm Thick (RS7M) | 1 |
| Ø25 mm Post Spacer, 2 mm Thick (RS2M) | 5 | Ø25 mm Post Spacer, 8 mm Thick (RS8M) | 1 |
| Ø25 mm Post Spacer, 3 mm Thick (RS3M) | 5 | Ø25 mm Post Spacer, 9 mm Thick (RS9M) | 1 |
| Ø25 mm Post Spacer, 4 mm Thick (RS4M) | 5 | Ø25 mm Post Spacer, 10 mm Thick (RS10M) | 5 |
| Ø25 mm Post Spacer, 5 mm Thick (RS5M) | 5 | M6 x 1.0 mm Setscrew, 20 mm Long (SS6MS20) | 25 |
| Ø25 mm Post Spacer, 6 mm Thick (RS6M) | 1 | M6 x 1.0 mm Setscrew, 25 mm Long (SS6MS25) | 25 |
| Posted Comments: | |
| No Comments Posted |
Products Home










Post Spacer and Setscrew Kit