Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

Optic Pouches


  • Cotton Pouches for Ø1/2" or Ø1" Optics
  • Glassine Paper Pouches for Ø1" Optics
  • Blank Adhesive Labels Included

BAG10GL

Glassine Pouch
Pack of 10

BAG05CB

Cotton Pouch
Pack of 10

BAG10CB

Cotton Pouch
Pack of 10
Optic Sold Separately

Related Items


Please Wait

Features

  • Cotton Blend and Glassine Paper Pouches Protect Optics While in Storage
  • Cotton Pouches Sized to Accommodate Ø1/2" or Ø1" Optics
  • Glassine Pouches Designed to Hold Ø1" Optics
  • Blank Labels Included for Easy Optic Identification
  • Sold in Packs of 10

These optic pouches are designed to protect optics while in storage. The cotton blend pouches, offered in sizes to accommodate either Ø1/2" or Ø1" optics, and glassine pouches, sized to protect Ø1" optics, will not damage the bare optic surface or any coating that may be applied.* The glassine pouches are inert and can be used safely in a clean-room environment. The cotton pouches are not compatible with clean rooms.

All of these pouches are sold in packs of 10, and come with 10 blank adhesive labels for easy identification. They provide a space-saving alternative to our optic cases. All of these pouches are also available in bulk upon request. Please contact Technical Support for more information.

*Warning:
Please do not use the cotton pouches to store our AR-Coated ND Filters. Testing shows the pouches can stain the coating. Consider our Individual Optic Storage Boxes as a safe alternative.
Do not use either of these pouches to store Pellicle Beamsplitters, Gratings or Laser Diodes as they will damage these items.
The optics and pouches must be clean prior to storing to prevent damage.


Posted Comments:
No Comments Posted

Cotton Blend Pouches

Labeled BAG05CB with Optic
Click to Enlarge
Labeled BAG05CB holding a Ø1/2" Optic
  • Cotton Blend Pouches for Ø1/2" or Ø1" Optics
    • Ø1/2" Optic Pouch: 1" x 1" Square without Flap
    • Ø1" Optic Pouch: 2" x 2" Square with Flap
  • Sold in Packs of 10

These cotton blend optic pouches protect Ø1/2" or Ø1" optics from environmental damage while not in use. These non-woven pouches contain no adhesives, chemicals, or seams that may contact and damage the optic stored inside. The cotton blend material will not damage the surface of an optic or any applied coating.*

Each package of 10 pouches also comes with 10 blank adhesive labels for easy identification of the optic. The photo to the right shows the Ø1/2" pouch with a Ø1/2" optic and corresponding label.

*Warning:
Please do not use the cotton pouches to store our AR-Coated ND Filters. Testing shows the pouches can stain the coating. Consider our Individual Optic Storage Boxes as a safe alternative. Do not use these pouches to store Pellicle Beamsplitters, Gratings or Laser Diodes as they will damage these items.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
BAG05CB Support Documentation
BAG05CBCotton Blend Pouch for Ø1/2" Optics, Pack of 10
$5.52
Today
BAG10CB Support Documentation
BAG10CBCotton Blend Pouch for Ø1" Optics, Pack of 10
$5.52
Today

Glassine Paper Pouch

Labeled BAG05CB with Optic
Click to Enlarge
Labeled BAG10GL holding a Ø1" Optic
  • Glassine Paper Pouch for Ø1" Optics
  • 2" x 2" Square Pouch with Flap
  • Sold in Packs of 10

These glassine optic pouches protect Ø1" optics from environmental damage while not in use. While a small amount of adhesive is needed to assemble the pouch, the chemicals used will not damage the optic stored inside. These pouches will not damage the surface of an optic or any applied coating.*

Each package of 10 pouches also comes with 10 blank adhesive labels for easy identification of the optic. The photo to the right shows the glassine pouch with a Ø1" optic and corresponding label.

*Warning:
Do not use these pouches to store Pellicle Beamsplitters, Gratings or Laser Diodes as they will damage these items.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
BAG10GL Support Documentation
BAG10GLGlassine Pouch for Ø1" Optics, Pack of 10
$5.52
Today
Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright 1999-2019 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image