Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

Optical Frequency Comb, Yb-Doped


  • Measure Optical Frequencies with High Accuracy and Stability
  • Fiber-Based Optical Frequency Comb System Based on Patented Technology
  • Up to 10 W Output Power
  • Optional Third Order Compressor
    (TOD) for Short Pulses

FC1000-250

Related Items


Please Wait
Simon Kocur
Simon Kocur
Menlo Systems
Feedback?
Questions?
Need a Quote?

Please note that the FC1000-250 is available directly from Menlo Systems, Inc. within the United States and from Menlo Systems GmbH outside the United States.
United States
Phone: +1-973-300-4490
Email: ussales@menlosystems.com
Outside United States
Phone: +49-89-189166-0
Email: sales@menlosystems.com

Applications

  • Laser Frequency Measurements
  • Carrier Envelope Phase (CEP) Stabilized Seed
  • Spectrometer Calibration, Astronomy
  • Spectroscopy
  • High Precision CW Laser Stabilization

Features

  • Turnkey Metrology System, Fully Automated and Fully Fiber Coupled
  • Includes Optical Unit: Oscillator with PM Output, Amplifier for Octave Generation, and Fiber-Coupled f:2f Interferometer
  • Includes Electronic Control Tower: Control Units, Phase-Locked Loops, Displays, and Data Acquisition
  • Repetition Rate up to 250 MHz
  • Operational Range from 520 nm to 1040 nm
  • Click Here to View Menlo Systems' Frequency Comb Brochure

Frequency comb technology makes direct measurement of absolute, SI-referenced optical frequencies possible. Menlo Systems' FC1000-250 Optical Frequency Comb is a flexible, fiber-based, femtosecond frequency comb system. The system is capable of providing a source for frequency metrology in both the visible and the near-IR regions (520 - 1040 nm) simultaneously. The laser operation relies on Menlo Systems' figure 9® mode locking technology, which ensures excellent stability and continuous performance.

The system features simple operation, as the femtosecond laser is ready to use at the press of a single button, and automatic phase lock loops ensure easy stabilization to either an RF or an optical reference. Due to the mature system design with several combined actuators, users enjoy long-term operation with no adjustment necessary over a period of weeks. A wide range of optional features enables this versatile system to be tailored to customer-specific solutions; see the Specs tab for details.

FC1000-250 Specifications
Performance Specifications
Comb Frequency Spacing 250 MHz
Accuracy 10-14 in 120 sa
Stability 5 x 10-13 in 1 sa
Tuning Range of Comb Spacing >2 MHz
Tuning Range of CEO Frequency >250 MHz
Center Wavelength 1040 ± 10 nm
Laser Output Specifications
Output Ports Two Fiber-Coupled, Linearly Polarized, PM Output Ports
Central Wavelength 1025 - 1050 nm
Spectral Range >20 nm
Average Output Power >5 mW from Each Port
Environmental Specifications
Input Requirements 10 MHz Frequency Reference, Power Level +7 dBm
Operating Voltage 100/115/230 VAC
Frequency 50 to 60 Hz
Power Consumption <500 Wb
Cooling Requirements No Water Cooling Required
Operating Temperature 22 ± 5 °C
Optical Unit Dimensions / Weight 706 mm x 716 mm x 139 mm / 80 kgb
(27.8" x 28.2" x 5.5" / 176 lbs)
Control Electronics Dimensions / Weight 600 mm x 800 mm x 1690 mm / 140 kgb
(23.6" x 31.5" x 66.5" / 308 lbs)
  • Or same as reference, whichever applies first
  • For Standard System Configuration

Optional Packages

EOM-Phase Electro-Optic Phase Modulator
Integrated into the laser cavity; allows high-performance phase locking to an optical reference using a high bandwidth repetition rate actuator. With this EOM option, sub-Hz line widths can be achieved.

FPC 1000 Fabry-Perot Cavity for Mode Filtering
Increases the fundamental mode spacing to a user-defined frequency in the 2 to 25 GHz range. The Fabry-Perot cavity is fiber coupled and temperature stabilized.

Orange PULSE-YDFA Ytterbium-Doped Fiber Amplifer
All polarization-maintaining (PM) amplifier delivers intense pulses at 1040 ± 10 nm. Available with single-clad fiber, which yields >1 W of power over a >15 nm spectral range, or with double-clad fiber, which yields >10 W of power over a >10 nm spectral range.

M-520 High Power Measuring Port, 520 nm
Output port provides stabilized comb light with peak power at 520 nm. Contains an amplifier and subsequent frequency conversion, delivering ≥250 mW average power in a 3 nm window centered on 520 nm. The output is free space.

BDU Beat Detection Unit
Used for generating a beat with a CW laser at a user-defined wavelength. Available in fiber-coupled or free-space versions.

LLE-SYNCHRO Laser Locking Electronics
Allows a CW laser to be locked to the stabilized frequency comb. Requires the BDU beat detection unit for generating the beat. Requires the CW laser to be tunable.

Microwave Ultrastable RF Output
Ultrastable RF output in the 1 MHz to 10 GHz range. Utilizes a fast photodetector and a frequency divider where needed.

Yb-TOD-Compressor Compression Unit
External compressor for pulse lengths down to 150 fs. Compensates for second- and third-order dispersion.

GPS GPS-Based 10 MHz Frequency Reference
Provides the RF reference input signal for the frequency comb, combining the superior short-term stability of an ultrastable quartz oscillator with the long-term accuracy of the GPS.

WLM-NIR Integrated Wavelength Meter
Integrated wavelength meter with 100 MHz accuracy for 900 - 1700 nm.

WLM-VIS Integrated Wavelength Meter
Integrated Wavelength Meter with 100 MHz accuracy for 500 - 1100 nm.


Posted Comments:
No Comments Posted
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
FC1000-250 Support Documentation
FC1000-250Ytterbium Optical Frequency Comb
CALL
Menlo Lead Time
Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image