Safe High Voltage (SHV) Cable

- SHV Male to SHV Male Cable
- Compatible with Thorlabs' High-Voltage Piezo Amplifier
- 60" (1524 mm) Length
Enlarged View of an SHV Male Connector
CA3262
SHV Male to SHV Male Cable

Please Wait
The CA3262 SHV Male to SHV Male Cable is a high-voltage, RG58 coaxial cable directly compatible with our BPA100 High-Voltage Piezo Amplifier (which outputs -30 to 150 V) or PCD1K Pockels Cell Driver (which outputs -500 to 500 V). For added safety in high voltage applications, SHV connectors include additional insulation and a recessed conducting pin to prevent accidental contact when unmated. SHV connectors also have a reversed gender interface in comparison to BNC cables, which prevents mating with low voltage connectors. The links in Table 1.1 will take you to web pages containing our other varieties of electrical cables.
Table 1.1 Electrical Cables Selection Guide | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
BNC | SMA | Premium Microwave Cables | SMB | SMC | SHV | MMCX | 6-Pin HIROSE | USB | Banana Patch Cords | Piezo | Stepper & DC Servo | Detector Power Cable |
Posted Comments: | |
Roy Debbage
 (posted 2024-09-10 13:53:54.58) Hello, can you please tell me up to which voltage this cable can be used? There is no information available on this site. Thank you. Kind regards, Roy Debbage cstroud
 (posted 2024-09-11 04:23:40.0) Thanks for reaching out. Unfortunately, we do not have a maximum voltage specification for this cable, however we can guarantee a performance up to +/-500V. I will contact you directly to discuss this further. |