"; _cf_contextpath=""; _cf_ajaxscriptsrc="/cfthorscripts/ajax"; _cf_jsonprefix='//'; _cf_websocket_port=8578; _cf_flash_policy_port=1244; _cf_clientid='757DE5FAC11EB524514BF66EAA538890';/* ]]> */
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Fiber-Optic, Calibrated Electrical-to-Optical Converters![]()
MX70G DC to 70 GHz, An E-O converter provides optical test capability for Related Items ![]() Please Wait ![]() Click to Enlarge Block Diagram Showing the Internal Setup of the E-O Converters ![]() Janis Valdmanis, Ph.D. Optics Ultrafast Optoelectronics General Manager We Design, Develop, and Manufacture
|
General System Specifications | ||||
---|---|---|---|---|
Item # | MX40G-850 | MX40G MX40G-LB MX40G-1310 |
MX70G MX70G-LB MX70G-1310 |
|
Frequency Responsea (Click for Plot) |
DC - 40 GHz | DC - 40 GHz | DC - 70 GHz | |
Uncertainty of Supplied Magnitude Responsea |
40 MHz to 20 GHz: ±1.20 dB 20 GHz to 40 GHz: ±2.30 dB |
40 MHz to 40 GHz: ±0.85 dB |
40 MHz to 40 GHz: ±0.85 dB 40 GHz to 70 GHz: ±1.75 dB |
|
Input RF Connector Type | 2.92 mm Connectorb | 1.85 mm Connectorc | ||
Internal Laser | (See Table Below) | |||
External Laserd |
Wavelength Rangee | N/A | 1250 nm - 1610 nm | |
Optical Input Power | N/A | 20 dBm (Max); 22 dBm (Absolute Max) | ||
Power Calibration Points | 850 nm | 1310 nm, 1550 nm, and 1590 nm | ||
RF Optical Extinction Ratio | 13 dB (Typical Max) | |||
Modulator Drive Voltage (Vπ) | 2.3 Vpp | 5.5 Vpp | ||
Optical Insertion Loss (Typical)f | 5.5 dB | 5.0 dB (1550 nm); 7.0 dB (1310 nm) | ||
Absolute Stabilityg | 0.2 dB (Dither Mode) | 0.1 dB (Dither Mode); 0.2 dB (Ratio Mode) | ||
Relative Stabilityh | 0.2 dB (Dither Mode) | 0.02 dB (Dither Mode); 0.02 dB (Ratio Mode) | ||
Internal Optical Fiber | SM Port: 780HP | PM Ports: PM1310-XP; SM Port: SMF-28 |
||
Fiber Connectors | FC/PC, 2.0 mm Narrow Key |
Power Monitor and VOAa Specifications | |
---|---|
Power Monitor Accuracyb | ±0.5 dBm |
Power Monitor Resolution | 0.01 dBm |
Power Monitor Insertion Loss | 0.1 dB (Typical per Monitor) |
VOA Attenuation Range | 1 dB - 20 dB |
VOA Response Time | 1 s |
Power and Environmental Specifications | |
---|---|
Main AC Voltage | 100 VAC - 250 VAC |
Power Consumption | 60 VA |
Line Frequency | 50 Hz - 60 Hz |
Operating Temperature | 10 to 40 °C |
Storage Temperature | 0 to 50 °C |
Relative Humiditya | 5% to 85% |
Internal Laser Specificationsa | ||||
---|---|---|---|---|
Item # | MX40G-850 | MX40G-1310 MX70G-1310 |
MX40G MX70G |
MX40G-LB MX70G-LB |
Laser Type | Fixed Wavelength |
Fixed Wavelength |
C-Band Tunable Wavelength |
L-Band Tunable Wavelength |
Wavelength | 852 nm (Typ.) | 1310 nm (Typ.) | 1527.6 - 1565.5 nm | 1570.0 - 1608.8 nm |
Frequency Range | - | 191.50 - 196.25 THz | 186.35 - 190.95 THz | |
Optical Output Power | 6 dBm | 13.5 dBm | 13.5 dBm | |
Frequency Accuracy | - | ±1.5 GHz | ||
Tuning Resolution | N/A | 50 GHz | ||
Fine Tuning Resolution | N/A | 1 MHz | ||
Tuning Speed (Between Wavelengths) |
N/A | 10 s | ||
Fine Tuning Range | N/A | ±30 GHz | ||
Side Mode Suppression Ratio | 35 dB (Min) | 55 dB | ||
Optical Signal Noise Ratio | - | 60 dB | ||
Intrinsic Linewidth | 2 MHz | 10 kHz | ||
Relative Intensity Noiseb | - | -145 dB/Hz (Max) | ||
Back Reflection | - | -14 dB (Max) | ||
Polarization Extinction Ratio | 20 dB | 18 dB (Min) |
Each calibrated E-O converter is fully integrated and contains a laser source and a lithium niobate (LiNbO3) Mach-Zehnder intensity modulator with automatic bias controller; the only required external input is the signal source to the Modulator RF In port. Either the internal laser or an external laser source may be coupled to the Laser In port, which can be seen in the bottom-left corner of the diagram below. This port uses polarization maintaining (PM) fiber with light linearly polarized along the slow axis, as shown on the front panel of the instrument. Note that this loop-back is not available for the MX40G-850 converter. Optical power is monitored in three places (Monitor 1, Monitor 2, and Monitor 3) for the purpose of enabling bias and power control. These power values are also available at the I/O port on the back panel of the instrument. Monitor 1 is at the laser input, Monitor 2 is at the output of the modulator, and Monitor 3 is at the final optical output.
One of the primary applications of a calibrated electrical-to-optical (E-O) converter is enabling electrical-to-electrical (E-E) test equipment, like a vector network analyzer (VNA), to characterize optical-to-electrical (O-E) devices. E-E test equipment connects to and tests E-E systems as illustrated in Figure 1. As shown in Figure 2, the device is used to convert the electrical signal from Port 1 of the E-E VNA to an optical signal that is input into the O-E device under test (DUT), and the electrical signal resulting from the O-E DUT is then provided to Port 2 of the E-E test equipment. The response of the entire E-E system, which consists of the E-O converter and the O-E DUT together, is measured. Accurately recovering the response of the O-E DUT requires removing the response of the converter from the measured E-E system response. This is referred to as de-embedding.
Thorlabs provides a file (*.s2p format) with every calibrated E-O converter that contains the S21 magnitude and phase response of the modulator across its frequency range of operation. These data are used to perform the de-embedding process. Note that most modern E-E VNA systems provide a built-in function for doing this type of de-embedding based on the user-supplied *.s2p file. This is the easiest method. However, the de-embedding process can also be performed manually. These methods are described in detail in the application note.
Please click on the Specs tab to see typical frequency response plots for our converters.
The graphical user interface (GUI) gives the user complete control over all instrument functionality. Each E-O converter uses a resistive touchscreen display sensitive to both finger pressure and taps from a plastic stylus. The knob on the front panel of the housing can be used in place of the on-screen arrow buttons to quickly change setpoint values. Pressing (clicking) the knob will confirm a new setpoint value. Additionally, the instruments can be driven using serial commands delivered via connectors on the rear panel. This is described in the remote control user guide, and a Windows program that demonstrates remote control of the converter is available in the Software tab.
The home screen of the converter, shown in Figure 3, is organized into three main sections. The green dot that appears in the upper-right of the center column panels indicates that those functions are stable. The dot will blink if that function is still stabilizing.
Functions and controls enabled by the GUI are further discussed in the following sections.
Note: This section does not apply to the MX40G-850 converter which has a single calibration wavelength of 850 nm and no external laser input.
The laser setting screen shown in Figure 4 is accessed directly from the home screen. Each instrument includes either a C- or L-band telecom-style laser that is tunable on the ITU 50 GHz grid, or a 1310 nm fixed-wavelength laser. C-band and L-band lasers also support a fine tuning frequency offset feature, allowing the frequency to be adjusted by an offset from -30.000 GHz to +30.000 GHz in increments of 1 MHz. ITU Channel wavelengths are indexed for convenience; use the arrow buttons to step through the indices to select the desired wavelength.
This screen also allows the user to control whether or not the dither feature (available for tunable C- and L-band lasers only) is used to stabilize the wavelength. Turning dither off results in lower phase and intensity noise (see the Specs tab for a representative plot), but doing so may also result in the wavelength drifting slightly over time. If an external laser is used, the internal laser can be turned off by tapping the laser button on the home screen.
If an external laser is used, it may be necessary to change the power monitor calibration settings. These instruments can be used at wavelengths anywhere between 1250 nm and 1610 nm, and calibration settings are supplied for three wavelengths: 1310 nm, 1550 nm, and 1590 nm. These wavelengths represent the centers of the O-Band, C-Band, and L-Band. The default calibration setting corresponds to the wavelength range of the internal laser. If operating outside that wavelength range, change the power monitor calibration settings by tapping the Menu button on the home page. Select the System Wavelength setting, shown in Figure 5, to change the power monitor calibration wavelength to the value closest to the wavelength of the laser source being used.
There are four bias control modes, which provide the option of operating with fully automatic bias control or under manual control. Three of the four automated operating modes, Peak, Quadrature, and Null, reference the regions labeled on the modulation transmission function, which is illustrated in Figure 6. When one of these modes is selected, a dither tone is used to hold the modulator at the respective bias point. The dither tone is part of a lock-in approach that maintains a stable bias point by compensating for modulator drift, which occurs over time due to the temperature sensitivity of the modulator. The dither tone can be set to a frequency between 1 and 10 kHz, and the amplitude of the tone can also be selected. Quadrature mode gives the option of operating on either the positive or negative slope of the function.
For those applications that require an automated, but ditherless, approach to maintaining a stable bias setpoint, select the Constant Ratio mode. It is enabled by tapping the MAN function on the right of the screen shown in Figure 7 and configuring the Ratio Setpoint and Slope values. This mode adjusts the bias voltage to maintain a chosen ratio between the intensity values reported by Monitor 1 and Monitor 2. The Slope setting allows the user to choose whether increasing voltage on the modulator increases or decreases the optical output power.
It can be useful to operate for brief periods of time at a bias fixed voltage and without a dither tone. A fixed bias voltage can be applied in one of two ways. When operating in Quadrature, Peak, or Null modes, tapping the value of Dither will toggle it between on and off states. When dither is toggled off, the value of the fixed bias voltage is held at the most recent automated bias voltage. This enables the user to make quick measurements, without the dither tone present, while the modulator is biased at one of the common modulator transmission function setpoints. The Constant Bias mode can also be accessed by tapping the Mode value and then the MAN function on the right of the screen. This page allows either the automated Constant Ratio or fixed-voltage Constant Bias modes to be enabled and configured.
The VOA provides the means for adjusting and stabilizing the modulated optical output power. The VOA settings screen, which is shown in Figure 8, allows the user to choose between and adjust the parameters of the two operational modes. In Constant Attenuation mode, the attenuation level between the Return from Modulator input port and the Final Optical Output port is fixed, which allows power fluctuations at the input of the power controller to be transferred to the output. In Constant Output Power Mode, the final optical output power is held constant independent of the input fluctuations. In this mode, the VOA is effectively used as a power stabilizer. Tap the Step function button at the right of the screen to change the step size by which the arrows increment or decrement the setpoint values.
The VOA settings screen also allows the user to select the units used to report the power readings and parameters on all pages. Use the Power Units field to choose whether power values are reported as mW or dBm.
The rear panel provides additional safety and utility functions such as the laser safety interlock and the power monitor output, RS-232, and USB ports. Both the USB and RS-232 interfaces can be used for remote control operation of the E-O converter. The serial commands and control features available are fully described in the Remote Control User Guide. The USB interface is also used for installing firmware upgrades as they become available. Future revisions of the firmware will provide for additional remote control features and functions.
All units are shipped from Thorlabs with a shorting device that is already installed in the interlock connector, thus allowing the instrument to be operated normally right out of the box. To make use of the interlock feature, a 2.5 mm plug can be wired to the remote interlock switch and plugged into the back-panel interlock jack in place of the shorting plug. Electrical specifications for this function are provided in the manual.
Callout | Description |
---|---|
1 | Touchscreen Display and Control |
2 | Value Adjustment Knob |
3 | Key Switch and Status Indicator Light for Internal Laser |
4 | Earth Ground Port for ESD Wrist Strap Banana Plug |
5a,b | Laser Out for Internal Laser Source, Accepts PM Fiber FC/PC Connector |
6a,b | Laser In to Modulator, Accepts PM Fiber FC/PC Connector |
7c | Optical Out: Final Output from Modulator |
8 | Modulator RF In: Signal to Modulator, MX40G Series: 2.92 mm Femaled MX70G Series: 1.85 mm Femalee |
9 | On/Standby Button |
Callout | Description |
---|---|
1 | Touchscreen Display and Control |
2 | Value Adjustment Knob |
3 | Key Switch and Status Indicator Light for Internal Laser |
4 | Earth Ground Port for ESD Wrist Strap Banana Plug |
5a | Optical Out: Final Output from Modulator |
6b | Modulator RF In: Signal to Modulator, 2.92 mm Female |
7 | On/Standby Button |
Callout | Description |
---|---|
1a | I/O Control Port (DB15 Connector) Outputs from Three Integrated Power Monitors |
2 | Laser Interlock Jack (2.5 mm Phono Jack) |
3a | RS-232 Control Port |
4 | USB Port (Type B) |
5 | AC Power Cord Connector |
6 | Fuse Tray |
7 | AC Power Switch |
Pin | Description | Pin | Description |
---|---|---|---|
1 | Power Monitor 1 | 9 | Analog Ground |
2 | Power Monitor 2 | 10 | Analog Ground |
3 | Power Monitor 3 | 11 | Reserved for Future Use |
4 | Reserved for Future Use | 12 | Reserved for Future Use |
5 | Analog Ground | 13 | Monitor 1 Gain Indicator |
6 | Analog Ground | 14 | Monitor 2 Gain Indicator |
7 | Analog Ground | 15 | Monitor 3 Gain Indicator |
8 | Analog Ground | - | - |
Pin | Description |
---|---|
1 | Not Connected |
2 | RS-232 Input |
3 | RS-232 Output |
4 | Not Connected |
5 | Digital Ground |
6 | Not Connected |
7 | Not Connected |
8 | Not Connected |
9 | Not Connected |
Each Electrical-to-Optical Converter Includes:
Control the Converters Remotely via Serial Commands
Serial commands sent to the MX40G and MX70G series of E-O converters can control the functionality of the internal laser, bias controller for the built-in modulator, and variable optical attenuator (VOA), as well as general system parameter settings. The commands can be sent from a computer running any operating system to the RS-232 port on the back panel of the device. Computers running Windows® 7, or later versions of the operating system, can send serial commands to the USB port on the back panel of the converter. The touchscreen interface remains active while the device is controlled remotely. Descriptions of how to connect a controlling computer to the converter, the serial command set, and descriptions of each command are included in the Remote Control User Guide.
Application Demonstrating GUI-Based Remote Control of the Converters
The Remote Control Software Tool, which is available for download, is an example graphical user interface (GUI) provided for testing, demonstrating, and exploring the use of the different serial commands. This program is not required to operate the converter remotely. It opens a connection to the device and sends commands in response buttons clicked by users. Commands sent to the converter, responses from the converter, and status informational messages are logged to the three rectangular fields located beneath the buttons. Please see the Remote Control User Guide for more information. This program can be used as a basis for the development of custom applications. Please
Version 1.8.1 (January 13, 2020)
Click on the link below to download the Remote Control Software Tool.
Safe practices and proper usage of safety equipment should be taken into consideration when operating lasers. The eye is susceptible to injury, even from very low levels of laser light. Thorlabs offers a range of laser safety accessories that can be used to reduce the risk of accidents or injuries. Laser emission in the visible and near infrared spectral ranges has the greatest potential for retinal injury, as the cornea and lens are transparent to those wavelengths, and the lens can focus the laser energy onto the retina.
Lasers are categorized into different classes according to their ability to cause eye and other damage. The International Electrotechnical Commission (IEC) is a global organization that prepares and publishes international standards for all electrical, electronic, and related technologies. The IEC document 60825-1 outlines the safety of laser products. A description of each class of laser is given below:
Class | Description | Warning Label |
---|---|---|
1 | This class of laser is safe under all conditions of normal use, including use with optical instruments for intrabeam viewing. Lasers in this class do not emit radiation at levels that may cause injury during normal operation, and therefore the maximum permissible exposure (MPE) cannot be exceeded. Class 1 lasers can also include enclosed, high-power lasers where exposure to the radiation is not possible without opening or shutting down the laser. | ![]() |
1M | Class 1M lasers are safe except when used in conjunction with optical components such as telescopes and microscopes. Lasers belonging to this class emit large-diameter or divergent beams, and the MPE cannot normally be exceeded unless focusing or imaging optics are used to narrow the beam. However, if the beam is refocused, the hazard may be increased and the class may be changed accordingly. | ![]() |
2 | Class 2 lasers, which are limited to 1 mW of visible continuous-wave radiation, are safe because the blink reflex will limit the exposure in the eye to 0.25 seconds. This category only applies to visible radiation (400 - 700 nm). | ![]() |
2M | Because of the blink reflex, this class of laser is classified as safe as long as the beam is not viewed through optical instruments. This laser class also applies to larger-diameter or diverging laser beams. | ![]() |
3R | Lasers in this class are considered safe as long as they are handled with restricted beam viewing. The MPE can be exceeded with this class of laser, however, this presents a low risk level to injury. Visible, continuous-wave lasers are limited to 5 mW of output power in this class. | ![]() |
3B | Class 3B lasers are hazardous to the eye if exposed directly. However, diffuse reflections are not harmful. Safe handling of devices in this class includes wearing protective eyewear where direct viewing of the laser beam may occur. In addition, laser safety signs lightboxes should be used with lasers that require a safety interlock so that the laser cannot be used without the safety light turning on. Class-3B lasers must be equipped with a key switch and a safety interlock. | ![]() |
4 | This class of laser may cause damage to the skin, and also to the eye, even from the viewing of diffuse reflections. These hazards may also apply to indirect or non-specular reflections of the beam, even from apparently matte surfaces. Great care must be taken when handling these lasers. They also represent a fire risk, because they may ignite combustible material. Class 4 lasers must be equipped with a key switch and a safety interlock. | ![]() |
All class 2 lasers (and higher) must display, in addition to the corresponding sign above, this triangular warning sign | ![]() |
When your application requirements are not met by our range of catalog products or their variety of user-configurable features, please contact me to discuss how we may serve your custom or OEM needs.
Explore the benefits of using a Thorlabs high-speed instrument in your setup and under your test conditions with a demo unit. Contact me for details.
Thorlabs' Ultrafast Optoelectronics Team designs, develops, and manufactures high-speed components and instrumentation for a variety of photonics applications having frequency responses up to 70 GHz. Our extensive experience in high-speed photonics is supported by core expertise in RF/microwave design, optics, fiber optics, optomechanical design, and mixed-signal electronics. As a division of Thorlabs, a company with deep vertical integration and a portfolio of over 20,000 products, we are able to provide and support a wide selection of equipment and continually expand our offerings.
Our catalog and custom products include a range of integrated fiber-optic transmitters, modulator drivers and controllers, detectors, receivers, pulsed lasers, variable optical attenuators, and a variety of accessories. Beyond these products, we welcome opportunities to design and produce custom and OEM products that fall within our range of capabilities and expertise. Some of our key capabilities are:
Our catalog product line includes a range of integrated fiber-optic transmitters, modulator drivers and controllers, detectors, pulsed lasers, and accessories. In addition to these, we offer related items, such as receivers and customized catalog products. The following sections give an overview of our spectrum of custom and catalog products, from fully integrated instruments to component-level modules.
To meet a range of requirements, our fiber-optic instruments span a variety of integration levels. Each complete transmitter includes a tunable laser, a modulator with driver amplifier and bias controller, full control of optical output power, and an intuitive touchscreen interface. The tunable lasers, modulator drivers, and modulator bias controllers are also available separately. These instruments have full remote control capability and can be addressed using serial commands sent from a PC.
Customization options include internal laser sources, operating wavelength ranges, optical fiber types, and amplifier types.
Our component-level, custom and catalog fiber-optic products take advantage of our module design and hermetic sealing capability. Products include detectors with frequency responses up to 50 GHz, and we also specialize in developing fiber-optic receivers, operating up to and beyond 40 GHz, for instrumentation markets. Closely related products include our amplifier modules, which we offer upon request, variable optical attenuators, microwave cables, and cable accessories.
Customization options include single mode and multimode optical fiber options, where applicable, and detectors optimized for time or frequency domain operation.
Our free-space instruments include detectors with frequency responses around 1 GHz and pulsed lasers. Our pulsed lasers generate variable-width, nanosecond-duration pulses, and a range of models with different wavelengths and optical output powers are offered. User-adjustable repetition rates and trigger in/out signals provide additional flexibility, and electronic delay-line products enable experimental synchronization of multiple lasers. We can also adapt our pulsed laser catalog offerings to provide gain-switching capability for the generation of pulses in the 100 ps range.
Customization options for the pulsed lasers include emission wavelength, optical output powers, and sub-nanosecond pulse widths.
Posted Comments: | |
No Comments Posted |
Transmitter Instruments and Tunable Lasers | |||||||
---|---|---|---|---|---|---|---|
Item # | Speed | Internal Laser | Internal Modulator (Type) |
RF Amplifier (Type) |
Bias Controller |
Variable Optical Attenuator (VOA) |
Block Diagram |
Automatic Bias Controller | |||||||
MBX | N/A | - | - | - | ![]() |
![]() |
![]() |
Tunable Telecom-Grade Laser Sources | |||||||
TLX1 | N/A | C-Band, Tunable | - | - | - | ![]() |
![]() |
TLX2 | N/A | L-Band, Tunable | |||||
High-Speed Modulator Drivers | |||||||
MX10A | 12.5 Gb/sa | - | - | Digital | ![]() |
![]() |
![]() |
MX40A | 40 Gb/sa | ||||||
High-Speed Optical Transmitters | |||||||
MX10B | 12.5 Gb/sa | C-Band, Tunable | Intensity | Digital | ![]() |
![]() |
![]() |
MX10B-LB | 12.5 Gb/sa | L-Band, Tunable | |||||
MX10B-1310 | 12.5 Gb/sa | 1310 nm, Fixed | |||||
MX10C | 12.5 Gb/sa | C-Band, Tunable | Phase | Digital | - | ![]() |
![]() |
MX10C-LB | 12.5 Gb/sa | L-Band, Tunable | |||||
MX10C-1310 | 12.5 Gb/sa | 1310 nm, Fixed | |||||
MX35E | 35 GHzb | C-Band, Tunable | Intensity | Linear | ![]() |
![]() |
![]() |
MX35E-LB | 35 GHzb | L-Band, Tunable | |||||
MX35E-1310 | 35 GHzb | 1310 nm, Fixed | |||||
MX35D | 35 GHzb | C-Band, Tunable | Intensity | Linear with Differential Input |
![]() |
![]() |
![]() |
MX35D-LB | 35 GHzb | L-Band, Tunable | |||||
MX35D-1310 | 35 GHzb | 1310 nm, Fixed | |||||
MX40B | 40 Gb/sa | C-Band, Tunable | Intensity | Digital | ![]() |
![]() |
![]() |
MX40B-LB | 40 Gb/sa | L-Band, Tunable | |||||
MX40B-1310 | 40 Gb/sa | 1310 nm, Fixed | |||||
MX40C | 40 Gb/sa | C-Band, Tunable | Phase | Digital | - | ![]() |
![]() |
MX40C-LB | 40 Gb/sa | L-Band, Tunable | |||||
MX40C-1310 | 40 Gb/sa | 1310 nm, Fixed | |||||
MX65E | 65 GHzb | C-Band, Tunable | Intensity | Linear | ![]() |
![]() |
![]() |
MX65E-LB | 65 GHzb | L-Band, Tunable | |||||
MX65E-1310 | 65 GHzb | 1310 nm, Fixed | |||||
E-O Converters for VNA Applications | |||||||
MX40G | 40 GHzb | C-Band, Tunable | Intensity | - | ![]() |
![]() |
![]() |
MX40G-LB | 40 GHzb | L-Band, Tunable | |||||
MX40G-850 | 40 GHzb | 850 nm, Fixed | |||||
MX40G-1310 | 40 GHzb | 1310 nm, Fixed | |||||
MX70G | 70 GHzb | C-Band, Tunable | Intensity | - | ![]() |
![]() |
|
MX70G-LB | 70 GHzb | L-Band, Tunable | |||||
MX70G-1310 | 70 GHzb | 1310 nm, Fixed |
The capabilities of Thorlabs' extensive range of transmitter instruments are summarized in the text and table below. All members of this product series share a similar interface, as well as a common remote control command set.
Automatic Bias Controller
Thorlabs' fully-featured automatic bias controller provides complete and precise control of DC bias and optical output power for any fiber-coupled LiNbO3 EO intensity modulator, regardless of signal speed. Automatic bias controllers are ideal for use within a customized setup that uses an external laser, intensity modulator, signal source, and RF amplifier.
Tunable Telecom-Grade Laser Sources
Emitting in the C-band or the L-band, these lasers have narrow typical linewidths of 10 kHz. A frequency dither option aids in stabilizing the laser wavelength, and the integrated variable optical attenuator (VOA) provides optical output power control. These lasers are tunable in 50 GHz steps across the ITU frequency grid, and feature a 1 MHz step size fine-tune capability, as well.
High-Speed Modulator Drivers
With an operational wavelength range of 1250 nm to 1610 nm, each modulator driver provides control for an external fiber-coupled LiNbO3 EO modulator. Each modulator driver includes an RF amplifier with amplitude and eye-crossing controls and accepts an external drive signal source. Models with integrated automatic bias controllers are offered for use with intensity EO modulators.
High-Speed Optical Transmitters
Designed to provide fully-integrated solutions for high-speed light modulation, these systems are built around a LiNbO3 intensity or phase modulator. The MX10B, MX40B, MX10C, and MX40C series of systems include a digital (limiting) RF amplifier, which offers fixed gain and an adjustable output voltage swing. The MX35 and MX65E series include a high-bandwidth linear (analog) RF amplifier, making it well suited for pulse amplitude modulation and related applications.
E-O Converters for VNA Applications
With our MX40G and MX70G series of E-O converters, any E-E vector network analyzer can be used to perform optical testing up to 40 GHz or 70 GHz respectively. The E-O converter is a fully-integrated solution that includes a laser, a modulator, and bias control.
Key System Specificationsa | |||||
---|---|---|---|---|---|
Item # | MX40G-850 | MX40G-1310 | MX40G | MX40G-LB | |
Frequency Responseb (Click for Plot) |
DC - 40 GHz | DC - 40 GHz | |||
Internal Laser Type | Fixed Wavelength | C-Band, Tunable | L-Band, Tunable | ||
Internal Laser Wavelength | 852 nm (Typ.) | 1310 nm (Typ.) | 1527.6 - 1565.5 nm | 1570.0 - 1608.8 nm | |
External Laser Support | None | 1250 nm - 1610 nm, 20 dBm Max | |||
Input RF Connector Type | 2.92 mm Connectorc |
The MX40G Series E-O Converters can operate up to 40 GHz and include an external loop-back cable for connecting the internal laser output to the modulator input (except the MX40G-850 converter). This feature allows the user to use an external modulator driver, if desired (see the Front & Back Panels tab for details).
Key System Specificationsa | ||||
---|---|---|---|---|
Item # | MX70G-1310 | MX70G | MX70G-LB | |
Frequency Responseb (Click for Plot) |
DC - 70 GHz | |||
Internal Laser Type | Fixed Wavelength | C-Band, Tunable | L-Band, Tunable | |
Internal Laser Wavelength | 1310 nm | 1527.6 - 1565.5 nm | 1570.0 - 1608.8 nm | |
External Laser Support | 1250 nm - 1610 nm, 20 dBm Max | |||
Input RF Connector Type | 1.85 mm Connectorc |
The MX70G Series E-O Converters can operate up to 70 GHz and include an external loop-back cable for connecting the internal laser output to the modulator input. This feature allows the user to use an external modulator driver, if desired (see the Front & Back Panels tab for details).
Log In | My Account | Contact Us | Careers | Privacy Policy | Home | FAQ | Site Index | ||
Regional Websites: West Coast US | Europe | Asia | China | Japan | ||
Copyright © 1999-2021 Thorlabs, Inc. | ||
Sales: 1-973-300-3000 Technical Support: 1-973-300-3000 |