Ø1/2" Post-Mountable Component Clamp


  • Hold a Large Component in Place Using a Nylon-Tipped Setscrew
  • Clamp Down Cylindrical Components up to Ø3"
  • Usable as a Mounting Joist

PMTR

Five 1/4"-20 Taps

PMTR/M

Five M6 Taps

Application Idea

2" Beamsplitter Cube Secured to
KM200B Kinematic Mount Using
PMTR Component Clamp

Related Items


Please Wait

Click to Enlarge

View Imperial Product List
Item #QtyDescription
KM200B12.90" x 2.90" Kinematic Platform Mount
TR32Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 3"
PMTR1Component Clamp for Ø1/2" Posts, 1/4"-20 Taps
BS031150:50 Non-Polarizing Beamsplitter Cube, 400 - 700 nm, 2"
UPH31Ø1/2" Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 3"
View Metric Product List
Item #QtyDescription
KM200B12.90" x 2.90" Kinematic Platform Mount
TR75/M2Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 75 mm
PMTR/M1Component Clamp for Ø1/2" Posts, M6 Taps
BS031150:50 Non-Polarizing Beamsplitter Cube, 400 - 700 nm, 2"
UPH75/M1Ø12.7 mm Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 75 mm
Figure 1.3  2" Beamsplitter Cube Held Using PMTR Clamp

Click to Enlarge

View Imperial Product List
Item #QtyDescription
VC31Large V-Clamp with PM4 Clamping Arm, 2.5" Long
SM3L201SM3 Lens Tube, 2" Thread Depth, One Retaining Ring Included
PMTR1Component Clamp for Ø1/2" Posts, 1/4"-20 Taps
TR61Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 6"
UPH1.51Ø1/2" Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 1.5"
View Metric Product List
Item #QtyDescription
VC3C/M1Large V-Clamp with PM4/M Clamping Arm, 63.5 mm Long, Metric
SM3L201SM3 Lens Tube, 2" Thread Depth, One Retaining Ring Included
PMTR/M1Component Clamp for Ø1/2" Posts, M6 Taps
TR150/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 150 mm
UPH30/M1Ø12.7 mm Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 30 mm
Figure 1.2  Ø3" Lens Tube Clamped in V-Mount

Click to Enlarge

View Imperial Product List
Item #QtyDescription
KM1001Kinematic Mirror Mount for Ø1" Optics
BB1-E031Ø1" Broadband Dielectric Mirror, 750 - 1100 nm
AE8E25E1Adapter with Internal 8-32 Threads and External 1/4"-20 Threads, 0.38" Length
PMTR1Component Clamp for Ø1/2" Posts, 1/4"-20 Taps
TR31Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 3"
UPH31Ø1/2" Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 3"
View Metric Product List
Item #QtyDescription
KM1001Kinematic Mirror Mount for Ø1" Optics
BB1-E031Ø1" Broadband Dielectric Mirror, 750 - 1100 nm
AE4M6M1Adapter with Internal M4 x 0.7 Threads and External M6 x 1.0 Threads, 10.0 mm Length
PMTR/M1Component Clamp for Ø1/2" Posts, M6 Taps
TR75/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 75 mm
UPH75/M1Ø12.7 mm Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 75 mm
Figure 1.1  KM100 Mounted Upside Down

Features

  • Five 1/4"-20 (M6 x 1.0) Tapped Thru Holes
  • Secure a Prism or Other Component Using a Nylon-Tipped Setscrew
  • Slip-On Collar Design Attaches to Ø1/2" Posts Using Thumbscrew
  • Use as Mounting Joist to Offset Optical Mounts

The PMTR(/M) Component Clamp can be used to secure prisms, cylindrical components, and other devices. The clamp mounts to our Ø1/2" Posts using a stable double bore and offers five 1/4"-20 (M6) tapped holes. Components are secured using the included 1/4"-20 (M6) nylon-tipped setscrew with 1/8" (3.0 mm) hex. The closest tap is 1" (25.0 mm) from the center of the Ø1/2" post and the farthest tap is 2" (50.0 mm) away. Two of the taps are orthogonal to the post for side-mounting components. Cylindrical components up to 3" (76.2 mm) in diameter may be held in place in a V-mount using the PMTR(/M) Clamp, as shown in Figure 1.2.


Posted Comments:
No Comments Posted

Ø1/2" Post-Mountable Component Clamp

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
PMTR Support Documentation
PMTRComponent Clamp for Ø1/2" Posts, 1/4"-20 Taps
$31.14
Today
+1 Qty Docs Part Number - Metric Price Available
PMTR/M Support Documentation
PMTR/MComponent Clamp for Ø1/2" Posts, M6 Taps
$31.14
Today