8 New Products in the Irises / Apertures Family! | «« View All New Products «« View ByCategory | This section contains mounted, unmounted, SM-series (including SM1 and SM2 threads), lens tube, adjustable, calibrated, ring-activated, and cage system iris diaphragms, as well as precision pinholes and slits, and mechanical slits. A motorized pinhole wheel and a pinhole spatial filter system can also be found here. |
|
 P5HD Ø1/2" (12.7 mm) Mounted Pinhole, 5 ± 1 µm Pinhole Diameter, Stainless Steel P5HD- Ø1/2" (12.7 mm) Mounted Pinhole, 5 ± 1 µm Pinhole Diameter, Stainless Steel RELEASED: November 17, 2020
 P50HD Ø1/2" (12.7 mm) Mounted Pinhole, 50 ± 3 µm Pinhole Diameter, Stainless Steel P50HD- Ø1/2" (12.7 mm) Mounted Pinhole, 50 ± 3 µm Pinhole Diameter, Stainless Steel RELEASED: November 17, 2020
 P500HD Ø1/2" (12.7 mm) Mounted Pinhole, 500 ± 10 µm Pinhole Diameter, Stainless Steel P500HD- Ø1/2" (12.7 mm) Mounted Pinhole, 500 ± 10 µm Pinhole Diameter, Stainless Steel RELEASED: November 17, 2020
 P25HD Ø1/2" (12.7 mm) Mounted Pinhole, 25 ± 2 µm Pinhole Diameter, Stainless Steel P25HD- Ø1/2" (12.7 mm) Mounted Pinhole, 25 ± 2 µm Pinhole Diameter, Stainless Steel RELEASED: November 17, 2020
 P200HD Ø1/2" (12.7 mm) Mounted Pinhole, 200 ± 6 µm Pinhole Diameter, Stainless Steel P200HD- Ø1/2" (12.7 mm) Mounted Pinhole, 200 ± 6 µm Pinhole Diameter, Stainless Steel RELEASED: November 17, 2020
 P10HD Ø1/2" (12.7 mm) Mounted Pinhole, 10 ± 1 µm Pinhole Diameter, Stainless Steel P10HD- Ø1/2" (12.7 mm) Mounted Pinhole, 10 ± 1 µm Pinhole Diameter, Stainless Steel RELEASED: November 17, 2020
 P100HD Ø1/2" (12.7 mm) Mounted Pinhole, 100 ± 4 µm Pinhole Diameter, Stainless Steel P100HD- Ø1/2" (12.7 mm) Mounted Pinhole, 100 ± 4 µm Pinhole Diameter, Stainless Steel RELEASED: November 17, 2020
 P1000HD Ø1/2" (12.7 mm) Mounted Pinhole, 1000 ± 10 µm Pinhole Diameter, Stainless Steel P1000HD- Ø1/2" (12.7 mm) Mounted Pinhole, 1000 ± 10 µm Pinhole Diameter, Stainless Steel RELEASED: November 17, 2020
|