Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

3 New Products in the Rotation Mounts Family!«« View All New Products
«« View ByCategory
Thorlabs' Rotation Mounts are available in manual and motorized configurations. Each has a bore that is SM threaded, making them compatible with our extensive line of lens tubes and accessories. We offer cage system rotation mounts for each of our three cage systems that hold Ø1/2", Ø1", or Ø2" optics. Additionally, 2-Axis Linear Plus Rotation Stages provide both XY translation and coarse rotation, making them ideal for use in microscopy applications.
6-Axis Kinematic Optic Mounts (View Product Family)
1 New Product!
K6X05
6-Axis Locking Kinematic Mount for Ø1/2" Optics
K6X05- 6-Axis Locking Kinematic Mount for Ø1/2" Optics RELEASED: June 11, 2020
Rotation Stage with Piezo Inertia Drive (View Product Family)
2 New Products!
PDR1/M
ORIC™ Rotation Stage with Piezo Inertia Drive, Metric
PDR1/M- ORIC™ Rotation Stage with Piezo Inertia Drive, Metric RELEASED: May 22, 2020
PDR1
ORIC™ Rotation Stage with Piezo Inertia Drive, Imperial
PDR1- ORIC™ Rotation Stage with Piezo Inertia Drive, Imperial RELEASED: May 22, 2020