Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

15 New Products in the Lab Platforms Family!«« View All New Products
«« View ByCategory
Our lab jacks, high-load vertical stages, rigid platforms, and articulated bases are intended for coarse alignment. Applications include rough beam height adjustments, angular positioning, and beam steering. For precise motion, follow the links for our Motorized Precision Vertical Stage, One-Axis Precision Stages, or Multi-Axis Precision Stages.
Aluminum Enclosure with Hinged Door (View Product Family)
2 New Products!
XE25C11D/M
525 mm x 375 mm x 300 mm (L x W x H) Aluminum Enclosure with Hinged L-Shaped Door
XE25C11D/M- 525 mm x 375 mm x 300 mm (L x W x H) Aluminum Enclosure with Hinged L-Shaped Door RELEASED: February 14, 2020
XE25C11D
21" x 15" x 12" (L x W x H) Aluminum Enclosure with Hinged L-Shaped Door
XE25C11D- 21" x 15" x 12" (L x W x H) Aluminum Enclosure with Hinged L-Shaped Door RELEASED: February 14, 2020
Motorized Vertical Translation Stage (View Product Family)
2 New Products!
KVS30/M
Kinesis® 30 mm Vertical Translation Stage, M6 and M4 Tapped Holes
KVS30/M- Kinesis® 30 mm Vertical Translation Stage, M6 and M4 Tapped Holes RELEASED: February 12, 2020 - Customer Inspired Product!
KVS30
Kinesis® 30 mm Vertical Translation Stage, 1/4"-20 and 8-32 Tapped Holes
KVS30- Kinesis® 30 mm Vertical Translation Stage, 1/4"-20 and 8-32 Tapped Holes RELEASED: February 12, 2020 - Customer Inspired Product!
Rail Plate (View Product Family)
2 New Products!
XRN25-RP1/M
Rail Plate for 2" Wide Dovetail Rails, M6 Taps
XRN25-RP1/M- Rail Plate for 2" Wide Dovetail Rails, M6 Taps RELEASED: January 17, 2020
XRN25-RP1
Rail Plate for 2" Wide Dovetail Rails, 1/4"-20 Taps
XRN25-RP1- Rail Plate for 2" Wide Dovetail Rails, 1/4"-20 Taps RELEASED: January 17, 2020
Rail Plate (View Product Family)
2 New Products!
XR25-RP1/M
Rail Plate for 3" Wide Dovetail Rails, M6 Taps
XR25-RP1/M- Rail Plate for 3" Wide Dovetail Rails, M6 Taps RELEASED: January 17, 2020
XR25-RP1
Rail Plate for 3" Wide Dovetail Rails, 1/4"-20 Taps
XR25-RP1- Rail Plate for 3" Wide Dovetail Rails, 1/4"-20 Taps RELEASED: January 17, 2020
Translation Stage Positioners
 (View Product Family)
4 New Products!
XRNN1/M
Translation Stage Return Positioner for Stages with 2" Wide Dovetails, Metric
XRNN1/M- Translation Stage Return Positioner for Stages with 2" Wide Dovetails, Metric RELEASED: January 02, 2020
XRNN1
Translation Stage Return Positioner for Stages with 2" Wide Dovetails, Imperial
XRNN1- Translation Stage Return Positioner for Stages with 2" Wide Dovetails, Imperial RELEASED: January 02, 2020
XRNN/M
Translation Stage Positioner for Stages with 2" Wide Dovetails, Metric
XRNN/M- Translation Stage Positioner for Stages with 2" Wide Dovetails, Metric RELEASED: January 02, 2020
XRNN
Translation Stage Positioner for Stages with 2" Wide Dovetails, Imperial
XRNN- Translation Stage Positioner for Stages with 2" Wide Dovetails, Imperial RELEASED: January 02, 2020
Achromatic FiberPorts for SMA Connectors (EFL 4.0 mm or 7.5 mm) (View Product Family)
3 New Products!
PAF2S-A7C
Achromatic FiberPort, SMA, f = 7.5 mm, 1050 - 1700 nm, Ø1.62 mm Waist
PAF2S-A7C- Achromatic FiberPort, SMA, f = 7.5 mm, 1050 - 1700 nm, Ø1.62 mm Waist RELEASED: December 20, 2019
PAF2S-A7B
Achromatic FiberPort, SMA, f = 7.5 mm, 650 - 1050 nm, Ø1.62 mm Waist
PAF2S-A7B- Achromatic FiberPort, SMA, f = 7.5 mm, 650 - 1050 nm, Ø1.62 mm Waist RELEASED: December 13, 2019
PAF2S-A7A
Achromatic FiberPort, SMA, f = 7.5 mm, 400 - 700 nm, Ø1.23 mm Waist
PAF2S-A7A- Achromatic FiberPort, SMA, f = 7.5 mm, 400 - 700 nm, Ø1.23 mm Waist RELEASED: December 13, 2019