Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

2 New Products in the Ø1" Optical Post Assemblies Family!«« View All New Products
«« View ByCategory
Thorlabs' Ø1" (25 mm) posts are essential building blocks of rigid 3D structures. Included are Ø1" pedestal posts, standard Ø1" posts, Ø1" posts designed for our Polaris® mirror mounts, post holders, C-clamps, and accessories. The solid stainless steel construction of these posts provides unparalleled strength and rigidity. All of our posts are directly compatible with our solid steel clamping forks or clamping arms, which provide a high degree of positional flexibility when securing the post to an optical table. Finally, the construction cube series is ideal for building rigid 3D structures from the non-pedestal Ø1" posts; these construction cubes are machined on all six sides from a solid block of aluminum, thereby providing a truly rigid structure.
Ø1" Post V-Clamp Mount (View Product Family)
2 New Products!
C1012/M
Ø25.0 mm Post V-Clamp Mount, Metric
C1012/M- Ø25.0 mm Post V-Clamp Mount, Metric RELEASED: October 26, 2020
C1012
Ø1" Post V-Clamp Mount, Imperial
C1012- Ø1" Post V-Clamp Mount, Imperial RELEASED: October 26, 2020