Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

2 New Products in the Optical Tables, Breadboards, and Supports Family!«« View All New Products
«« View ByCategory
Thorlabs manufactures a wide range of solid stainless steel, aluminum, and acrylic breadboards, as well as honeycomb breadboards, optical tables, and workstations. Thorlabs’ Nexus® optical tables and breadboards are available with or without tapped mounting holes. Support and workstation options for breadboards and optical tables include non-isolating rigid supports, passive supports, and self-leveling active supports. Additionally, our ScienceDesk™ breadboard frames and optical table frames offer an ergonomic workstation optimized for microscopy or photonics applications. Various workstation accessories are also offered, allowing for a customized work environment.
Aluminum Enclosure with Hinged Door (View Product Family)
2 New Products!
XE25C11D/M
525 mm x 375 mm x 300 mm (L x W x H) Aluminum Enclosure with Hinged L-Shaped Door
XE25C11D/M- 525 mm x 375 mm x 300 mm (L x W x H) Aluminum Enclosure with Hinged L-Shaped Door RELEASED: February 14, 2020
XE25C11D
21" x 15" x 12" (L x W x H) Aluminum Enclosure with Hinged L-Shaped Door
XE25C11D- 21" x 15" x 12" (L x W x H) Aluminum Enclosure with Hinged L-Shaped Door RELEASED: February 14, 2020