Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

8 New Products in the Manual Rotation Stages Family!«« View All New Products
«« View ByCategory
We offer a variety of manual rotation stages, including coarse, high precision, worm drive, and stages with crossed-roller bearings and quick connect functionality. We also offer rotation mounts, platforms, and goniometers.
Compact Rotation Stage with Crossed-Roller Bearing and 2" Dovetail Mounting (View Product Family)
2 New Products!
XRNR1/M
Ø56.0 mm Compact Rotation Stage with 2" Dovetail Mounting, Metric
XRNR1/M- Ø56.0 mm Compact Rotation Stage with 2" Dovetail Mounting, Metric RELEASED: May 17, 2019
XRNR1
Ø2.21" Compact Rotation Stage with 2" Dovetail Mounting, Imperial
XRNR1- Ø2.21" Compact Rotation Stage with 2" Dovetail Mounting, Imperial RELEASED: May 17, 2019
Rotation Stage with Crossed-Roller Bearings and 3" Dovetail Mounting (View Product Family)
2 New Products!
XRR1/M
Ø81.0 mm Rotation Stage with 3" Dovetail Mounting, Metric
XRR1/M- Ø81.0 mm Rotation Stage with 3" Dovetail Mounting, Metric RELEASED: May 13, 2019
XRR1
Ø3.19" Rotation Stage with 3" Dovetail Mounting, Imperial
XRR1- Ø3.19" Rotation Stage with 3" Dovetail Mounting, Imperial RELEASED: May 13, 2019
Rotation Mount Bundle (View Product Family)
1 New Product!
ELL14K
Rotation Mount Bundle: ELL14 Mount, Interface Board, Power Supply, Cables
ELL14K- Rotation Mount Bundle: ELL14 Mount, Interface Board, Power Supply, Cables RELEASED: May 07, 2019
Rotation Mount (View Product Family)
1 New Product!
ELL14
Rotation Mount: SM1 Threaded
ELL14- Rotation Mount: SM1 Threaded RELEASED: May 07, 2019
Heavy-Duty Rotation Stage (View Product Family)
2 New Products!
HDR50/M
Heavy-Duty Rotation Stage with SM2-Threaded Center Hole, Metric
HDR50/M- Heavy-Duty Rotation Stage with SM2-Threaded Center Hole, Metric RELEASED: April 30, 2019
HDR50
Heavy-Duty Rotation Stage with SM2-Threaded Center Hole, Imperial
HDR50- Heavy-Duty Rotation Stage with SM2-Threaded Center Hole, Imperial RELEASED: April 30, 2019