See what's new at Thorlabs:
View the full list of new products (below) or browse our entire product range . All of these items are available now! Choose RSS Feed to have this information delivered to you.
48 New Products in the Collimation / Coupling Family! «« View All New Products «« View ByCategory FiberPorts can be used to provide a stable platform for coupling light into and out of FC/PC, FC/APC, or SMA terminated fiber with five or six directional adjustments. The Fiber Launch Platforms are ideal for coupling a free space laser into a single mode, multimode, or polarization-maintaining fiber. The U-Benches are based on the stable FiberBench platform with a FiberPort on either end. They allow for easy access to the optical beam and are ideal for fiber-to-fiber applications that incorporate multiple components and require the utmost in stability.
Thorlabs also offers a range of fixed and adjustable collimation packages for collimating a laser beam from the end of an FC/PC, FC/APC, or SMA connectorized fiber while maintaining diffraction-limited performance at the design wavelength.
EFL = 18.4 mm (View Product Family )2 New Products! C280TMD f= 18.4 mm, NA = 0.2, WD = 15.6 mm, Mounted Aspheric Lens, Uncoated
C280TMD - f= 18.4 mm, NA = 0.2, WD = 15.6 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020354280 f= 18.4 mm, NA = 0.2, WD = 15.9 mm, Unmounted Aspheric Lens, Uncoated
354280 - f= 18.4 mm, NA = 0.2, WD = 15.9 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020EFL = 15.3 mm (View Product Family )2 New Products! C260TMD f= 15.3 mm, NA = 0.2, WD = 12.4 mm, Mounted Aspheric Lens, Uncoated
C260TMD - f= 15.3 mm, NA = 0.2, WD = 12.4 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020354260 f= 15.3 mm, NA = 0.2, WD = 12.7 mm, Unmounted Aspheric Lens, Uncoated
354260 - f= 15.3 mm, NA = 0.2, WD = 12.7 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020EFL = 13.86 mm (View Product Family )2 New Products! C560TMD f = 13.86 mm, NA = 0.2, WD = 11.7 mm, Mounted Aspheric Lens, Uncoated
C560TMD - f = 13.86 mm, NA = 0.2, WD = 11.7 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020354560 f= 13.86 mm, NA = 0.2, WD = 12.1 mm, Unmounted Aspheric Lens, Uncoated
354560 - f= 13.86 mm, NA = 0.2, WD = 12.1 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020EFL = 11.xx mm (View Product Family )6 New Products! C397TMD f = 11.0 mm, NA = 0.3, WD = 8.2 mm, Mounted Aspheric Lens, Uncoated
C397TMD - f = 11.0 mm, NA = 0.3, WD = 8.2 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020C220TMD f= 11.0 mm, NA = 0.3, WD = 5.8 mm, Mounted Aspheric Lens, Uncoated
C220TMD - f= 11.0 mm, NA = 0.3, WD = 5.8 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020C061TMD f= 11.0 mm, NA = 0.2, WD = 8.5 mm, Mounted Aspheric Lens, Uncoated
C061TMD - f= 11.0 mm, NA = 0.2, WD = 8.5 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020355397 f= 11.0 mm, NA = 0.3, WD = 9.3 mm, Unmounted Aspheric Lens, Uncoated
355397 - f= 11.0 mm, NA = 0.3, WD = 9.3 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020354220 f= 11.0 mm, NA = 0.3, WD = 6.9 mm, Unmounted Aspheric Lens, Uncoated
354220 - f= 11.0 mm, NA = 0.3, WD = 6.9 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020354061 f= 11.0 mm, NA = 0.2, WD = 8.9 mm, Unmounted Aspheric Lens, Uncoated
354061 - f= 11.0 mm, NA = 0.2, WD = 8.9 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020EFL = 9.6 mm (View Product Family )2 New Products! C060TMD f= 9.6 mm, NA = 0.3, WD = 7.1 mm, Mounted Aspheric Lens, Uncoated
C060TMD - f= 9.6 mm, NA = 0.3, WD = 7.1 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020354060 f= 9.6 mm, NA = 0.3, WD = 7.5 mm, Unmounted Aspheric Lens, Uncoated
354060 - f= 9.6 mm, NA = 0.3, WD = 7.5 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020EFL = 8.0x mm (View Product Family )2 New Products! C240TMD f= 8.0 mm, NA = 0.5, WD = 3.8 mm, Mounted Aspheric Lens, Uncoated
C240TMD - f= 8.0 mm, NA = 0.5, WD = 3.8 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020354240 f= 8.0 mm, NA = 0.5, WD = 4.9 mm, Unmounted Aspheric Lens, Uncoated
354240 - f= 8.0 mm, NA = 0.5, WD = 4.9 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020EFL = 6.xx mm (View Product Family )4 New Products! C171TMD f= 6.2 mm, NA = 0.3, WD = 2.8 mm, Mounted Aspheric Lens, Uncoated
C171TMD - f= 6.2 mm, NA = 0.3, WD = 2.8 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020C110TMD f= 6.2 mm, NA = 0.4, WD = 1.6 mm, Mounted Aspheric Lens, Uncoated
C110TMD - f= 6.2 mm, NA = 0.4, WD = 1.6 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020355110 f= 6.2 mm, NA = 0.4, WD = 2.7 mm, Unmounted Aspheric Lens, Uncoated
355110 - f= 6.2 mm, NA = 0.4, WD = 2.7 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020354171 f= 6.2 mm, NA = 0.3, WD = 3.4 mm, Unmounted Aspheric Lens, Uncoated
354171 - f= 6.2 mm, NA = 0.3, WD = 3.4 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020EFL = 5.x mm (View Product Family )4 New Products! C430TMD f = 5.0 mm, NA = 0.2, WD = 4.0 mm, Mounted Aspheric Lens, Uncoated
C430TMD - f = 5.0 mm, NA = 0.2, WD = 4.0 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020C105TMD f= 5.5 mm, NA = 0.6, WD = 2.0 mm, Mounted Aspheric Lens, Uncoated
C105TMD - f= 5.5 mm, NA = 0.6, WD = 2.0 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020354430 f= 5.0 mm, NA = 0.2, WD = 4.4 mm, Unmounted Aspheric Lens, Uncoated
354430 - f= 5.0 mm, NA = 0.2, WD = 4.4 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020354105 f= 5.5 mm, NA = 0.6, WD = 3.1 mm, Unmounted Aspheric Lens, Uncoated
354105 - f= 5.5 mm, NA = 0.6, WD = 3.1 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020EFL = 4.xx mm (View Product Family )8 New Products! C453TMD f = 4.6 mm, NA = 0.5, WD = 0.9 mm, Mounted Aspheric Lens, Uncoated
C453TMD - f = 4.6 mm, NA = 0.5, WD = 0.9 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020C350TMD f= 4.5 mm, NA = 0.4, WD = 1.6 mm, Mounted Aspheric Lens, Uncoated
C350TMD - f= 4.5 mm, NA = 0.4, WD = 1.6 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020C340TMD f= 4.0 mm, NA = 0.6, WD = 1.2 mm, Mounted Aspheric Lens, Uncoated
C340TMD - f= 4.0 mm, NA = 0.6, WD = 1.2 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020C230TMD f= 4.5 mm, NA = 0.6, WD = 2.4 mm, Mounted Aspheric Lens, Uncoated
C230TMD - f= 4.5 mm, NA = 0.6, WD = 2.4 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020355230 f= 4.5 mm, NA = 0.6, WD = 2.8 mm, Unmounted Aspheric Lens, Uncoated
355230 - f= 4.5 mm, NA = 0.6, WD = 2.8 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020354453 f= 4.6 mm, NA = 0.5, WD = 2.0 mm, Unmounted Aspheric Lens, Uncoated
354453 - f= 4.6 mm, NA = 0.5, WD = 2.0 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020354350 f= 4.5 mm, NA = 0.4, WD = 2.2 mm, Unmounted Aspheric Lens, Uncoated
354350 - f= 4.5 mm, NA = 0.4, WD = 2.2 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020354340 f= 4.0 mm, NA = 0.6, WD = 1.5 mm, Unmounted Aspheric Lens, Uncoated
354340 - f= 4.0 mm, NA = 0.6, WD = 1.5 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020EFL = 3.x mm (View Product Family )4 New Products! C660TMD f = 3.0 mm, NA = 0.5, WD = 1.3 mm, Mounted Aspheric Lens, Uncoated
C660TMD - f = 3.0 mm, NA = 0.5, WD = 1.3 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020C330TMD f= 3.1 mm, NA = 0.7, WD = 1.77 mm, Mounted Aspheric Lens, Uncoated
C330TMD - f= 3.1 mm, NA = 0.7, WD = 1.77 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020355660 f= 3.0 mm, NA = 0.5, WD = 1.6 mm, Unmounted Aspheric Lens, Uncoated
355660 - f= 3.0 mm, NA = 0.5, WD = 1.6 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020354330 f= 3.1 mm, NA = 0.7, WD = 1.8 mm, Unmounted Aspheric Lens, Uncoated
354330 - f= 3.1 mm, NA = 0.7, WD = 1.8 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020EFL = 2.x mm (View Product Family )8 New Products! C440TMD f = 2.8 mm, NA = 0.3/0.5, WD = 1.8 mm, Mounted Aspheric Lens, Uncoated
C440TMD - f = 2.8 mm, NA = 0.3/0.5, WD = 1.8 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020C392TMD f = 2.8 mm, NA = 0.6, WD = 1.0 mm, Mounted Aspheric Lens, Uncoated
C392TMD - f = 2.8 mm, NA = 0.6, WD = 1.0 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020C390TMD f = 2.8 mm, NA = 0.6, WD = 1.9 mm, Mounted Aspheric Lens, Uncoated
C390TMD - f = 2.8 mm, NA = 0.6, WD = 1.9 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020C151TMD f= 2.0 mm, NA = 0.5, WD = 0.3 mm, Mounted Aspheric Lens, Uncoated
C151TMD - f= 2.0 mm, NA = 0.5, WD = 0.3 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020355440 f= 2.8 mm, NA = 0.3/0.5, WD = 2.0 mm, Unmounted Aspheric Lens, Uncoated
355440 - f= 2.8 mm, NA = 0.3/0.5, WD = 2.0 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020355392 f= 2.8 mm, NA = 0.6, WD = 1.5 mm, Unmounted Aspheric Lens, Uncoated
355392 - f= 2.8 mm, NA = 0.6, WD = 1.5 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020355390 f= 2.8 mm, NA = 0.6, WD = 2.2 mm, Unmounted Aspheric Lens, Uncoated
355390 - f= 2.8 mm, NA = 0.6, WD = 2.2 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020355151 f= 2.0 mm, NA = 0.5, WD = 0.5 mm, Unmounted Aspheric Lens, Uncoated
355151 - f= 2.0 mm, NA = 0.5, WD = 0.5 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020EFL = 1.5 mm (View Product Family )4 New Products! C710TMD f = 1.5 mm, NA = 0.5, WD = 0.4 mm, Mounted Aspheric Lens, Uncoated
C710TMD - f = 1.5 mm, NA = 0.5, WD = 0.4 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020C140TMD f = 1.5 mm, NA = 0.6, WD = 0.8 mm, Mounted Aspheric Lens, Uncoated
C140TMD - f = 1.5 mm, NA = 0.6, WD = 0.8 mm, Mounted Aspheric Lens, Uncoated RELEASED: November 25, 2020354710 f = 1.5 mm, NA = 0.5, WD = 0.5 mm, Unmounted Aspheric Lens, Uncoated
354710 - f = 1.5 mm, NA = 0.5, WD = 0.5 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020354140 f = 1.5 mm, NA = 0.6, WD = 0.8 mm, Unmounted Aspheric Lens, Uncoated
354140 - f = 1.5 mm, NA = 0.6, WD = 0.8 mm, Unmounted Aspheric Lens, Uncoated RELEASED: November 25, 2020