Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

2 New Products in the Camera Lenses, Objectives, and Mounts Family!«« View All New Products
«« View ByCategory
Thorlabs offers a wide variety of camera lenses, objectives, and mounts for use with our CCD and CMOS cameras. Our selection of machine vision lenses includes standard prime (fixed) lenses, zoom lenses, high-magnification zoom lenses for macro applications, modular zoom lens components, and telecentric lenses. We also offer a variety of objective, scan, and tube lenses that can be used for microscopy or to construct optical systems. Additional accessories include a rotation mount, two-camera mounts, and C-mount extension tubes.
Two-Camera Mounts for Microscopes (View Product Family)
2 New Products!
2CM2
Two-Camera Mount for Microscopes, 30 mm Cage Mount Compatible
2CM2- Two-Camera Mount for Microscopes, 30 mm Cage Mount Compatible RELEASED: July 31, 2020
2CM1
Two-Camera Mount for Microscopes, 60 mm Cage Mount Compatible
2CM1- Two-Camera Mount for Microscopes, 60 mm Cage Mount Compatible RELEASED: July 31, 2020